您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
07000076000 - Full pull-out rail serie 070 with angle, tumbler
SToxxparts
07 Drive technology
07000076000
Powered by
CAD模型選擇
{stoxxparts/07_antriebstechnik/07000076000/07000076000.prj},{NB=07000076007},{PREVIEW=07000076000.png},{ARTNR=07000076007},{EL=links},{L=550},{AW=550},{VT=130},{A=-},{B=224},{C=448},{LS=544},{LE=116},{MAT=Stahl, galvanisch verzinkt und blau passiviert},{GEW=2.45},{INFO=https://api.meleven.de/out/SToxxparts/8f.f8.92.07000076000.pdf},{DEFAULTSORTATTR=6441}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Article No.
ⁿ/ₐ
EL
Mounting position
ⁿ/ₐ
L
Length
[mm]
AW
Extract path
[mm]
VT
Vertical carrying capacity per pair at 100000 cycles
[kg]
A
[mm]
B
[mm]
C
[mm]
LS
[mm]
LE
[mm]
MAT
Material
ⁿ/ₐ
GEW
Weight
[kg/Stk.]
07000076001
07000076001
links
400
400
105
-
-
288
400
80
Stahl, galvanisch verzink...
1.77
07000076002
07000076002
rechts
400
400
105
-
-
288
400
80
Stahl, galvanisch verzink...
1.77
07000076003
07000076003
links
450
450
115
-
160
320
448
92
Stahl, galvanisch verzink...
1.99
07000076004
07000076004
rechts
450
450
115
-
160
320
448
92
Stahl, galvanisch verzink...
1.99
07000076005
07000076005
links
500
500
130
-
192
384
496
104
Stahl, galvanisch verzink...
2.23
07000076006
07000076006
rechts
500
500
130
-
192
384
496
104
Stahl, galvanisch verzink...
2.23
07000076007
07000076007
links
550
550
130
-
224
448
544
116
Stahl, galvanisch verzink...
2.45
07000076008
07000076008
rechts
550
550
130
-
224
448
544
116
Stahl, galvanisch verzink...
2.45
07000076009
07000076009
links
600
600
130
-
224
448
576
124
Stahl, galvanisch verzink...
2.67
07000076010
07000076010
rechts
600
600
130
-
224
448
576
124
Stahl, galvanisch verzink...
2.67
07000076011
07000076011
links
700
700
130
192
384
576
688
152
Stahl, galvanisch verzink...
3.11
07000076012
07000076012
rechts
700
700
130
192
384
576
688
152
Stahl, galvanisch verzink...
3.11
07000076013
07000076013
links
800
800
120
224
448
672
800
180
Stahl, galvanisch verzink...
3.58
07000076014
07000076014
rechts
800
800
120
224
448
672
800
180
Stahl, galvanisch verzink...
3.58
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表