Special Duty Pillow Block - Inch 2-Bolt Base - Special Duty
Dodge
Mounted Bearings
Tapered Roller Bearings
Special Duty
Powered by
CAD模型選擇
{dodge/mounted_bearings/tapered_roller_bearings/special_duty/p2b_sd_asmtab.prj},{NB=066220},{SS=2-3/16},{SS1=2.18750},{TYPE=1},{PN1=066220},{PN2=066256},{DESCRIPTION1=P2B-SD-203},{DESCRIPTION2=P2B-SD-203E},{WEIGHT1=47},{WEIGHT2=49},{A=4-9/16},{A1=4.56250},{B=12},{B1=12.00000},{C=4},{C1=4.00000},{DMIN=9-1/8},{DMIN1=9.12500},{DMAX=10-3/8},{DMAX1=10.37500},{F=5/8},{F1=0.62500},{G=1-1/4},{G1=1.25000},{H=2-7/8},{H1=2.87500},{J=8},{J1=8.00000},{L=3-7/16},{L1=3.43750},{M=3-3/4},{M1=3.75000},{P=7-1/4},{P1=7.25000},{R=2-1/16},{R1=2.06250},{S=2-1/2},{S1=2.50000},{EXP=5/8},{PPATH=p2b_sd_body_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
[Inch]
DMAX
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
P
[Inch]
R
[Inch]
S
[Inch]
EXP
[Inch]
066213
1-3/8
066213
P2B-SD-106
20
4
9
3
6-7/8
7-5/8
1/2
1
2-1/8
6-1/4
2-7/16
2-7/8
5-7/8
1-13/16
2-3/16
3/16
066214
1-7/16
066214
P2B-SD-107
20
4
9
3
6-7/8
7-5/8
1/2
1
2-1/8
6-1/4
2-7/16
2-7/8
5-7/8
1-13/16
2-3/16
3/16
066300
1-1/2
066300
P2B-SD-108
20
4
9
3
6-7/8
7-5/8
1/2
1
2-1/8
6-1/4
2-7/16
2-7/8
5-7/8
1-13/16
2-3/16
3/16
066212
1-9/16
066212
P2B-SD-109
27
4-1/8
9-1/2
3-7/16
7-9/16
7-15/16
1/2
1
2-3/8
6-13/16
2-13/16
3-1/8
5-15/16
1-7/8
2-1/4
5/8
066228
1-5/8
066228
P2B-SD-110
27
4-1/8
9-1/2
3-7/16
7-9/16
7-15/16
1/2
1
2-3/8
6-13/16
2-13/16
3-1/8
5-15/16
1-7/8
2-1/4
5/8
066216
1-11/16
066216
P2B-SD-111
27
4-1/8
9-1/2
3-7/16
7-9/16
7-15/16
1/2
1
2-3/8
6-13/16
2-13/16
3-1/8
5-15/16
1-7/8
2-1/4
5/8
066301
1-3/4
066301
P2B-SD-112
27
4-1/8
9-1/2
3-7/16
7-9/16
7-15/16
1/2
1
2-3/8
6-13/16
2-13/16
3-1/8
5-15/16
1-7/8
2-1/4
5/8
066217
1-7/8
066217
P2B-SD-114
33
4-1/4
11
3-1/2
8-1/4
9-1/4
5/8
1-1/4
2-1/2
7-1/8
3-1/16
3-1/4
7-1/4
1-15/16
2-5/16
5/8
066218
1-15/16
066218
P2B-SD-115
32
4-1/4
11
3-1/2
8-1/4
9-1/4
5/8
1-1/4
2-1/2
7-1/8
3-1/16
3-1/4
7-1/4
1-15/16
2-5/16
5/8
066302
2
066302
P2B-SD-200
32
4-1/4
11
3-1/2
8-1/4
9-1/4
5/8
1-1/4
2-1/2
7-1/8
3-1/16
3-1/4
7-1/4
1-15/16
2-5/16
5/8
066215
2-1/8
066215
P2B-SD-202
48
4-9/16
12
4
9-1/8
10-3/8
5/8
1-1/4
2-7/8
8
3-7/16
3-3/4
7-1/4
2-1/16
2-1/2
5/8
066220
2-3/16
066220
P2B-SD-203
47
4-9/16
12
4
9-1/8
10-3/8
5/8
1-1/4
2-7/8
8
3-7/16
3-3/4
7-1/4
2-1/16
2-1/2
5/8
066303
2-1/4
066303
P2B-SD-204
47
4-9/16
12
4
9-1/8
10-3/8
5/8
1-1/4
2-7/8
8
3-7/16
3-3/4
7-1/4
2-1/16
2-1/2
5/8
066222
2-7/16
066222
P2B-SD-207
56
5-1/16
13-1/4
4-1/4
10
11-1/2
3/4
1-1/2
3
8-9/16
3-13/16
4
7-13/16
2-5/16
2-3/4
5/8
066246
2-1/2
066246
P2B-SD-208
56
5-1/16
13-1/4
4-1/4
10
11-1/2
3/4
1-1/2
3
8-9/16
3-13/16
4
7-13/16
2-5/16
2-3/4
5/8
066223
2-5/8
066223
P2B-SD-210
84
5-3/4
14-1/4
4-3/4
11
12-1/2
3/4
1-1/2
3-3/4
9-7/8
4-7/16
4-3/4
8-11/16
2-5/8
3-1/8
3/4
066304
2-11/16
066304
P2B-SD-211
84
5-3/4
14-1/4
4-3/4
11
12-1/2
3/4
1-1/2
3-3/4
9-7/8
4-7/16
4-3/4
8-11/16
2-5/8
3-1/8
3/4
066226
2-3/4
066226
P2B-SD-212
84
5-3/4
14-1/4
4-3/4
11
12-1/2
3/4
1-1/2
3-3/4
9-7/8
4-7/16
4-3/4
8-11/16
2-5/8
3-1/8
3/4
066230
2-15/16
066230
P2B-SD-215
82
5-3/4
14-1/4
4-3/4
11
12-1/2
3/4
1-1/2
3-3/4
9-7/8
4-7/16
4-3/4
8-11/16
2-5/8
3-1/8
3/4
066305
3
066305
P2B-SD-300
82
5-3/4
14-1/4
4-3/4
11
12-1/2
3/4
1-1/2
3-3/4
9-7/8
4-7/16
4-3/4
8-11/16
2-5/8
3-1/8
3/4
066232
3-3/16
066232
P2B-SD-303
120
6-3/8
16-3/4
5-1/2
13-1/4
14-1/4
7/8
1-1/2
4
11-3/8
5-1/16
5-1/2
11-1/4
2-15/16
3-7/16
3/4
066237
3-3/8
066237
P2B-SD-306
119
6-3/8
16-3/4
5-1/2
13-1/4
14-1/4
7/8
1-1/2
4
11-3/8
5-1/16
5-1/2
11-1/4
2-15/16
3-7/16
3/4
066234
3-7/16
066234
P2B-SD-307
118
6-3/8
16-3/4
5-1/2
13-1/4
14-1/4
7/8
1-1/2
4
11-3/8
5-1/16
5-1/2
11-1/4
2-15/16
3-7/16
3/4
066236
3-1/2
066236
P2B-SD-308
118
6-3/8
16-3/4
5-1/2
13-1/4
14-1/4
7/8
1-1/2
4
11-3/8
5-1/16
5-1/2
11-1/4
2-15/16
3-7/16
3/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表