您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Narrow Slot Take Up Inch Bore - SC Take-Up Bearings -Narrow Slot -(Normal Duty)
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/nstu_sc_hi_asmtab.prj},{NB=125157},{SERIES=209},{SS=1-11/16},{SS1=1.687500},{PN=125157},{DESCRIPTION=NSTU-SC-111},{W=4.8},{FS=NS400},{BOD=3.346500},{BW=0.866100},{LF=RE-LUBE},{A=1.94},{A1=1.940000},{B=5.44},{B1=5.440000},{C=0.313},{C1=0.313000},{D=3.00},{D1=3.000000},{E=3.25},{E1=3.250000},{F=7/8},{F1=0.875000},{G=0.72},{G1=0.720000},{H=1.22},{H1=1.220000},{J=1.63},{J1=1.630000},{L=2.22},{L1=2.220000},{M=4.015 / 3.985},{M1=4.015000},{N=4.75},{N1=4.750000},{P=0.38},{P1=0.380000},{R=0.75},{R1=0.750000},{S=1.19},{S1=1.190000},{PPATH=nstu_sc_hi_templ.prj},{CAPS=4450},{CAPD=7891}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
LF
Lubrication Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
Pin Diameter
[Inch]
R
[Inch]
S
[Inch]
125328
204
1/2
125328
NSTU-SC-008
1.6
NS210
RE-LUBE
1.23
3.50
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.12
2.635 / 2.605
3.13
0.32
0.50
0.73
125329
204
5/8
125329
NSTU-SC-010
1.5
NS210
RE-LUBE
1.23
3.50
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.12
2.635 / 2.605
3.13
0.32
0.50
0.73
125050
204
3/4
125050
NSTU-SC-012
1.4
NS210
RE-LUBE
1.23
3.50
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.12
2.635 / 2.605
3.13
0.32
0.50
0.73
125365
205
7/8
125365
NSTU-SC-014
1.7
NS210
RE-LUBE
1.34
3.56
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.32
2.635 / 2.605
3.13
0.32
0.56
0.78
125051
205
15/16
125051
NSTU-SC-015
1.6
NS210
RE-LUBE
1.34
3.56
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.32
2.635 / 2.605
3.13
0.32
0.56
0.78
125052
205
1
125052
NSTU-SC-100
1.5
NS210
RE-LUBE
1.34
3.56
0.250
1.50
2.19
3/4
0.44
0.88
1.38
1.32
2.635 / 2.605
3.13
0.32
0.56
0.78
125366
206
1-1/16
125366
NSTU-SC-101
2.9
NS308
RE-LUBE
1.52
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.57
3.510 / 3.480
4.13
0.32
0.58
0.94
125367
206
1-1/8
125367
NSTU-SC-102
2.8
NS308
RE-LUBE
1.52
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.57
3.510 / 3.480
4.13
0.32
0.58
0.94
125153
206
1-3/16
125153
NSTU-SC-103
2.7
NS308
RE-LUBE
1.52
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.57
3.510 / 3.480
4.13
0.32
0.58
0.94
125174
206
1-1/4
125174
NSTU-SC-104S
2.6
NS308
RE-LUBE
1.52
4.31
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.57
3.510 / 3.480
4.13
0.32
0.58
0.94
125154
207
1-1/4
125154
NSTU-SC-104
2.8
NS308
RE-LUBE
1.71
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.84
3.510 / 3.480
4.13
0.32
0.67
1.04
125368
207
1-5/16
125368
NSTU-SC-105
2.7
NS308
RE-LUBE
1.71
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.84
3.510 / 3.480
4.13
0.32
0.67
1.04
125369
207
1-3/8
125369
NSTU-SC-106
2.6
NS308
RE-LUBE
1.71
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.84
3.510 / 3.480
4.13
0.32
0.67
1.04
125155
207
1-7/16
125155
NSTU-SC-107
2.5
NS308
RE-LUBE
1.71
4.50
0.250
2.50
2.69
3/4
0.50
0.94
1.38
1.84
3.510 / 3.480
4.13
0.32
0.67
1.04
125156
208
1-1/2
125156
NSTU-SC-108
4.7
NS400
RE-LUBE
1.94
5.38
0.313
3.00
3.25
7/8
0.66
1.16
1.63
2.05
4.015 / 3.985
4.75
0.38
0.75
1.19
125370
208
1-5/8
125370
NSTU-SC-110
4.6
NS400
RE-LUBE
1.94
5.38
0.313
3.00
3.25
7/8
0.66
1.16
1.63
2.05
4.015 / 3.985
4.75
0.38
0.75
1.19
065593
209
1-5/8
065593
NSTU-SC-110L
4.9
NS400
RE-LUBE
1.94
5.44
0.313
3.00
3.25
7/8
0.72
1.22
1.63
2.22
4.015 / 3.985
4.75
0.38
0.75
1.19
125157
209
1-11/16
125157
NSTU-SC-111
4.8
NS400
RE-LUBE
1.94
5.44
0.313
3.00
3.25
7/8
0.72
1.22
1.63
2.22
4.015 / 3.985
4.75
0.38
0.75
1.19
125371
209
1-3/4
125371
NSTU-SC-112
4.7
NS400
RE-LUBE
1.94
5.44
0.313
3.00
3.25
7/8
0.72
1.22
1.63
2.22
4.015 / 3.985
4.75
0.38
0.75
1.19
125158
210
1-15/16
125158
NSTU-SC-115
4.9
NS400
RE-LUBE
1.94
5.50
0.313
3.00
3.25
7/8
0.59
1.09
1.63
2.43
4.015 / 3.985
4.75
0.38
0.75
1.19
125372
210
2
125372
NSTU-SC-200
4.8
NS400
RE-LUBE
1.94
5.50
0.313
3.00
3.25
7/8
0.59
1.09
1.63
2.43
4.015 / 3.985
4.75
0.38
0.75
1.19
125160
211
2-3/16
125160
NSTU-SC-203
6.6
NS407
RE-LUBE
2.22
6.13
0.313
3.50
3.63
1
0.69
1.28
1.75
2.71
4.448 / 4.418
5.38
0.44
0.87
1.35
125373
211
2-1/4
125373
NSTU-SC-204
6.5
NS407
RE-LUBE
2.22
6.13
0.313
3.50
3.63
1
0.69
1.28
1.75
2.71
4.448 / 4.418
5.38
0.44
0.87
1.35
125162
212
2-7/16
125162
NSTU-SC-207
8.4
NS415
RE-LUBE
2.31
6.69
0.313
3.75
3.88
1
0.69
1.28
1.63
2.97
4.947 / 4.917
5.75
0.44
0.90
1.41
073970
204
3/4
073970
NSTU-SC-012-NL
1.4
NS210
NO-LUBE
1.23
3.50
0.250
1.50
2.00
3/4
0.44
0.88
1.38
1.12
2.635 / 2.605
3.13
0.32
0.50
0.73
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表