您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Bison Gear Motors
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bison Gear Motors
IEC80 - Permanent Magnet AC Motor - VF Sync
Bison Gear Motors
Motors
PMAC Motors
Powered by
CAD模型選擇
{bisongear/motors/pmac_motors/iec80_asmtab.prj},{NB=05B-22-0308-D10-32A},{PN=05B-22-0308-D10-32A},{FRAME=49},{RPHP=0.75},{RPW=560},{RS=1800},{RF=90},{NOP=6},{FLAMPS=1.5},{TORQUE=26.5},{PF=0.69},{EFF=93.7},{RI=5.08},{BEMF=133.8},{RES=17.61},{INDLSD=20.1},{INDLSQ=65.4},{PA=3.20},{PT=62.72},{MOUNT=IEC 80 B14},{ENCL=TENV w/Encoder},{WT=9.9},{L=7.53},{MPT=ZF},{XX=17},{PPATH=../parts/pmac_motors/pmac_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part Number
ⁿ/ₐ
FRAME
Frame
ⁿ/ₐ
RPHP
Rated Power
[HP]
RPW
Rated Power
[W]
RS
Rated Speed
[RPM]
RF
Rated Freq.
[Hz]
NOP
# of Poles
ⁿ/ₐ
FLAMPS
FL
[Amps]
TORQUE
Torque
[In-Lb.]
PF
Power Factor
ⁿ/ₐ
EFF
Efficiency
[%]
RI
Rotor Inertia
[Lb.-In2]
BEMF
Back EMF L-L
[Vrms/kRPM]
RES
Resistance L-L
[Ω]
INDLSD
Inductance
[Lsd]
INDLSQ
Inductance
[Lsq]
PA
Peak Amps
[A]
PT
Peak Torque
[In-Lb.]
MOUNT
Mounting Flange
ⁿ/ₐ
ENCL
Enclosure
ⁿ/ₐ
WT
Weight
[lbs.]
L
Length
[Inch]
05B-22-0308-B10-321
05B-22-0308-B10-321
49
0.75
560
1800
90
6
3.0
26.5
0.67
90.8
5.08
67.2
4.40
5.6
18.8
7.35
72.03
IEC 80 B14
TENV
11.7
6.21
05B-22-0308-B10-322
05B-22-0308-B10-322
49
0.75
560
1800
90
6
3.0
26.5
0.67
90.8
5.08
67.2
4.40
5.6
18.8
7.35
72.03
IEC 80 B14
TEFC
12.5
7.35
05B-22-0308-B10-32A
05B-22-0308-B10-32A
49
0.75
560
1800
90
6
3.0
26.5
0.67
90.8
5.08
67.2
4.40
5.6
18.8
7.35
72.03
IEC 80 B14
TENV w/Encoder
9.9
7.53
05B-22-0308-D10-321
05B-22-0308-D10-321
49
0.75
560
1800
90
6
1.5
26.5
0.69
93.7
5.08
133.8
17.61
20.1
65.4
3.20
62.72
IEC 80 B14
TENV
11.7
6.21
05B-22-0308-D10-322
05B-22-0308-D10-322
49
0.75
560
1800
90
6
1.5
26.5
0.69
93.7
5.08
133.8
17.61
20.1
65.4
3.20
62.72
IEC 80 B14
TEFC
12.5
7.35
05B-22-0308-D10-32A
05B-22-0308-D10-32A
49
0.75
560
1800
90
6
1.5
26.5
0.69
93.7
5.08
133.8
17.61
20.1
65.4
3.20
62.72
IEC 80 B14
TENV w/Encoder
9.9
7.53
05B-22-0411-B10-321
05B-22-0411-B10-321
49
1.12
835
1800
90
6
4.0
40.0
0.70
89.8
6.69
72.8
2.14
4.3
14.2
9.98
105.78
IEC 80 B14
TENV
15.7
7.21
05B-22-0411-B10-322
05B-22-0411-B10-322
49
1.12
835
1800
90
6
4.0
40.0
0.70
89.8
6.69
72.8
2.14
4.3
14.2
9.98
105.78
IEC 80 B14
TEFC
16.5
8.35
05B-22-0411-B10-32A
05B-22-0411-B10-32A
49
1.12
835
1800
90
6
4.0
40.0
0.70
89.8
6.69
72.8
2.14
4.3
14.2
9.98
105.78
IEC 80 B14
TENV w/Encoder
10.9
8.53
05B-22-0411-D10-321
05B-22-0411-D10-321
49
1.12
835
1800
90
6
2.0
40.0
0.71
92.0
6.69
146.0
8.54
14.2
53.5
5.03
107.03
IEC 80 B14
TENV
15.7
7.21
05B-22-0411-D10-322
05B-22-0411-D10-322
49
1.12
835
1800
90
6
2.0
40.0
0.71
92.0
6.69
146.0
8.54
14.2
53.5
5.03
107.03
IEC 80 B14
TEFC
16.5
8.35
05B-22-0411-D10-32A
05B-22-0411-D10-32A
49
1.12
835
1800
90
6
2.0
40.0
0.71
92.0
6.69
146.0
8.54
14.2
53.5
5.03
107.03
IEC 80 B14
TENV w/Encoder
10.9
8.53
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
PD02AA - AC asynchronous motor
HEFA
14.06.2024
NEMA 56C - Permanent Magnet AC Motor - VF Sync
Bison Gear Motors
09.04.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表