FPM - Fixing
Nitrogen Springs
Nitrogen gas Cylinders
Fixings
Powered by
CAD模型選擇
{nitrogen_springs/cilindri_ad_azoto/fissaggi/fbb.prj},{NB=05919/M},{CODE=05919/M},{A=100},{B=73.5},{C=40},{E=9.0},{G=15},{F=18},{H=11.0},{I=12},{L=14},{D=20},{CODICE=FBB 75},{COD=FBB75},{DIS=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
-
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
E
[mm]
G
[mm]
F
[mm]
H
[mm]
I
[mm]
L
[mm]
D
[mm]
05917/M
05917/M
70
50.0
20
9.0
15
15
9.0
12
12
20
05918/M
05918/M
75
56.5
20
9.0
15
15
9.0
12
12
20
07002
07002
100
73.5
20
9.0
15
18
11.0
12
12
20
05919/M
05919/M
100
73.5
40
9.0
15
18
11.0
12
14
20
05920/M
05920/M
120
92.0
60
9.0
15
20
13.5
14
13
20
02921/M
02921/M
140
109.5
80
11.0
18
20
13.5
15
13
20
05940/M
05940/M
190
138.0
100
11.0
18
20
13.5
15
13
20
05939/M
05939/M
210
170.0
120
13.5
20
26
17.5
15
17
25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
FAQ - Fixing
Nitrogen Springs
28.02.2023
FT - Fixing
Nitrogen Springs
28.02.2023
FTP - Fixing
Nitrogen Springs
28.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表