您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Medium Duty Two-Bolt Pillow Block Inch Bore - SC Pillow Block Bearings -(Medium Duty)
Dodge
Mounted Bearings
Ball Bearings
Standard
Setscrew (SC)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/setscrew_sc/p2b_scm_hi_asmtab.prj},{NB=126815},{SERIES=211},{SS=2},{SS1=2.000000},{PN=126815},{DESCRIPTION=P2B-SCM-200},{WEIGHT=9.0},{BOD=3.93700},{LF=RE-LUBE},{LF1=1},{A=2.22},{A1=2.2200000},{B=8.88},{B1=8.8800000},{C=2.30},{C1=2.3000000},{DMIN=6.38},{DMIN1=6.3800000},{DMAX=7.44},{DMAX1=7.4400000},{F=5/8},{F1=0.6250000},{G=1.21},{G1=1.2100000},{H=0.88},{H1=0.8800000},{J=4.96},{J1=4.9600000},{L=2.71},{L1=2.7100000},{M=2.50},{M1=2.5000000},{R=0.87},{R1=0.8700000},{S=1.35},{S1=1.3500000},{U=3.94},{U1=3.94},{V=7.88},{V1=7.88},{W=0.81},{W1=0.81},{X=0.12},{X1=0.12},{CAPS=5630},{CAPD=9975},{PPATH=p2b_scm_hi_templ.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
WEIGHT
Weight
[lbs]
LF
Lubrication Feature
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
L
[Inch]
M
[Inch]
R
[Inch]
S
[Inch]
U
[Inch]
V
[Inch]
W
[Inch]
X
[Inch]
126147
206
1
126147
P2B-SCM-100
3.0
RE-LUBE
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
058624
206
1
058624
P2B-SCM-100-NL
3.0
NO-LUBE
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.68
3.25
1.57
1.63
0.58
0.94
2.88
5.76
0.56
0.12
064249
206
1
064249
P2B-SCMU-100
3.1
RE-LUBE
1.52
6.25
1.75
4.25
5.00
1/2
0.94
0.81
3.37
1.57
1.75
0.58
0.94
2.88
5.76
0.56
0.12
126148
207
1-3/16
126148
P2B-SCM-103
4.6
RE-LUBE
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
052275
207
1-3/16
052275
P2B-SCM-103-NL
4.6
NO-LUBE
1.71
6.50
1.75
4.68
5.44
1/2
0.94
0.71
3.75
1.84
1.88
0.67
1.04
2.91
5.82
0.56
0.12
126810
208
1-7/16
126810
P2B-SCM-107
5.4
RE-LUBE
1.94
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
2.05
2.13
0.75
1.19
3.26
6.52
0.69
0.12
126855
208
1-7/16
126855
P2B-SCM-107-NL
5.4
NO-LUBE
1.94
7.25
1.93
5.18
5.88
1/2
0.91
0.93
4.19
2.05
2.13
0.75
1.19
3.26
6.52
0.69
0.12
126811
209
1-1/2
126811
P2B-SCM-108
6.4
RE-LUBE
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.22
2.13
0.75
1.19
3.38
6.76
0.69
0.12
058400
209
1-1/2
058400
P2B-SCM-108-NL
6.4
NO-LUBE
1.94
7.44
2.00
5.50
6.19
1/2
0.90
0.75
4.28
2.22
2.13
0.75
1.19
3.38
6.76
0.69
0.12
126812
210
1-11/16
126812
P2B-SCM-111
7.4
RE-LUBE
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.43
2.25
0.75
1.19
3.69
7.38
0.81
0.12
075105
210
1-11/16
075105
P2B-SCM-111-NL
7.4
NO-LUBE
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.43
2.25
0.75
1.19
3.69
7.38
0.81
0.12
126813
210
1-3/4
126813
P2B-SCM-112
7.3
RE-LUBE
1.94
8.12
2.25
6.00
6.68
5/8
1.02
0.75
4.53
2.43
2.25
0.75
1.19
3.69
7.38
0.81
0.12
126814
211
1-15/16
126814
P2B-SCM-115
9.2
RE-LUBE
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
2.71
2.50
0.87
1.35
3.94
7.88
0.81
0.12
126856
211
1-15/16
126856
P2B-SCM-115-NL
9.2
NO-LUBE
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
2.71
2.50
0.87
1.35
3.94
7.88
0.81
0.12
126815
211
2
126815
P2B-SCM-200
9.0
RE-LUBE
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
2.71
2.50
0.87
1.35
3.94
7.88
0.81
0.12
126547
211
2
126547
P2B-SCM-200-NL
9.0
NO-LUBE
2.22
8.88
2.30
6.38
7.44
5/8
1.21
0.88
4.96
2.71
2.50
0.87
1.35
3.94
7.88
0.81
0.12
126816
212
2-3/16
126816
P2B-SCM-203
11.0
RE-LUBE
2.31
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
2.97
2.75
0.90
1.41
4.25
8.50
0.88
0.12
052005
212
2-3/16
052005
P2B-SCM-203-NL
11.0
NO-LUBE
2.31
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
2.97
2.75
0.90
1.41
4.25
8.50
0.88
0.12
126817
212
2-1/4
126817
P2B-SCM-204
10.8
RE-LUBE
2.31
9.50
2.37
6.88
7.94
5/8
1.21
0.88
5.40
2.97
2.75
0.90
1.41
4.25
8.50
0.88
0.12
126818
214
2-7/16
126818
P2B-SCM-207
15.7
RE-LUBE
2.54
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
3.31
3.00
1.06
1.48
4.88
9.76
0.94
0.12
126857
214
2-7/16
126857
P2B-SCM-207-NL
15.7
NO-LUBE
2.54
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
3.31
3.00
1.06
1.48
4.88
9.76
0.94
0.12
126819
214
2-1/2
126819
P2B-SCM-208
15.5
RE-LUBE
2.54
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
3.31
3.00
1.06
1.48
4.88
9.76
0.94
0.12
062178
214
2-1/2
062178
P2B-SCM-208-NL
15.5
NO-LUBE
2.54
10.75
2.69
7.50
8.50
3/4
1.32
0.94
6.09
3.31
3.00
1.06
1.48
4.88
9.76
0.94
0.12
126820
215
2-11/16
126820
P2B-SCM-211
21.0
RE-LUBE
2.33
11.75
2.88
8.50
9.50
7/8
1.44
1.00
6.75
3.62
3.50
0.86
1.47
5.48
10.96
1.04
0.12
126533
215
2-11/16
126533
P2B-SCM-211-NL
21.0
NO-LUBE
2.33
11.75
2.88
8.50
9.50
7/8
1.44
1.00
6.75
3.62
3.50
0.86
1.47
5.48
10.96
1.04
0.12
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表