您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MV20 - Flow Control with swivelling push-on fitting
C Matic
Category Fittings
Function Fittings
MV Line - Function Fittings
flow_controls
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/mv_line_function_fittings/flow_controls/mv20_flow_control_with_swivelling_push-on_fitting.prj},{NB=04100C31},{SHA256=1czHzv3jGbQGKXZUoSZzwarsAjSKfgrQ4VlkHkJ7MgY=},{INAME=04100c31},{NAME=04100c31},{NNCUSTOM=MV20},{NTCUSTOM=Flow Control with swivelling push-on fitting},{NBCUSTOM=04100C31},{LINACUSTOM=04100C31},{STEPFILE=04100C31},{PNGFILE=MV20},{DWGFILE=MV20},{CODE=04100C31},{TYPE=MV20 06 18},{MAT=Brass Nickel Plated},{TUBO=6-4},{D1=G1/8},{L1=5.2},{L1IN=.205},{L2=16.6},{L2IN=.654},{L3MAX=31.8},{L3MAXIN=1.252},{L4=25.0},{L4IN=.984},{CH1=9},{CH2=12},{G=30.5},{GOZ=1.076},{FLOW=OUT},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=0 ÷ 10},{WPP=145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
TUBO
Øe Tube
ⁿ/ₐ
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3MAX
[mm]
L3MAXIN
[in]
L4
[mm]
L4IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
GOZ
[oz]
FLOW
[Flow control]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
04100B10
04100B10
MV20 04 M5
Brass Nickel Plated
4-2,5
M5x0,8
4.0
.157
12.5
.492
25.5
1.004
19.0
.748
6
7
12
.423
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100B20
04100B20
MV20 05 M5
Brass Nickel Plated
5-3
M5x0,8
4.0
.157
12.5
.492
25.5
1.004
20.0
.787
6
8
15
.529
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100B21
04100B21
MV20 05 18
Brass Nickel Plated
5-3
G1/8
5.2
.205
16.6
.654
31.8
1.252
23.0
.906
9
8
38
1.340
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100B30
04100B30
MV20 06 M5
Brass Nickel Plated
6-4
M5x0,8
4.0
.157
12.5
.492
25.5
1.004
20.0
.787
6
9
12
.423
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100B31
04100B31
MV20 06 18
Brass Nickel Plated
6-4
G1/8
5.2
.205
16.6
.654
31.8
1.252
25.0
.984
9
12
40
1.411
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100B32
04100B32
MV20 06 14
Brass Nickel Plated
6-4
G1/4
6.4
.252
18.4
.724
39.5
1.555
26.5
1.043
10
12
53
1.870
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100B41
04100B41
MV20 08 18
Brass Nickel Plated
8-6
G1/8
5.2
.205
16.6
.654
31.8
1.252
25.0
.984
9
14
42
1.482
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100B42
04100B42
MV20 08 14
Brass Nickel Plated
8-6
G1/4
6.4
.252
18.4
.724
39.5
1.555
27.5
1.083
10
14
68
2.399
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100B43
04100B43
MV20 08 38
Brass Nickel Plated
8-6
G3/8
7.0
.276
22.5
.886
50.0
1.969
29.5
1.161
14
14
-
-
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100B52
04100B52
MV20 10 14
Brass Nickel Plated
10-8
G1/4
6.4
.252
18.4
.724
39.5
1.555
28.5
1.122
10
16
57
2.011
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100B53
04100B53
MV20 10 38
Brass Nickel Plated
10-8
G3/8
7.0
.276
22.5
.886
50.0
1.969
30.5
1.201
14
16
-
-
BID
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100C10
04100C10
MV20 04 M5
Brass Nickel Plated
4-2,5
M5x0,8
4.0
.157
12.5
.492
25.5
1.004
19.0
.748
6
7
12
.423
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100C20
04100C20
MV20 05 M5
Brass Nickel Plated
5-3
M5x0,8
4.0
.157
12.5
.492
25.5
1.004
20.0
.787
6
8
15
.529
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100C21
04100C21
MV20 05 18
Brass Nickel Plated
5-3
G1/8
5.2
.205
16.6
.654
31.8
1.252
23.0
.906
9
8
38
1.340
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100C30
04100C30
MV20 06 M5
Brass Nickel Plated
6-4
M5x0,8
4.0
.157
12.5
.492
25.5
1.004
20.0
.787
6
9
12
.423
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100C31
04100C31
MV20 06 18
Brass Nickel Plated
6-4
G1/8
5.2
.205
16.6
.654
31.8
1.252
25.0
.984
9
12
30.5
1.076
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100C32
04100C32
MV20 06 14
Brass Nickel Plated
6-4
G1/4
6.4
.252
18.4
.724
39.5
1.555
26.5
1.043
10
12
49
1.728
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100C41
04100C41
MV20 08 18
Brass Nickel Plated
8-6
G1/8
5.2
.205
16.6
.654
31.8
1.252
25.0
.984
9
14
33.5
1.182
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100C42
04100C42
MV20 08 14
Brass Nickel Plated
8-6
G1/4
6.4
.252
18.4
.724
39.5
1.555
27.5
1.083
10
14
54.5
1.922
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100C43
04100C43
MV20 08 38
Brass Nickel Plated
8-6
G3/8
7.0
.276
22.5
.886
50.0
1.969
29.5
1.161
14
14
90
3.175
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100C52
04100C52
MV20 10 14
Brass Nickel Plated
10-8
G1/4
6.4
.252
18.4
.724
39.5
1.555
28.5
1.122
10
16
57
2.011
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100C53
04100C53
MV20 10 38
Brass Nickel Plated
10-8
G3/8
7.0
.276
22.5
.886
50.0
1.969
30.5
1.201
14
16
92
3.245
OUT
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100V10
04100V10
MV20 04 M5
Brass Nickel Plated
4-2,5
M5x0,8
4.0
.157
12.5
.492
25.5
1.004
19.0
.748
6
7
12
.423
IN
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100V20
04100V20
MV20 05 M5
Brass Nickel Plated
5-3
M5x0,8
4.0
.157
12.5
.492
25.5
1.004
20.0
.787
6
8
15
.529
IN
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04100V21
04100V21
MV20 05 18
Brass Nickel Plated
5-3
G1/8
5.2
.205
16.6
.654
31.8
1.252
23.0
.906
9
8
38
1.340
IN
-20 ÷ 80
-4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表