您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MV15 - Flow Control
C Matic
Category Fittings
Function Fittings
MV Line - Function Fittings
flow_controls
Powered by
CAD模型選擇
{cmatic/typology/function_fittings/mv_line_function_fittings/flow_controls/mv15_flow_control.prj},{NB=04050C01},{SHA256=bxaW+Rpoecbco0QGYmTWfDq4X93u4UyHm13Tsd/yjS8=},{INAME=04050c01},{NAME=04050c01},{NNCUSTOM=MV15},{NTCUSTOM=Flow Control},{NBCUSTOM=04050C01},{LINACUSTOM=04050C01},{STEPFILE=04050C01},{PNGFILE=MV15},{DWGFILE=MV15},{CODE=04050C01},{TYPE=MV15 00 18},{MAT=Brass Nickel Plated},{D1=G1/8},{L1=5.1},{L1IN=.201},{L2=23.7},{L2IN=.933},{L3MAX=31.7},{L3MAXIN=1.248},{CH=14},{G=15.3},{GOZ=.540},{FLOW=OUT},{WT=-20 ÷ 80},{WTF=4 ÷ 176},{WP=0 ÷ 10},{WPP=145},{CONF=RoHS},{AF=Pneumatic installations fed with filtered, lubricated air}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
D1
[mm]
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3MAX
[mm]
L3MAXIN
[in]
CH
[mm]
G
[g]
GOZ
[oz]
FLOW
[Flow control]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure
[bar]
WPP
Working Pressure (max)
[psi]
CONF
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
04050B00
04050B00
MV15 00 M5
Brass Nickel Plated
M5x0,8
4.0
.157
15.2
.598
25.0
.984
8
4.8
.169
BID
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050B01
04050B01
MV15 00 18
Brass Nickel Plated
G1/8
5.1
.201
23.7
.933
31.7
1.248
14
16.8
.593
BID
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050B02
04050B02
MV15 00 14
Brass Nickel Plated
G1/4
6.7
.264
27.2
1.071
39.5
1.555
17
32.4
1.143
BID
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050B03
04050B03
MV15 00 38
Brass Nickel Plated
G3/8
7.4
.291
31.0
1.220
50.0
1.969
20
61.0
2.152
BID
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050B04
04050B04
MV15 00 12
Brass Nickel Plated
G1/2
9.9
.390
37.9
1.492
60.7
2.390
26
106.0
3.739
BID
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050C00
04050C00
MV15 00 M5
Brass Nickel Plated
M5x0,8
4.0
.157
15.2
.598
25.0
.984
8
4.7
.166
OUT
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050C01
04050C01
MV15 00 18
Brass Nickel Plated
G1/8
5.1
.201
23.7
.933
31.7
1.248
14
15.3
.540
OUT
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050C02
04050C02
MV15 00 14
Brass Nickel Plated
G1/4
6.7
.264
27.2
1.071
39.5
1.555
17
30.2
1.065
OUT
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050C03
04050C03
MV15 00 38
Brass Nickel Plated
G3/8
7.4
.291
31.0
1.220
50.0
1.969
20
54.4
1.919
OUT
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050C04
04050C04
MV15 00 12
Brass Nickel Plated
G1/2
9.9
.390
37.9
1.492
60.7
2.390
26
108.1
3.813
OUT
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050V00
04050V00
MV15 00 M5
Brass Nickel Plated
M5x0,8
4.0
.157
15.2
.598
25.0
.984
8
4.7
.166
IN
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050V01
04050V01
MV15 00 18
Brass Nickel Plated
G1/8
5.1
.201
23.7
.933
31.7
1.248
14
15.3
.540
IN
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050V02
04050V02
MV15 00 14
Brass Nickel Plated
G1/4
6.7
.264
27.2
1.071
39.5
1.555
17
30.2
1.065
IN
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050V03
04050V03
MV15 00 38
Brass Nickel Plated
G3/8
7.4
.291
31.0
1.220
50.0
1.969
20
54.4
1.919
IN
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
04050V04
04050V04
MV15 00 12
Brass Nickel Plated
G1/2
9.9
.390
37.9
1.492
60.7
2.390
26
108.1
3.813
IN
-20 ÷ 80
4 ÷ 176
0 ÷ 10
145
RoHS
Pneumatic installations f...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MA35 - Single Banjo Ring
C Matic
11.03.2021
Plug, Size 18, RT061823SNH03SS - ECOMATE, Plug, 23 Position, Female, Shell ...
Amphenol
10.05.2022
PN15 - Swivelling Elbow Fitting, male
C Matic
04.12.2023
RA42 - Single Banjo Ring
C Matic
11.03.2021
MB18 - Parallel Swivelling Elbow, male
C Matic
01.12.2023
MV45 - Pilot Operated Check Valve
C Matic
11.03.2021
Manually operated valves Series 1,3,4
Camozzi
11.06.2024
EH 22741. - Self-Aligning Pads, adjustable with self-resetting / flat-faced...
Halder
22.12.2022
VH2 - SOLENOID VALVES ISLAND VH2 SERIES
AIRWORK
27.06.2022
4-1393480-0
TE Connectivity
28.05.2020
Circular RJ45 Connectors
TE Connectivity
27.08.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表