您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
HTD M-15 - Timing belt pulleys HTD profile
Sati
Timing belt pulleys and bars
Timing belt pulleys HTD profile
Powered by
CAD模型選擇
{sati/pulegge_e_bare_dentate/r-puleggedentatehtd/htd_3m-15.prj},{NB=03M1524},{MAT=Alluminio},{FL=Con flangia},{CODE2=243M15},{CODE=03M1524},{TP=6F},{CODF=FL518},{Z=24},{DP=22.92},{DE=22.16},{DF=25.00},{DM=13.0},{F=19.5},{L=26.0},{FS=6},{WEIGHT=0.02}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
MAT
Material
ⁿ/ₐ
FL
Flange
ⁿ/ₐ
CODE2
Code
ⁿ/ₐ
CODE
Our code
ⁿ/ₐ
TP
Type
ⁿ/ₐ
CODF
Flange code
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DP
Dp
ⁿ/ₐ
DE
De
ⁿ/ₐ
DF
Df
ⁿ/ₐ
DM
Dm
ⁿ/ₐ
F
ⁿ/ₐ
L
ⁿ/ₐ
FS
Stock bore
ⁿ/ₐ
WEIGHT
Weight
[KG]
03M1510
Aluminium
With flanges
103M15
03M1510
1F
FL501
10
9.55
8.79
13.00
6.0
17.0
26.0
4
0.006
03M1512
Aluminium
With flanges
123M15
03M1512
1F
FL502
12
11.46
10.70
15.00
8.0
17.0
26.0
4
0.008
03M1514
Aluminium
With flanges
143M15
03M1514
1F
FL503
14
13.37
12.61
16.00
9.5
17.0
26.0
4
0.01
03M1515
Aluminium
With flanges
153M15
03M1515
1F
FL516
15
14.32
13.56
17.50
10.5
17.0
26.0
4
0.012
03M1516
Aluminium
With flanges
163M15
03M1516
6F
FL504
16
15.28
14.52
17.50
10.0
19.5
26.0
4
0.01
03M1518
Aluminium
With flanges
183M15
03M1518
6F
FL505
18
17.19
16.43
20.00
10.6
19.5
26.0
6
0.012
03M1520
Aluminium
With flanges
203M15
03M1520
6F
FL517
20
19.10
18.34
23.00
12.4
19.5
26.0
6
0.014
03M1521
Aluminium
With flanges
213M15
03M1521
6F
FL518
21
20.05
19.29
25.00
13.0
19.5
26.0
6
0.016
03M1522
Aluminium
With flanges
223M15
03M1522
6F
FL518
22
21.01
20.25
25.00
13.0
19.5
26.0
6
0.018
03M1524
Aluminium
With flanges
243M15
03M1524
6F
FL518
24
22.92
22.16
25.00
13.0
19.5
26.0
6
0.02
03M1526
Aluminium
With flanges
263M15
03M1526
6F
FL508
26
24.83
24.07
28.00
16.0
19.5
26.0
6
0.027
03M1528
Aluminium
With flanges
283M15
03M1528
6F
FL509
28
26.74
25.98
32.00
18.0
19.5
26.0
6
0.03
03M1530
Aluminium
With flanges
303M15
03M1530
6F
FL509
30
28.65
27.89
32.00
20.0
19.5
26.0
6
0.035
03M1532
Aluminium
With flanges
323M15
03M1532
6F
FL510
32
30.56
29.80
36.00
22.0
19.5
26.0
6
0.042
03M1536
Aluminium
With flanges
363M15
03M1536
6F
FL519
36
34.38
33.62
39.00
26.0
20.0
30.0
6
0.06
03M1540
Aluminium
With flanges
403M15
03M1540
6F
FL513
40
38.20
37.44
42.00
28.0
20.0
30.0
6
0.075
03M1544
Aluminium
With flanges
443M15
03M1544
6F
FL520
44
42.02
41.26
48.00
33.0
20.0
30.0
6
0.095
03M1548
Aluminium
Without flanges
483M15
03M1548
6
-
48
45.84
45.08
0.00
33.0
20.0
30.0
8
0.103
03M1560
Aluminium
Without flanges
603M15
03M1560
6
-
60
57.30
56.54
0.00
33.0
20.0
30.0
8
0.15
03M1572
Aluminium
Without flanges
723M15
03M1572
6
-
72
68.75
67.99
0.00
33.0
20.0
30.0
8
0.212
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HTD 5M-15 - Timing belt pulleys HTD profile
Sati
12.04.2023
HA11-YZ-4010-4040,HA11-YZ-4010-4040-T - Din 40 profile accessories - die ca...
SRD-FA
11.05.2022
Type 3M - HTD-Pulleys for cylindrical bores
Optibelt
08.08.2023
HTD 5M-09 - Timing belt pulleys HTD profile
Sati
12.04.2023
Taper bushes (Standard stock bores metric series) - Taper bushes (Standard ...
Sati
11.11.2022
HTD 5M-25 - Timing belt pulleys HTD profile
Sati
12.04.2023
HTD M-09 - Timing belt pulleys HTD profile
Sati
12.04.2023
HTD 8M-20 - Timing belt pulleys HTD profile
Sati
12.04.2023
Timing belt pulleys with pilot bore 5M-25 - HTD Timing belt pulleys
BEA Ingranaggi
06.07.2020
T 5 - Timing belt pulleys metric pitch
Sati
12.04.2023
HTD 8M-30 - Timing belt pulleys HTD profile htd_8m-20
Sati
12.04.2023
10 mm
Bando
06.03.2023
HTD5M-15 - Toothed pulley - Steel or aluminium - 5mm Pitch - Belt width 15m...
HPC
17.02.2022
ST 10 - ST Timing belt pulleys metric pitch for “AT” belts
Sati
12.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表