您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
05 - Timer relay
eaton_qs
Electric engineering, automation, process control engineering
Low-voltage switch technology
Relay and socket
Powered by
CAD模型選擇
{eaton_ecad/27/37/16/05.prj},{NB=119428},{MANUID=119428},{AAB958=12.0},{AAB959=12.0},{AAB960=12.0},{AAP378=2},{AAP379=0},{AAP556=0},{AAP557=0},{AAP693=0},{AAP694=0},{BAA020=79.50},{BAB577=63.88},{BAF016=17.75},{AAD931=85364900},{BAA303=0.0},{BAA873=0.05},{BAC232=0.05},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85364900},{WEIGHT=67},{LENGTH=70},{WIDTH=18},{DEPTH=63},{DESCSHORT=Timing relay, 2C/O, 24-240VAC, 50/60Hz, 24-48VDC, 0.05s-100h, multifunctional}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB385
pluggable onto contactor
ⁿ/ₐ
AAB424
Outputs, changeover delayed/non-delayed
ⁿ/ₐ
AAB958
min. rated control voltage Us with AC 50 Hz
[V]
AAB959
min. rated control voltage Us with AC 60 Hz
[V]
AAB960
min. rated control voltage Us with DC
[V]
AAP378
Number of changers of delayed relay outputs
ⁿ/ₐ
AAP379
Number of changers of undelayed relay outputs.
ⁿ/ₐ
AAP556
Number of openers of delayed relay outputs
ⁿ/ₐ
AAP557
Number of openers of undelayed relay outputs
ⁿ/ₐ
AAP693
Number of shutters of the delayed relay outputs
ⁿ/ₐ
AAP694
Number of shutters of the undelayed relay outputs
ⁿ/ₐ
BAD109
Semi-conductor output present
ⁿ/ₐ
BAD198
suitable only for remote control
ⁿ/ₐ
BAD432
Plug-in base present
ⁿ/ₐ
BAD453
Remote control possible
ⁿ/ₐ
BAD479
Response delay is present
ⁿ/ₐ
BAD486
Time relay has wipe contact
ⁿ/ₐ
BAD497
function blinking with impulse beginning, fixed time present
ⁿ/ₐ
BAD498
function blinking with pause beginning, fixed time present
ⁿ/ₐ
BAD520
Startup wiping present
ⁿ/ₐ
BAD539
Impulse forming possible
ⁿ/ₐ
BAD585
reset-delay possible
ⁿ/ₐ
BAD604
Star/delta present
ⁿ/ₐ
BAD607
clocking with pulse starting, variable
ⁿ/ₐ
BAD608
clocking with pause starting, variable
ⁿ/ₐ
BAD831
Design of electrical connection
ⁿ/ₐ
BAA020
height
[mm]
BAB577
depth
[mm]
BAF016
width
[mm]
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAA873
Lowest value of a time range
[s]
BAB392
certificate/approval
ⁿ/ₐ
BAC050
Type of actuation
ⁿ/ₐ
BAC232
Greatest value of time range.
[s]
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
031887
031887
Timing relay, 1C/O, 400VA...
Electronic timing relay a...
ETR4-69-W
04015080318873
031887
Eaton
0
Master2016
false
true
400.0
400.0
0.0
1
1
0
0
0
0
false
false
false
false
true
true
true
true
true
true
true
false
true
true
Screw connection
81.25
104.20
22.40
ETR4-69-W
04015080318873
Timing relay, 1C/O, 400VA...
Eaton
85364900
0.5
0.05
CE
AC
360000.00
1
1
1
1
85364900
CN
109
031891
031891
Timing relay, 1C/O, 24-24...
Electronic timing relay a...
ETR4-69-A
04015080318910
031891
Eaton
0
Master2016
false
true
24.0
24.0
24.0
0
0
0
0
0
0
false
false
false
false
true
true
true
true
true
true
true
false
true
true
Screw connection
81.25
104.20
22.40
ETR4-69-A
04015080318910
Timing relay, 1C/O, 24-24...
Eaton
85364900
1.8
0.05
CE
AC/DC
360000.00
1
1
1
1
85364900
CN
11
83
23
103
031885
031885
Timing relay, 1C/O, 400VA...
Electronic timing relay a...
ETR4-51-W
04015080318859
031885
Eaton
0
Master2016
false
false
400.0
400.0
0.0
0
0
0
0
1
1
false
false
false
false
false
false
false
false
false
false
false
true
false
false
Screw connection
81.25
104.20
22.40
ETR4-51-W
04015080318859
Timing relay, 1C/O, 400VA...
Eaton
85364900
0.5
3.00
CE
AC
60.00
1
1
1
1
85364900
CN
117
031884
031884
Timing relay, 1C/O, 24-24...
Electronic timing relay a...
ETR4-51-A
04015080318842
031884
Eaton
0
Master2016
false
false
24.0
24.0
24.0
0
0
0
0
1
1
false
false
false
false
false
false
false
false
false
false
false
true
false
false
Screw connection
81.25
104.20
22.40
ETR4-51-A
04015080318842
Timing relay, 1C/O, 24-24...
Eaton
85364900
1.8
3.00
CE
AC/DC
60.00
1
1
1
1
85364900
CN
115
83
23
103
031883
031883
Timing relay, 1C/O, 400VA...
Electronic timing relay a...
ETR4-11-W
04015080318835
031883
Eaton
0
Master2016
false
false
400.0
400.0
0.0
1
0
0
0
0
0
false
false
false
false
true
false
false
false
false
false
false
false
false
false
Screw connection
81.25
104.20
22.40
ETR4-11-W
04015080318835
Timing relay, 1C/O, 400VA...
Eaton
85364900
0.5
0.05
CE
AC
360000.00
1
1
1
1
85364900
CN
107
031882
031882
Timing relay, 1C/O, 24-24...
Electronic timing relay a...
ETR4-11-A
04015080318828
031882
Eaton
0
Master2016
false
false
24.0
24.0
24.0
1
0
0
0
0
0
false
false
false
false
true
false
false
false
false
false
false
false
false
false
Screw connection
81.25
104.20
22.40
ETR4-11-A
04015080318828
Timing relay, 1C/O, 24-24...
Eaton
85364900
1.8
0.05
CE
AC/DC
360000.00
1
1
1
1
85364900
CN
109
82
23
103
119428
119428
Timing relay, 2C/O, 24-24...
Electronic multi-function...
ETR2-69-D
04015081175741
119428
Eaton
0
Master2016
false
true
12.0
12.0
12.0
2
0
0
0
0
0
false
false
false
false
true
true
true
true
true
true
true
false
false
false
Screw connection
79.50
63.88
17.75
ETR2-69-D
04015081175741
Timing relay, 2C/O, 24-24...
Eaton
85364900
0.0
0.05
CE
AC/DC
0.05
1
1
1
1
85364900
BG
67
70
18
63
262730
262730
Timing relay, 1C/O, 24-24...
ETR2 electronic timing re...
ETR2-44
04015082627300
262730
Eaton
0
Master2016
false
false
24.0
24.0
24.0
0
0
0
0
0
0
false
false
false
true
false
false
true
true
false
false
false
false
true
true
Screw connection
70.00
63.88
17.75
ETR2-44
04015082627300
Timing relay, 1C/O, 24-24...
Eaton
85364900
0.0
0.05
CE
AC/DC
360000.00
1
1
1
1
85364900
BG
53
70
18
63
262688
262688
Timing relay, 1C/O, 24-24...
ETR2 electronic timing re...
ETR2-42
04015082626884
262688
Eaton
0
Master2016
false
false
24.0
24.0
24.0
0
1
0
0
0
0
false
false
false
true
false
false
true
true
false
false
false
false
false
false
Screw connection
70.00
63.88
17.75
ETR2-42
04015082626884
Timing relay, 1C/O, 24-24...
Eaton
85364900
0.0
0.05
CE
AC/DC
360000.00
1
1
1
1
85364900
BG
51
70
18
63
262687
262687
Timing relay, 1C/O, 24-24...
ETR2 electronic timing re...
ETR2-21
04015082626877
262687
Eaton
0
Master2016
false
false
24.0
24.0
24.0
0
1
0
0
0
0
false
false
false
false
false
false
false
false
true
false
false
false
false
false
Screw connection
70.00
63.88
17.75
ETR2-21
04015082626877
Timing relay, 1C/O, 24-24...
Eaton
85364900
0.0
0.05
CE
AC/DC
360000.00
1
1
1
1
85364900
BG
5
70
18
63
119427
119427
Timing relay, 2C/O, 24-24...
Electronic timing relay E...
ETR2-12-D
04015081175734
119427
Eaton
0
Master2016
false
false
24.0
24.0
24.0
2
0
0
0
0
0
false
false
false
false
false
false
false
false
false
false
true
false
false
false
Screw connection
79.50
63.88
17.75
ETR2-12-D
04015081175734
Timing relay, 2C/O, 24-24...
Eaton
85364900
0.0
0.05
CE
AC/DC
0.05
1
1
1
1
85364900
BG
71
70
18
63
262686
262686
Timing relay, 1C/O, 24-24...
ETR2 electronic timing re...
ETR2-12
04015082626860
262686
Eaton
0
Master2016
false
false
24.0
24.0
24.0
1
0
0
0
0
0
false
false
false
false
false
false
false
false
false
false
true
false
false
false
Screw connection
70.00
63.88
17.75
ETR2-12
04015082626860
Timing relay, 1C/O, 24-24...
Eaton
85364900
0.0
0.05
CE
AC/DC
360000.00
1
1
1
1
85364900
BG
53
70
18
63
119426
119426
Timing relay, 2C/O, 24-24...
Electronic timing relay E...
ETR2-11-D
04015081175727
119426
Eaton
0
Master2016
false
false
24.0
24.0
24.0
2
0
0
0
0
0
false
false
false
false
true
false
false
false
false
false
false
false
false
false
Screw connection
79.50
63.88
17.75
ETR2-11-D
04015081175727
Timing relay, 2C/O, 24-24...
Eaton
85364900
0.0
0.05
CE
AC/DC
0.05
1
1
1
1
85364900
BG
69
70
18
63
262684
262684
Timing relay, 1C/O, 24-24...
ETR2 electronic timing re...
ETR2-11
04015082626846
262684
Eaton
0
Master2016
false
false
24.0
24.0
24.0
1
0
0
0
0
0
false
false
false
false
true
false
false
false
false
false
false
false
false
false
Screw connection
70.00
63.88
17.75
ETR2-11
04015082626846
Timing relay, 1C/O, 24-24...
Eaton
85364900
0.0
0.05
CE
AC/DC
360000.00
1
1
1
1
85364900
BG
51
70
18
63
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表