您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Series ST | Industrial Handles - Bow handles / machine handles for industrial equipment: steel, round
Rohde
Handles
Bow type handles
Powered by
CAD模型選擇
{rohde/industriegriffe/03_buegelgriffe/st.prj},{NB=03_buegelgriffe - ST - ST-08_128_22},{NAME=ST-08_128_22},{INAME=ST2d08_128_22},{SHA256=wIdCynuo/R2jpSItxjQSR2YAstBDvLrrcUT7lnS4kQ8=},{BESTSTP=ST-08_128_22},{BEST=ST-08.128.22},{NTTEXT=Stahl Bügelgriffe},{NNTEXT=Griffserie ST},{BA=128},{M=M4},{T=8},{H=33},{D=8},{MAT=Stahl},{O=hochglanzverchromt},{FARBE=silber},{AUS=Befestigung rückseitig},{N=1000},{PDF=170},{NN1=Serie ST | Industriegriffe},{NT1=Bügelgriffe / Maschinengriffe für Industrieanlagen: Rundstahl},{SYN=Griffe, Griff, Bügelgriff, Maschinengriff, Maschine, Maschine, Industrie, Anlagen, rund, Stahl},{SYNEN=Bow, bow handle, handles, bow type, machine handle, machine, machines, industry, industries, industrial, plants, round, steel}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTSTP
Artikel wie STEP
[mm]
BEST
Order no.
[mm]
NTTEXT
Normtitel
[mm]
NNTEXT
Normnummer
[mm]
BA
Drilling distance
[mm]
M
Thread
[mm]
T
Depth
[mm]
H
Height
[mm]
D
Diameter
[mm]
MAT
Material
ⁿ/ₐ
O
Surface
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
N
Load capacity
[N]
PDF
Catalog page
ⁿ/ₐ
03_buegelgriffe - ST - ST...
ST-05_032_22
ST-05.032.22
Stahl Bügelgriffe
Griffserie ST
32
M3
6
21
5
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-05_042_22
ST-05.042.22
Stahl Bügelgriffe
Griffserie ST
42
M3
6
25
5
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-05_055_22
ST-05.055.22
Stahl Bügelgriffe
Griffserie ST
55
M3
6
25
5
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-05_076_22
ST-05.076.22
Stahl Bügelgriffe
Griffserie ST
76
M3
6
25
5
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-05_088_22
ST-05.088.22
Stahl Bügelgriffe
Griffserie ST
88
M3
6
25
5
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-08_032_22
ST-08.032.22
Stahl Bügelgriffe
Griffserie ST
32
M4
8
33
8
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-08_055_22
ST-08.055.22
Stahl Bügelgriffe
Griffserie ST
55
M4
8
33
8
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-08_064_22
ST-08.064.22
Stahl Bügelgriffe
Griffserie ST
64
M4
8
33
8
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-08_088_22
ST-08.088.22
Stahl Bügelgriffe
Griffserie ST
88
M4
8
33
8
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-08_096_22
ST-08.096.22
Stahl Bügelgriffe
Griffserie ST
96
M4
8
33
8
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-08_098_22
ST-08.098.22
Stahl Bügelgriffe
Griffserie ST
98
M4
8
33
8
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-08_102_22
ST-08.102.22
Stahl Bügelgriffe
Griffserie ST
102
M4
8
33
8
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-08_120_22
ST-08.120.22
Stahl Bügelgriffe
Griffserie ST
120
M4
8
33
8
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-08_128_22
ST-08.128.22
Stahl Bügelgriffe
Griffserie ST
128
M4
8
33
8
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-08_136_22
ST-08.136.22
Stahl Bügelgriffe
Griffserie ST
136
M4
8
33
8
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-10_055_22
ST-10.055.22
Stahl Bügelgriffe
Griffserie ST
55
M5
10
41
10
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-10_088_22
ST-10.088.22
Stahl Bügelgriffe
Griffserie ST
88
M5
10
41
10
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-10_100_22
ST-10.100.22
Stahl Bügelgriffe
Griffserie ST
100
M5
10
41
10
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-10_102_22
ST-10.102.22
Stahl Bügelgriffe
Griffserie ST
102
M5
10
41
10
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-10_115_22
ST-10.115.22
Stahl Bügelgriffe
Griffserie ST
115
M5
10
41
10
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-10_120_22
ST-10.120.22
Stahl Bügelgriffe
Griffserie ST
120
M5
10
41
10
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-10_136_22
ST-10.136.22
Stahl Bügelgriffe
Griffserie ST
136
M5
10
41
10
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-10_180_22
ST-10.180.22
Stahl Bügelgriffe
Griffserie ST
180
M5
10
41
10
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-10_200_22
ST-10.200.22
Stahl Bügelgriffe
Griffserie ST
200
M5
10
41
10
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
03_buegelgriffe - ST - ST...
ST-10_235_22
ST-10.235.22
Stahl Bügelgriffe
Griffserie ST
235
M5
10
41
10
steel
high gloss chromium plate...
silver
attachment from behind
1000
170
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表