您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
MC36 - Swivelling Tee
C Matic
Category Fittings
Push-on Fittings
MC Line - Brass Nickel-Plated Push-on Fittings
Powered by
CAD模型選擇
{cmatic/typology/push_on_fittings/mc_line_brass_nickel-plated_push-on_fittings/mc36_swivelling_tee.prj},{NB=02260032},{NAME=02260032},{CODE=02260032},{TYPE=MC36 06 14},{MAT=Brass Nickel Plated},{VAR_E_TUBO=6},{VAR_I_TUBO=4},{D1=G1/4},{L1=5,9},{L1IN=.232},{L2=26,5},{L2IN=1.043},{L3=17,2},{L3IN=.677},{L4=31,5},{L4IN=1.240},{CH1=12},{CH2=17},{G=63,2},{OZ=2.229},{WT=-20 ÷ 80},{WTF=-4 ÷ 176},{WP=18},{WPP=261},{TV=-99},{CONF2=RoHS},{AF=Pneumatic circuits},{NBCUSTOM=02260032},{NNCUSTOM=MC36},{NTCUSTOM=Swivelling Tee},{LINACUSTOM=02260032},{STEPFILE=02260032},{PNGFILE=MC36},{DWGFILE=MC36},{NN=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
NAME
Name
ⁿ/ₐ
CODE
Code
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
VAR_E_TUBO
Øe Tube
[mm]
VAR_I_TUBO
Øi Tube
[mm]
D1
ⁿ/ₐ
L1
[mm]
L1IN
[in]
L2
[mm]
L2IN
[in]
L3
[mm]
L3IN
[in]
L4
[mm]
L4IN
[in]
CH1
[mm]
CH2
[mm]
G
[g]
OZ
[oz]
WT
Working Temperature
[°C]
WTF
Working Temperature
[°F]
WP
Working Pressure (max)
[bar]
WPP
Working Pressure (max)
[psi]
TV
Vacuum
[kPA]
CONF2
Conformity
ⁿ/ₐ
AF
Application fields
ⁿ/ₐ
NN
[mm]
02260020
02260020
02260020
MC36 05 M5
Brass Nickel Plated
5
3
M5x0,8
4,1
.161
20
.787
9,8
.386
18,5
.728
8
8
14,3
.504
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02260021
02260021
02260021
MC36 05 18
Brass Nickel Plated
5
3
G1/8
4,4
.173
23
.906
15,2
.598
27
1.063
8
14
44,5
1.570
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02260030
02260030
02260030
MC36 06 M5
Brass Nickel Plated
6
4
M5x0,8
4,1
.161
20
.787
9,8
.386
18,5
.728
9
8
15,3
.540
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02260031
02260031
02260031
MC36 06 18
Brass Nickel Plated
6
4
G1/8
4,4
.173
25
.984
15,2
.598
27
1.063
12
14
44,1
1.556
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02260032
02260032
02260032
MC36 06 14
Brass Nickel Plated
6
4
G1/4
5,9
.232
26,5
1.043
17,2
.677
31,5
1.240
12
17
63,2
2.229
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02260041
02260041
02260041
MC36 08 18
Brass Nickel Plated
8
6
G1/8
4,4
.173
25
.984
15,2
.598
27
1.063
14
14
46,3
1.633
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02260042
02260042
02260042
MC36 08 14
Brass Nickel Plated
8
6
G1/4
5,9
.232
27,5
1.083
17,2
.677
31,5
1.240
14
17
66,5
2.346
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02260043
02260043
02260043
MC36 08 38
Brass Nickel Plated
8
6
G3/8
6,4
.252
29,5
1.161
20,7
.815
36
1.417
14
20
96,2
3.393
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02260052
02260052
02260052
MC36 10 14
Brass Nickel Plated
10
8
G1/4
5,9
.232
28,5
1.122
17,2
.677
31,5
1.240
16
17
72,4
2.554
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
02260053
02260053
02260053
MC36 10 38
Brass Nickel Plated
10
8
G3/8
6,4
.252
30,5
1.201
20,7
.815
36
1.417
16
20
103,3
3.644
-20 ÷ 80
-4 ÷ 176
18
261
-99
RoHS
Pneumatic circuits
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MC16 - Taper Elbow Fitting, male
C Matic
11.03.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表