您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
ISO 8132 - Vertical female counterhinge (ISO 8132)
CMB Cilindri
Accessories
Powered by
CAD模型選擇
{cmbcilindri/accessori/charnela_hembra.prj},{NB=0205039000025},{CK=25},{CM=25},{CL=56},{FL=55},{LE=37},{FB=13.5},{TB=85},{UH=113},{RC=40},{UR=70},{MR=25},{CODICE=0205039000025}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CK
H9 Ø
[mm]
CM
A16
[mm]
CL
h13
[mm]
FL
js14
[mm]
LE
[mm]
FB
Ø
[mm]
TB
js14
[mm]
UH
[mm]
RC
js14
[mm]
UR
[mm]
MR
[mm]
CODICE
Code
ⁿ/ₐ
0205039000012
12
12
28
34
22
9.0
50
70
20
40
12
0205039000012
0205039000016
16
16
36
40
27
11.0
65
90
26
50
16
0205039000016
0205039000020
20
20
45
45
30
11.0
75
98
32
58
20
0205039000020
0205039000025
25
25
56
55
37
13.5
85
113
40
70
25
0205039000025
0205039000032
32
32
70
65
43
17.5
110
143
50
85
32
0205039000032
0205039000040
40
40
90
76
52
22.0
130
170
65
108
40
0205039000040
0205039000050
50
50
110
95
65
26.0
170
220
80
130
50
0205039000050
0205039000063
63
63
140
112
75
33.0
210
270
100
160
63
0205039000063
0205039000080
80
80
170
140
95
39.0
250
320
125
210
80
0205039000080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表