您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: CMB Cilindri
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CMB Cilindri
ISO 6981/DIN 24337 - Rod eye with plain bearing
CMB Cilindri
Accessories
Powered by
CAD模型選擇
{cmbcilindri/accessori/iso_6981_asmtab.prj},{NB=0205026000080},{SIZE=125},{KK=M64x3},{NDM1=64},{KDM1=60.752},{P=3.000},{A=65},{B=80},{C1=67.0},{D=80},{R2=85.0},{D4=90},{D5=148},{H1=180},{I3=86},{I4=270},{CODICE=0205026000080},{RSC=12.00},{HSC=16},{R1SC=1.6},{H1SC=8.0},{SWSC=14.0},{DIST=108},{VER=0},{PPATH=iso_6981_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
SIZE
Bore
ⁿ/ₐ
KK
(Metric)
ⁿ/ₐ
B
h12
[mm]
C1
[mm]
D
H7 Ø
[mm]
R2
[mm]
D4
[mm]
D5
max
[mm]
H1
js16
[mm]
I3
min
[mm]
I4
[mm]
CODICE
Code
ⁿ/ₐ
0205026000032
50
M27x2
32
28.0
32
35.5
38
66
80
37
118
0205026000032
0205026000040
63
M33x2
40
33.0
40
45.0
47
80
97
46
146
0205026000040
0205026000050
80
M42x2
50
41.0
50
54.5
58
96
120
57
179
0205026000050
0205026000063
100
M48x2
63
53.0
63
68.0
70
114
140
64
211
0205026000063
0205026000080
125
M64x3
80
67.0
80
85.0
90
148
180
86
270
0205026000080
0205026000090
140
M72x3
90
72.0
90
92.5
100
160
195
91
296
0205026000090
0205026000100
160
M80x3
100
85.0
100
105.5
110
178
210
96
322
0205026000100
0205026000110
180
M90x3
110
88.0
110
117.5
125
190
235
106
364
0205026000110
0205026000125
200
M100x3
125
103.0
125
132.5
135
200
260
113
405
0205026000125
0205026000160
250
M125x4
160
130.0
160
163.0
165
250
310
126
488
0205026000160
0205026000200
320
M160x4
200
162.0
200
209.0
215
320
390
161
620
0205026000200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ISO 8133/DIN 24555 - Rod eye with spherical bearing
CMB Cilindri
19.10.2021
ISO 6982/DIN 24338 - Rod eye with spherical bearing
CMB Cilindri
19.10.2021
DIN 24556/24554 - Male hinge support with spherical bearing
CMB Cilindri
19.10.2021
Rod eye with spherical bearing
CMB Cilindri
19.10.2021
Type 08 - Rear spherical bearing
CMB Cilindri
19.10.2021
ISO 8132 - Rod end accessory
CMB Cilindri
19.10.2021
Connector
CMB Cilindri
19.10.2021
Torsion Springs with 180° pins - Stainless steel wire to UNI EN 10270.3 - N...
DIM
26.09.2017
P350, P550, P750 - "Slimline" Push-Pull Slimline
Brauer
24.07.2013
ISO 8132 - Vertical female counterhinge (ISO 8132)
CMB Cilindri
19.10.2021
Vertical male counterhinge
CMB Cilindri
19.10.2021
ISO 8132 - Trunnion mounting block
CMB Cilindri
19.10.2021
NC.88.00.038.0467 - Flange
Märkische Stanz-Partner
02.06.2020
FS 412 - Leader pins for large dies, DIN 9833
Märkische Stanz-Partner
31.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表