您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
A Series - Heavy-Duty Pneumatic Cylinders
Sheffer
Heavy Duty Pneumatic Cylinders
Powered by
CAD模型選擇
{sheffer/heavy_duty_pneumatic_cylinders/a_series_asmtab.prj},{NB=0400ANX00050NC0100S2-N050P15},{BORE=4.00000000},{DPLMIN=1.000},{E=4.50000000},{EE=0.50000000},{EEMAX=0.8400},{EEDPTH=0.5457},{EE1MAX=1.0625},{EE1DPTH=0.7500},{F=0.62500000},{F2=0.62500000},{G=1.62500000},{J=1.12500000},{K=0.31250000},{CB=1.25000000},{CD=0.75000000},{CL=2.50000000},{CW=0.62500000},{L=1.25000000},{LR=0.75000000},{MM2=1.00000000},{MR=0.75000000},{RT=},{MM=1.000},{STROKE=0.500},{MNT=NX},{RS=2},{SRS=},{SRT=0},{FPL=11},{RPL=11},{CU=},{CFL=0},{CRL=0},{ABS=},{ABL=0},{RB=},{ERE=},{EREL=0.0000},{ETE=},{ETEL=0.0000},{DP=},{DPL=0.0000},{STU=},{STUL=0.0000},{XI=0.0000},{TREL=},{BBS=0.0000},{FEA=},{FESA=},{REA=},{RESA=},{S=},{MATR=},{EP=},{NRR=},{WATF=},{MP=},{STC=},{CI=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PN
Part No.
ⁿ/ₐ
BORE
Bore Size (in inches):
[Inch]
PT
Port Type
ⁿ/ₐ
NOTE1
Message
ⁿ/ₐ
NOTE3
Message
ⁿ/ₐ
NOTE
Message
ⁿ/ₐ
NOTE2
Message
ⁿ/ₐ
E
[Inch]
EE
EE NPTF
[Inch]
F
[Inch]
G
[Inch]
J
[Inch]
K
[Inch]
CB
[Inch]
CD
[Inch]
CL
[Inch]
CW
[Inch]
L
[Inch]
LR
[Inch]
MR
[Inch]
RS2
RS
[Inch]
TA
[Inch]
TB
[Inch]
TD
[Inch]
TL
[Inch]
TM
[Inch]
TT
[Inch]
UM
[Inch]
UT
[Inch]
XG
[Inch]
Y2
Y
[Inch]
XC
[Inch]
XJ
[Inch]
ZB2
ZB
[Inch]
ZC
[Inch]
LB
[Inch]
P
[Inch]
AB
[Inch]
AH
[Inch]
AJ
[Inch]
AL
[Inch]
AO
[Inch]
AT
[Inch]
NT
ⁿ/ₐ
SB
[Inch]
ST
[Inch]
SU
[Inch]
SW
[Inch]
TN
[Inch]
TS
[Inch]
US
[Inch]
XS
[Inch]
XT
[Inch]
XA
[Inch]
ZA
[Inch]
SA
[Inch]
SN
[Inch]
SS
[Inch]
R
[Inch]
TF
[Inch]
UF
[Inch]
W2
W
[Inch]
WF
[Inch]
XF
[Inch]
ZF
[Inch]
AA
[Inch]
DD
[Inch]
FB
[Inch]
TE
[Inch]
WG
[Inch]
XK
[Inch]
ZJ
[Inch]
ZL
[Inch]
ZM
[Inch]
ZT
[Inch]
LD
[Inch]
0112ANX00050NC0050S2-N025...
0112ANX00050NC0050S2-N025...
1 1/8
NPT
N/A
N/A
N/A
250
1 3/4
1/4
3/8
1 3/32
27/32
7/32
5/8
3/8
1 1/4
5/16
15/16
7/16
3/8
0
7/8
1 3/4
3/4
3/4
1 3/4
1
3 1/4
3 1/4
1 23/32
1 23/32
5 5/16
3 29/32
4 19/32
5 11/16
3 3/4
2 3/16
5/16
1 1/16
1 1/8
1
3/8
1/8
5/16-18
5/16
1/2
15/16
3/8
0
2 1/2
3 1/4
1 3/8
1 25/32
5 3/8
5 3/4
5 3/4
2 1/16
2 5/8
1.19
2 3/8
3
5/8
1
4 3/8
4 3/4
1.68
1/4-28
1/4
0.00
1
0
0
5 7/32
5 5/8
5 3/8
4 3/8
0150ANX00050NC0062S2-N037...
0150ANX00050NC0062S2-N037...
1 1/2
NPT
N/A
N/A
N/A
250
2
3/8
3/8
1 15/32
31/32
7/32
3/4
1/2
1 3/4
1/2
3/4
1/2
1/2
0
1 1/4
2 1/2
1
1
2 1/2
1 1/2
4 1/2
4
1 15/16
1 15/16
5 3/8
4 3/16
4 27/32
5 7/8
4
2 1/4
3/8
1 3/16
1 1/4
1
3/8
1/8
1/4-20
3/8
1/2
15/16
3/8
5/8
2 3/4
3 1/2
1 3/8
1 15/16
5 5/8
6
6
2 1/4
2 7/8
1.43
2 3/4
3 3/8
5/8
1
4 5/8
5
2.02
1/4-28
1/4
0.00
1
0
0
5 23/32
6 1/8
5 5/8
4 7/8
0200ANX00050NC0062S2-N037...
0200ANX00050NC0062S2-N037...
2
NPT
N/A
N/A
N/A
250
2 1/2
3/8
3/8
1 3/8
7/8
1/4
3/4
1/2
1 3/4
1/2
3/4
1/2
1/2
0
1 1/2
3
1
1
3
1 1/2
5
4 1/2
1 15/16
1 15/16
5 3/8
4 3/16
4 7/8
5 7/8
4
2 1/4
3/8
1 7/16
1 3/4
1
3/8
1/8
5/16-18
3/8
1/2
15/16
3/8
7/8
3 1/4
4
1 3/8
1 15/16
5 5/8
6
6
2 1/4
2 7/8
1.84
3 3/8
4 1/8
5/8
1
4 5/8
5
2.60
5/16-24
5/16
0.00
1
0
0
5 3/4
6 1/8
5 3/4
4 7/8
0250ANX00050NC0062S2-N037...
0250ANX00050NC0062S2-N037...
2 1/2
NPT
N/A
N/A
N/A
250
3
3/8
3/8
1 3/8
7/8
1/4
3/4
1/2
1 3/4
1/2
3/4
1/2
1/2
0
1 3/4
3 1/2
1
1
3 1/2
1 1/2
5 1/2
5
1 15/16
1 15/16
5 1/2
4 5/16
5
6
4 1/8
2 3/8
3/8
1 5/8
2 1/4
1
3/8
1/8
3/8-16
3/8
1/2
15/16
3/8
1 1/4
3 3/4
4 1/2
1 3/8
1 15/16
5 3/4
6 1/8
6 1/8
2 3/8
3
2.19
3 7/8
4 5/8
5/8
1
4 3/4
5 1/8
3.10
5/16-24
5/16
0.00
1
0
0
5 7/8
6 1/4
5 7/8
5
0325ANX00050NC0100S2-N050...
0325ANX00050NC0100S2-N050...
3 1/4
NPT
N/A
N/A
N/A
250
3 3/4
1/2
5/8
1 5/8
1 1/8
5/16
1 1/4
3/4
2 1/2
5/8
1 1/4
3/4
3/4
0
2 1/4
4 1/2
1
1
4 1/2
1 3/4
6 1/2
5 3/4
2 7/16
2 7/16
6 7/8
5 1/16
5 15/16
7 5/8
4 7/8
2 5/8
1/2
1 15/16
2 3/4
1 1/4
1/2
1/8
1/2-13
1/2
3/4
1 1/4
1/2
1 1/2
4 3/4
5 3/4
1 7/8
2 7/16
6 7/8
7 3/8
7 3/8
2 5/8
3 1/4
2.76
4 11/16
5 1/2
3/4
1 3/8
5 5/8
6 1/4
3.90
3/8-24
3/8
0.00
1 3/8
0
0
7 1/16
7 1/2
7
6
0400ANX00050NC0100S2-N050...
0400ANX00050NC0100S2-N050...
4
NPT
N/A
N/A
N/A
250
4 1/2
1/2
5/8
1 5/8
1 1/8
5/16
1 1/4
3/4
2 1/2
5/8
1 1/4
3/4
3/4
0
2 1/2
5
1
1
5 1/4
2
7 1/4
6 1/2
2 7/16
2 7/16
6 7/8
5 1/16
5 15/16
7 5/8
4 7/8
2 5/8
1/2
2 1/4
3 1/2
1 1/4
1/2
1/8
1/2-13
1/2
3/4
1 1/4
1/2
2 1/16
5 1/2
6 1/2
1 7/8
2 7/16
6 7/8
7 3/8
7 3/8
2 5/8
3 1/4
3.32
5 7/16
6 1/4
3/4
1 3/8
5 5/8
6 1/4
4.70
3/8-24
3/8
0.00
1 3/8
0
0
7 1/16
7 1/2
7
6
0500ANX00050NC0100S2-N050...
0500ANX00050NC0100S2-N050...
5
NPT
N/A
N/A
N/A
250
5 1/2
1/2
5/8
1 5/8
1 1/8
7/16
1 1/4
3/4
2 1/2
5/8
1 1/4
3/4
3/4
0
3
6
1
1
6 1/4
2
8 1/4
7 1/2
2 7/16
2 7/16
7 1/8
5 5/16
6 5/16
7 7/8
5 1/8
2 7/8
5/8
2 3/4
4 1/4
1 3/8
5/8
3/16
5/8-11
3/4
1
1 9/16
11/16
2 11/16
6 7/8
8 1/4
2 1/16
2 7/16
7 1/4
7 7/8
7 7/8
2 7/8
3 1/8
4.10
6 5/8
7 5/8
3/4
1 3/8
5 7/8
6 1/2
5.80
1/2-20
1/2
0.00
1 3/8
0
0
7 7/16
7 3/4
7 11/16
6 1/4
0600ANX00050NC0138S2-N075...
0600ANX00050NC0138S2-N075...
6
NPT
N/A
N/A
N/A
250
6 1/2
3/4
3/4
1 7/8
1 3/8
7/16
1 1/2
1
3
3/4
1 1/2
1
1
0
3 5/8
7 1/4
1 3/8
1 3/8
7 5/8
2 1/2
10 3/8
9 1/4
2 13/16
2 13/16
8 1/8
5 15/16
7 1/16
9 1/8
5 3/4
3 1/8
3/4
3 1/4
5 1/4
1 3/8
5/8
3/16
3/4-10
3/4
1
1 9/16
11/16
3 1/4
7 7/8
9 1/4
2 5/16
2 13/16
8
8 5/8
8 1/2
3 1/8
3 5/8
4.88
7 5/8
8 5/8
7/8
1 5/8
6 5/8
7 3/8
6.90
1/2-20
1/2
0.00
1 5/8
0
0
8 5/16
8 3/4
8 7/16
7
0700ANX00050NC0138S2-N075...
0700ANX00050NC0138S2-N075...
7
NPT
N/A
N/A
N/A
250
7 1/2
3/4
3/4
1 7/8
1 3/8
9/16
1 1/2
1
3
3/4
1 1/2
1
1
4
4 1/4
8 1/2
1 3/8
1 3/8
8 3/4
2 1/2
11 1/2
10 1/4
2 13/16
2 13/16
8 1/4
6 1/16
7 5/16
9 1/4
5 1/8
3 1/4
3/4
0
6 1/8
1 13/16
11/16
1/4
3/4-10
3/4
1
1 9/16
11/16
3 1/2
8 7/8
10 1/4
2 5/16
2 13/16
8 9/16
9 1/4
8 3/4
3 1/4
3 3/4
5.73
0
0
1 5/8
1 5/8
0
0
8.10
5/8-18
1/2
6.75
3 1/2
5 3/8
6 3/4
7 13/16
8 7/8
9 1/16
5 5/8
0800ANX00050NC0138S2-N075...
0800ANX00050NC0138S2-N075...
8
NPT
N/A
N/A
N/A
250
8 1/2
3/4
3/4
1 7/8
1 3/8
9/16
1 1/2
1
3
3/4
1 1/2
1
1
4
4 3/4
9 1/2
1 3/8
1 3/8
9 3/4
2 1/2
12 1/2
11 1/4
2 13/16
2 13/16
8 1/4
6 1/16
7 5/16
9 1/4
5 1/8
3 1/4
3/4
0
7 1/8
1 13/16
11/16
1/4
3/4-10
3/4
1
1 9/16
11/16
4 1/2
9 7/8
11 1/4
2 5/16
2 13/16
8 9/16
9 1/4
8 3/4
3 1/4
3 3/4
6.44
0
0
1 5/8
1 5/8
0
0
9.10
5/8-18
5/8
7.57
3 1/2
5 3/8
6 3/4
7 13/16
8 7/8
9 1/16
5 5/8
1000ANX00050NC0175S2-N100...
1000ANX00050NC0175S2-N100...
10
NPT
N/A
N/A
N/A
250
10 5/8
1
3/4
2 1/8
1 7/8
5/8
2
1 3/8
4
1
2 1/8
1 3/8
1 3/8
4
5 7/8
11 3/4
1 3/4
1 3/4
12
3
15 1/2
14 1/8
3 1/8
3 1/8
10 3/8
7 1/4
8 7/8
11 3/4
6 3/8
4 1/8
1
0
8 7/8
2 1/8
7/8
1/4
1-8
1
1 1/4
2
7/8
5 1/2
12 3/8
14 1/8
2 3/4
3 1/8
10 3/8
11 1/4
10 5/8
4 1/8
4 5/8
7.92
0
0
1 7/8
1 7/8
0
0
11.20
3/4-16
3/4
9.40
4
6 3/8
8 1/4
9 1/8
10 3/8
10 15/16
6 5/8
1200ANX00050NC0200S2-N100...
1200ANX00050NC0200S2-N100...
12
NPT
N/A
N/A
N/A
250
12 3/4
1
3/4
2 3/16
1 15/16
5/8
2 1/2
1 3/4
5
1 1/4
2 1/4
1 3/4
1 3/4
4
6 7/8
13 3/4
1 3/4
1 3/4
14
3
17 1/2
16 1/4
3 1/4
3 1/4
11 1/8
7 7/8
9 1/2
12 7/8
6 7/8
4 5/8
1
0
11
2 1/8
7/8
3/8
1-8
1
1 1/4
2
7/8
7 1/4
14 1/2
16 1/4
2 7/8
3 1/4
11
11 7/8
11 1/8
4 5/8
5 1/8
9.40
0
0
2
2
0
0
13.30
3/4-16
3/4
11.10
4 3/16
6 15/16
8 7/8
9 3/4
11 1/8
11 9/16
7 1/8
1400ANX00050NC0250S2-N125...
1400ANX00050NC0250S2-N125...
14
NPT
N/A
N/A
N/A
250
14 3/4
1 1/4
3/4
2 7/8
2 3/8
3/4
2 1/2
2
5
1 1/4
2 1/2
2
2
4
8
16
2
2
16 1/4
3 1/2
20 1/4
18 3/4
3 13/16
3 13/16
12 7/8
9 5/16
11 1/8
14 7/8
8 1/8
5 1/2
1 1/4
0
12 5/8
2 7/16
1 1/16
3/8
1 1/4-7
1 1/4
1 1/2
2 1/2
1 1/8
8 3/8
17
19 1/4
3 3/8
3 13/16
12 13/16
13 7/8
13
5 1/2
5 7/8
10.90
0
0
2 1/4
2 1/4
0
0
15.40
7/8-14
7/8
12.87
5 1/8
8 1/4
10 3/8
11 5/8
13 1/8
13 9/16
8 5/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HH Series - Heavy-Duty Hydraulic Cylinders
Sheffer
09.01.2024
MH Series - Medium-Duty Hydraulic Cylinders
Sheffer
09.01.2024
MA Series - Medium-Duty Pneumatic Cylinders
Sheffer
09.01.2024
MH - Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
C20 Series - Heavy-Duty Cast Iron Pneumatic Cylinders
Sheffer
09.01.2024
Pins and Retainer - A, C20, MA, HH and MH Series
Sheffer
03.08.2023
B223 - FIXED BRIDGE HANDLE WITH SMOOTH THROUGH HOLE
Boteco
17.11.2021
B225 - FIXED INCLINED HANDLE
Boteco
17.11.2021
C990 - SOLID CONTROL HANDWHEEL WITH FOLDAWAY REVOLVING HANDLE AND LOCKING H...
Boteco
17.11.2021
M136 - REVOLVING AND FOLDING HANDLE
Boteco
17.11.2021
RT - Electro-Pneumatic Transducers
FUJIKURA COMPOSITES Inc.
23.04.2020
RP1 - Thin-Type Precision Air Regulator
FUJIKURA COMPOSITES Inc.
23.04.2020
AFU-2525 Series
FREEBEAR corporation
03.10.2023
B330 - BRIDGE HANDLE WITH TUBE D.30
Boteco
17.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表