您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
0160490000vr - Socket Head Cap Screws - Plastic Standard Head
Essentra Components
Fasteners
Screws & Bolts
Screws
Cap Screws
Socket Head Cap Screws
Socket Head Cap Screws - Plastic Standard Head
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k08000000/l3_k08020000/l4_k08020200/l5_k08020202/p090540/0160490000vr.prj},{NB=0160860000VR},{PN=0160860000VR},{AMERSID=-},{APACID=-},{EMEAID=1134989},{MAT=Nylon},{COLOR=Natural},{THD=M10 x 1.50},{L=20.000},{D=16.000},{T=10.000},{S=8.000},{COM=Moss},{SR=1.000},{TS=10.000},{SD=5.000},{PITCH=1.500},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
THD
Thread Size
[mm]
L
L Thead Length
[mm]
D
D Head Diameter
[mm]
T
T Head Height
[mm]
S
S Width Across Flats
[mm]
0160490000VR
0160490000VR
-
-
1134967
Nylon
Natural
M6 x 1.00
8.000
10.000
6.000
5.000
0160500000VR
0160500000VR
-
-
1134968
Nylon
Natural
M6 x 1.00
6.500
10.000
6.000
5.000
0160510000VR
0160510000VR
-
-
1134969
Nylon
Natural
M6 x 1.00
10.000
10.000
6.000
5.000
0160520000VR
0160520000VR
-
-
1134970
Nylon
Natural
M6 x 1.00
12.000
10.000
6.000
5.000
0160540000VR
0160540000VR
-
-
1134971
Nylon
Natural
M6 x 1.00
16.000
10.000
6.000
5.000
0160550000VR
0160550000VR
-
-
1134972
Nylon
Natural
M6 x 1.00
20.000
10.000
6.000
5.000
0160560000VR
0160560000VR
-
-
1134973
Nylon
Natural
M6 x 1.00
25.000
10.000
6.000
5.000
0160570000VR
0160570000VR
-
-
1134974
Nylon
Natural
M6 x 1.00
30.000
10.000
6.000
5.000
0160580000VR
0160580000VR
-
-
1134975
Nylon
Natural
M6 x 1.00
22.000
10.000
6.000
5.000
0160590000VR
0160590000VR
-
-
1134976
Nylon
Natural
M6 x 1.00
40.000
10.000
6.000
5.000
0160600000VR
0160600000VR
-
-
1134977
Nylon
Natural
M6 x 1.00
50.000
10.000
6.000
5.000
0160610000VR
0160610000VR
-
-
1134978
Nylon
Natural
M6 x 1.00
60.000
10.000
6.000
5.000
0160660000VR
0160660000VR
-
-
1134979
Nylon
Natural
M8 x 1.25
10.000
13.000
8.000
6.000
0160680000VR
0160680000VR
-
-
1134980
Nylon
Natural
M8 x 1.25
16.000
13.000
8.000
6.000
0160700000VR
0160700000VR
-
-
1134981
Nylon
Natural
M8 x 1.25
20.000
13.000
8.000
6.000
0160710000VR
0160710000VR
-
-
1134982
Nylon
Natural
M8 x 1.25
30.000
13.000
8.000
6.000
0160720000VR
0160720000VR
-
-
1134983
Nylon
Natural
M8 x 1.25
40.000
13.000
8.000
6.000
0160740000VR
0160740000VR
-
-
1134984
Nylon
Natural
M8 x 1.25
50.000
13.000
8.000
6.000
0160750000VR
0160750000VR
-
-
1134985
Nylon
Natural
M8 x 1.25
60.000
13.000
8.000
6.000
0160760000VR
0160760000VR
-
-
1134986
Nylon
Natural
M8 x 1.25
70.000
13.000
8.000
6.000
0160770000VR
0160770000VR
-
-
1134987
Nylon
Natural
M8 x 1.25
80.000
13.000
8.000
6.000
0160780000VR
0160780000VR
-
-
1134988
Nylon
Natural
M8 x 1.25
25.000
13.000
8.000
6.000
0160860000VR
0160860000VR
-
-
1134989
Nylon
Natural
M10 x 1.50
20.000
16.000
10.000
8.000
0160870000VR
0160870000VR
-
-
1134990
Nylon
Natural
M10 x 1.50
40.000
16.000
10.000
8.000
0160880000VR
0160880000VR
-
-
1134991
Nylon
Natural
M10 x 1.50
30.000
16.000
10.000
8.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Reference 62642 - Prevalling torque type lubrificated Hexagon nut plastic i...
EMILE MAURIN - Fixation (Boulonnerie - Visserie)
30.07.2020
PWS - Spring washer
A&T-3D Gallery
24.04.2024
CBM_b - Hexagon Socket Head Cap Screws - Bright Chromate
Misumi
28.07.2021
SNS-J - Socket Head Cap Screw
NBK (Nabeya Bi-tech Kaisha)
16.04.2024
EBCAS - Through hole type bolts
SRD-FA
04.04.2023
BOX-SCB - Screws (Box) - Hexagon Socket Head Cap Screws
Misumi
03.06.2021
SNSTG - High Intensity Titanium Alloy Socket Head Cap Screw
NBK (Nabeya Bi-tech Kaisha)
26.06.2024
BN 2068 - Hex socket head cap screws fully threaded (DIN 912; ISO 4762), cl...
Bossard Catalog
31.10.2023
BN 7 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), cl. 1...
Bossard Catalog
31.10.2023
13-5510, 13-5512, 13-5516, 13-5520, 13-5530, 13-6510, 13-6512, 13-6516, 13-...
80/20
27.07.2023
TCC - SCREW
Royme
11.10.2022
BN 31101 - Hex socket head cap screws fully threaded (DIN 912, ISO 4762), s...
Bossard Catalog
26.01.2023
N8001S - Screw for N8001
Agathon
11.04.2022
CBT - Titanium Hexagon Socket Head Cap Screws
Misumi
03.06.2021
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表