您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
English
QA認證資訊
目錄: Buerkert
Created: 02.09.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Buerkert
0131 - Toggle valves 2/2 or 3/2 way direct-acting
Buerkert
Solenoid Valves
General Purpose 3/2 Solenoids
Powered by
CAD模型選擇
{buerkert/magnetventile/32wege/0131.prj},{NB=0131-122060-Kipphebelventil 2/2 Wege oder 3/2 Wege direktwirkend},{BUNR=122060},{WW=F},{DN=10},{WKST=PV},{LTAS=KM25},{DSG=2},{DSA=2},{LTA=Klebemuffe Ø20},{GSD=1},{VAR=0},{KV=4.000},{DRUCK=0 - 0,5},{SPFR=230/UC},{DWST=FKM},{L1=136.000},{A5=43.000},{A6=23.000},{A8=6.000},{A9=3.000},{B1=5.000},{B2=41.000},{A3=19.000},{A4=27.500},{A7=5.000},{A10=20.200},{A11=16.000},{A12=MIN},{A1=14.000},{A2=30.000},{CNSMASSEXACT=1.160}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BUNR
Ident number
ⁿ/ₐ
WW
Circuit function
ⁿ/ₐ
DN
Orifice size
ⁿ/ₐ
WKST
Material
ⁿ/ₐ
LTAS
Port connection
ⁿ/ₐ
DSG
Darstellung Gehäuse
ⁿ/ₐ
DSA
Darstellung Anschluß
ⁿ/ₐ
LTA
Port connection
ⁿ/ₐ
GSD
Gerätesteckdose
ⁿ/ₐ
VAR
El. Rückmelder
ⁿ/ₐ
KV
Kv value water
[m3/h]
DRUCK
Pressure range
[bar]
SPFR
voltage / frequency V/Hz
[V/Hz]
DWST
Sealing material
[mm]
L1
Länge Gehäuse
[mm]
B1
Bund Mutter außen
[mm]
B2
Außen-DM Mutter
[mm]
A12
Thread length
[mm]
CNSMASSEXACT
Weight
[kg]
0131-017112-Direct-acting...
017112
A
10
PV
KM24
1
2
True union Ø16
1
1
2.000
0 - 3
230/50
EPDM
130.000
4.000
33.000
0.964
0131-046949-Direct-acting...
046949
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
024/UC
EPDM
130.000
4.000
33.000
1.021
0131-047915-Direct-acting...
047915
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
024/UC
FKM
130.000
4.000
33.000
1.050
0131-050443-Direct-acting...
050443
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
230/50
FKM
130.000
4.000
33.000
1.010
0131-050549-Direct-acting...
050549
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
230/50
EPDM
130.000
4.000
33.000
0.964
0131-051549-Direct-acting...
051549
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
240/50
EPDM
130.000
4.000
33.000
0.964
0131-051550-Direct-acting...
051550
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
240/50
FKM
130.000
4.000
33.000
1.010
0131-052624-Direct-acting...
052624
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
110/50
EPDM
130.000
4.000
33.000
0.964
0131-052953-Direct-acting...
052953
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
024/50
FKM
130.000
4.000
33.000
1.050
0131-077973-Direct-acting...
077973
A
10
PV
KM24
1
2
True union Ø16
1
1
2.000
0 - 3
024/UC
EPDM
130.000
4.000
33.000
1.021
0131-247590-Direct-acting...
247590
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
230/60
EPDM
130.000
4.000
33.000
0.964
0131-253777-Direct-acting...
253777
A
10
PV
KM24
1
2
True union Ø16
0
0
2.000
0 - 3
230/50
EPDM
130.000
4.000
33.000
0.964
0131-264450-Direct-acting...
264450
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
230/UC
EPDM
130.000
4.000
33.000
1.030
0131-265492-Direct-acting...
265492
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
048/50
EPDM
130.000
4.000
33.000
0.964
0131-393190-Direct-acting...
393190
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
024/UC
FKM
130.000
4.000
33.000
1.050
0131-423729-Direct-acting...
423729
A
10
PV
KM24
1
2
True union Ø16
1
0
2.000
0 - 3
230/50
FKM
130.000
4.000
33.000
1.050
0131-025551-Direct-acting...
025551
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
024/UC
EPDM
136.000
5.000
41.000
1.030
0131-043629-Direct-acting...
043629
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
048/50
FKM
136.000
5.000
41.000
1.082
0131-047683-Direct-acting...
047683
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
024/50
EPDM
136.000
5.000
41.000
1.030
0131-054820-Direct-acting...
054820
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
230/UC
FKM
136.000
5.000
41.000
1.082
0131-055817-Direct-acting...
055817
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
024/50
FKM
136.000
5.000
41.000
1.039
0131-055820-Direct-acting...
055820
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
110/50
FKM
136.000
5.000
41.000
1.039
0131-056060-Direct-acting...
056060
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
024/UC
FKM
136.000
5.000
41.000
1.082
0131-056789-Direct-acting...
056789
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
230/50
FKM
136.000
5.000
41.000
1.031
0131-056791-Direct-acting...
056791
A
10
PV
KM25
1
2
True union Ø20
1
0
2.000
0 - 3
230/50
EPDM
136.000
5.000
41.000
1.030
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表