您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
polski
English
QA認證資訊
目錄: RAMPA
Created: 16.03.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RAMPA
RAMPA®-Inserts type B
RAMPA
RAMPA®-Inserts
RAMPA®-Threaded inserts for soft wood
Powered by
CAD模型選擇
{rampa/inserts/softwood/inserts_type_b_002.prj},{NB=002852001_100},{ART=002852001},{D=14.0},{L=12},{D1H=8},{H=3.0},{N=2.0},{T=4},{L1=0},{D2=0.0},{D3=9.0},{F=1.80},{CODE1=1},{CODE2=3},{DESC=RAMPA-MUFFEN TYP B 14 X 12 M8, STAHL VERZINKT},{LONGTEXT=RAMPA-Muffen Typ B (ähnlich DIN 7965) mit Schlitz und durchgehendem Innengewinde. Geeignet zum automatischen Einschrauben.},{D1=M8},{VH1=[12.0:12.5]},{V=12.0-12.5},{MAT=Stahl verzinkt (blau passiviert)},{FARBE=BAC4C8},{GEW=0.005917},{TARIC=73181692},{DIN=ähnlich DIN 7965},{MATCOMPL1=../../pool/1_rohs.png},{MATCOMPL2=../../pool/3_reach.png},{MATCOMPL3=RoHS-konform nach Artikel 4 / Anhang III / 6a},{MATCOMPL4=f13ebe20-9e34-48e7-b71d-5e1302378a0e},{IMDS=},{PCK=100}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ART
Article number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
LONGTEXT
Product description
ⁿ/ₐ
D
Outside-Ø
[mm]
L
Length
[mm]
D1
Internal thread
[mm]
V
Pre-drilling Ø (recommendation)
[mm]
MAT
Material
ⁿ/ₐ
GEW
Net weight (Piece)
[kg]
TARIC
Customs tariff number
ⁿ/ₐ
DIN
DIN specification
ⁿ/ₐ
IMDS
IMDS No.
ⁿ/ₐ
ARTS
Article number parts list
ⁿ/ₐ
002306001
002306001
RAMPA®-INSERTS TYPE B 6 X...
RAMPA® inserts type B (si...
6.0
6
M3
5
Steel zinc plated (blue p...
0.000488
73181692
ähnlich DIN 7965
0023060010100
002406001
002406001
RAMPA®-INSERTS TYPE B 8 X...
RAMPA® inserts type B (si...
8.0
6
M4
7
Steel zinc plated (blue p...
0.001061
73181692
ähnlich DIN 7965
0024060010100
002408001
002408001
RAMPA®-INSERTS TYPE B 8 X...
RAMPA® inserts type B (si...
8.0
8
M4
7
Steel zinc plated (blue p...
0.001135
73181692
ähnlich DIN 7965
0024080010100
002410001
002410001
RAMPA®-INSERTS TYPE B 8 X...
RAMPA® inserts type B (si...
8.0
10
M4
7
Steel zinc plated (blue p...
0.001509
73181692
ähnlich DIN 7965
0024100010100
00241003
00241003
RAMPA®-INSERTS TYPE B 8 X...
RAMPA® inserts type B (si...
8.0
10
M4
7.5
Stainless steel 1.4305
0.001632
73181639
ähnlich DIN 7965
00241003010
002412001
002412001
RAMPA®-INSERTS TYPE B 8 X...
RAMPA® inserts type B (si...
8.0
12
M4
7
Steel zinc plated (blue p...
0.001781
73181692
ähnlich DIN 7965
0024120010100
002508001
002508001
RAMPA®-INSERTS TYPE B 10 ...
RAMPA® inserts type B (si...
10.0
8
M5
8.0-8.5
Steel zinc plated (blue p...
0.0020181
73181692
ähnlich DIN 7965
0025080010100
002510001
002510001
RAMPA®-INSERTS TYPE B 10 ...
RAMPA® inserts type B (si...
10.0
10
M5
8.0-8.5
Steel zinc plated (blue p...
0.00243
73181692
ähnlich DIN 7965
0025100010100
00250901
00250901
RAMPA®-INSERTS TYPE B 9 X...
RAMPA® inserts type B (si...
9.0
12
M5
7.5-8.0
Brass
0.001992
74153300
ähnlich DIN 7965
002509010100
002512001
002512001
RAMPA®-INSERTS TYPE B 10 ...
RAMPA® inserts type B (si...
10.0
12
M5
8.0-8.5
Steel zinc plated (blue p...
0.002958
73181692
ähnlich DIN 7965
0025120010100
00251203
00251203
RAMPA®-INSERTS TYPE B 10 ...
RAMPA® inserts type B (si...
10.0
12
M5
8.0-8.5
Stainless steel 1.4305
0.002933
73181639
ähnlich DIN 7965
00251203010
002608001
002608001
RAMPA®-INSERTS TYPE B 12 ...
RAMPA® inserts type B (si...
12.0
8
M6
10.0-10.5
Steel zinc plated (blue p...
0.0032
73181692
ähnlich DIN 7965
0026080010100
00261001
00261001
RAMPA®-INSERTS TYPE B 12 ...
RAMPA® inserts type B (si...
12.0
10
M6
10.0-10.5
Brass
0.003909
74153300
ähnlich DIN 7965
848667546 / 1
002610010100
002610001
002610001
RAMPA®-INSERTS TYPE B 12 ...
RAMPA® inserts type B (si...
12.0
10
M6
10.0-10.5
Steel zinc plated (blue p...
0.003545
73181692
ähnlich DIN 7965
0026100010100
00261203
00261203
RAMPA®-INSERTS TYPE B 12 ...
RAMPA® inserts type B (si...
12.0
12
M6
10.0-10.5
Stainless steel 1.4305
0.004881
73181639
ähnlich DIN 7965
002612030100
002612001
002612001
RAMPA®-INSERTS TYPE B 12 ...
RAMPA® inserts type B (si...
12.0
12
M6
10.0-10.5
Steel zinc plated (blue p...
0.004564
73181692
ähnlich DIN 7965
0026120010100
00261503
00261503
RAMPA®-INSERTS TYPE B 12 ...
RAMPA® inserts type B (si...
12.0
15
M6
10.5-11.0
Stainless steel 1.4305
0.006215
73181639
ähnlich DIN 7965
00261503010
002615001
002615001
RAMPA®-INSERTS TYPE B 12 ...
RAMPA® inserts type B (si...
12.0
15
M6
10.0-10.5
Steel zinc plated (blue p...
0.005398
73181692
ähnlich DIN 7965
0026150010100
002618001
002618001
RAMPA®-INSERTS TYPE B 12 ...
RAMPA® inserts type B (si...
12.0
18
M6
10.0-10.5
Steel zinc plated (blue p...
0.006765
73181692
ähnlich DIN 7965
0026180010100
002620001
002620001
RAMPA®-INSERTS TYPE B 12 ...
RAMPA® inserts type B (si...
12.0
20
M6
10.0-10.5
Steel zinc plated (blue p...
0.0068
73181692
ähnlich DIN 7965
0026200010100
002852001
002852001
RAMPA®-INSERTS TYPE B 14 ...
RAMPA® inserts type B (si...
14.0
12
M8
12.0-12.5
Steel zinc plated (blue p...
0.005917
73181692
ähnlich DIN 7965
0028520010100
00285503
00285503
RAMPA®-INSERTS TYPE B 14 ...
RAMPA® inserts type B (si...
14.0
15
M8
12.5-13.0
Stainless steel 1.4305
0.008021
73181639
ähnlich DIN 7965
00285503010
002855001
002855001
RAMPA®-INSERTS TYPE B 14 ...
RAMPA® inserts type B (si...
14.0
15
M8
12.0-12.5
Steel zinc plated (blue p...
0.006917
73181692
ähnlich DIN 7965
0028550010100
00285801
00285801
RAMPA®-INSERTS TYPE B 14 ...
RAMPA® inserts type B (si...
14.0
18
M8
12.0-12.5
Brass
0.00938
74153300
ähnlich DIN 7965
002858010100
002858001
002858001
RAMPA®-INSERTS TYPE B 14 ...
RAMPA® inserts type B (si...
14.0
18
M8
12.0-12.5
Steel zinc plated (blue p...
0.008646
73181692
ähnlich DIN 7965
0028580010100
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表