您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
0002000H - Steel(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/0200h.prj},{NB=00-02-000H-0040-0250},{S=M 4},{L=25},{L1=5,6,7,8,10,12,14,15,16,18,20,25,30,35,40,45,50},{L2=8,10,12,15,16,20,25,30}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-02-000H-0040-0050
M 4
5
00-02-000H-0040-0050
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0060
M 4
6
00-02-000H-0040-0060
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0070
M 4
7
00-02-000H-0040-0070
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0080
M 4
8
00-02-000H-0040-0080
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0100
M 4
10
00-02-000H-0040-0100
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0120
M 4
12
00-02-000H-0040-0120
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0140
M 4
14
00-02-000H-0040-0140
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0150
M 4
15
00-02-000H-0040-0150
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0160
M 4
16
00-02-000H-0040-0160
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0180
M 4
18
00-02-000H-0040-0180
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0200
M 4
20
00-02-000H-0040-0200
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0250
M 4
25
00-02-000H-0040-0250
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0300
M 4
30
00-02-000H-0040-0300
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0350
M 4
35
00-02-000H-0040-0350
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0400
M 4
40
00-02-000H-0040-0400
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0450
M 4
45
00-02-000H-0040-0450
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0040-0500
M 4
50
00-02-000H-0040-0500
0.700
2
7
-0.5
1.400
-0.3
00-02-000H-0050-0080
M 5
8
00-02-000H-0050-0080
0.800
2
9
-0.6
2.800
-0.3
00-02-000H-0050-0100
M 5
10
00-02-000H-0050-0100
0.800
2
9
-0.6
2.800
-0.3
00-02-000H-0050-0120
M 5
12
00-02-000H-0050-0120
0.800
2
9
-0.6
2.800
-0.3
00-02-000H-0050-0150
M 5
15
00-02-000H-0050-0150
0.800
2
9
-0.6
2.800
-0.3
00-02-000H-0050-0160
M 5
16
00-02-000H-0050-0160
0.800
2
9
-0.6
2.800
-0.3
00-02-000H-0050-0200
M 5
20
00-02-000H-0050-0200
0.800
2
9
-0.6
2.800
-0.3
00-02-000H-0050-0250
M 5
25
00-02-000H-0050-0250
0.800
2
9
-0.6
2.800
-0.3
00-02-000H-0050-0300
M 5
30
00-02-000H-0050-0300
0.800
2
9
-0.6
2.800
-0.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00000006 - Steel(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020006 - Stainless(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N00002LT - Lead Lock Nut (Thin)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00212C0 - E-Lock Nut with cap (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0020210 - U-Nut with cap (SUS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0081210 - E-Lock Nut (S45C)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000204 - U-Nut (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002K4 - Flanged U-Nut (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002L1 - Lead Lock Nut with flange
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002L4 - Lead Lock Nut (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002LA - Lead Lock Nut (Small)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002W4 - Weld U Nut (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000680 - Tough Lock Nut (Small)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000720 - Ten-lock Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表