您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
0002000A - Stainless(+)Hexagon upset head machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/0200a.prj},{NB=00-02-000A-0060-0100},{SIZE=M 6},{L=10},{L1=5,6,8,10,12,14,15,16},{L2=10,12,15,16,18,20,22,25,30,35,40},{L3=6,8,10,12,14,15,16,18,20,25,30,35,40,45,50},{L4=8,10,12,14,15,16,18,20,22,25,30,35,40,45,50,55,60,65,70,75,80},{L5=10,12,14,15,16,20,22,25,30,35,40,45,50,55,60,65,70}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SIZE
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
K
k: Width
[mm]
TK
tolerance-k
[mm]
S
s: Width
[mm]
TS
tolerance-s
[mm]
E
Width
[mm]
00-02-000A-0030-0050
M 3
5
00-02-000A-0030-0050
0.400
2
2.000
+-0.1
5.500
-0.2
6.050
00-02-000A-0030-0060
M 3
6
00-02-000A-0030-0060
0.400
2
2.000
+-0.1
5.500
-0.2
6.050
00-02-000A-0030-0080
M 3
8
00-02-000A-0030-0080
0.400
2
2.000
+-0.1
5.500
-0.2
6.050
00-02-000A-0030-0100
M 3
10
00-02-000A-0030-0100
0.400
2
2.000
+-0.1
5.500
-0.2
6.050
00-02-000A-0030-0120
M 3
12
00-02-000A-0030-0120
0.400
2
2.000
+-0.1
5.500
-0.2
6.050
00-02-000A-0030-0140
M 3
14
00-02-000A-0030-0140
0.400
2
2.000
+-0.1
5.500
-0.2
6.050
00-02-000A-0030-0150
M 3
15
00-02-000A-0030-0150
0.400
2
2.000
+-0.1
5.500
-0.2
6.050
00-02-000A-0030-0160
M 3
16
00-02-000A-0030-0160
0.400
2
2.000
+-0.1
5.500
-0.2
6.050
00-02-000A-0040-0100
M 4
10
00-02-000A-0040-0100
0.700
2
2.800
+-0.1
7.000
-0.2
7.700
00-02-000A-0040-0120
M 4
12
00-02-000A-0040-0120
0.700
2
2.800
+-0.1
7.000
-0.2
7.700
00-02-000A-0040-0150
M 4
15
00-02-000A-0040-0150
0.700
2
2.800
+-0.1
7.000
-0.2
7.700
00-02-000A-0040-0160
M 4
16
00-02-000A-0040-0160
0.700
2
2.800
+-0.1
7.000
-0.2
7.700
00-02-000A-0040-0180
M 4
18
00-02-000A-0040-0180
0.700
2
2.800
+-0.1
7.000
-0.2
7.700
00-02-000A-0040-0200
M 4
20
00-02-000A-0040-0200
0.700
2
2.800
+-0.1
7.000
-0.2
7.700
00-02-000A-0040-0220
M 4
22
00-02-000A-0040-0220
0.700
2
2.800
+-0.1
7.000
-0.2
7.700
00-02-000A-0040-0250
M 4
25
00-02-000A-0040-0250
0.700
2
2.800
+-0.1
7.000
-0.2
7.700
00-02-000A-0040-0300
M 4
30
00-02-000A-0040-0300
0.700
2
2.800
+-0.1
7.000
-0.2
7.700
00-02-000A-0040-0350
M 4
35
00-02-000A-0040-0350
0.700
2
2.800
+-0.1
7.000
-0.2
7.700
00-02-000A-0040-0400
M 4
40
00-02-000A-0040-0400
0.700
2
2.800
+-0.1
7.000
-0.2
7.700
00-02-000A-0050-0060
M 5
6
00-02-000A-0050-0060
0.800
2
3.500
+-0.1
8.000
-0.2
8.700
00-02-000A-0050-0080
M 5
8
00-02-000A-0050-0080
0.800
2
3.500
+-0.1
8.000
-0.2
8.700
00-02-000A-0050-0100
M 5
10
00-02-000A-0050-0100
0.800
2
3.500
+-0.1
8.000
-0.2
8.700
00-02-000A-0050-0120
M 5
12
00-02-000A-0050-0120
0.800
2
3.500
+-0.1
8.000
-0.2
8.700
00-02-000A-0050-0140
M 5
14
00-02-000A-0050-0140
0.800
2
3.500
+-0.1
8.000
-0.2
8.700
00-02-000A-0050-0150
M 5
15
00-02-000A-0050-0150
0.800
2
3.500
+-0.1
8.000
-0.2
8.700
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00020003 - Stainless(+)Truss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
70020061 - TRF/StainlessFlat countersunk Hexagon socket
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00010002 - Brass(+)Round countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0020210 - U-Nut with cap (SUS)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00212F0 - E-Lock Nut with cap and flange (Stainless)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002V4 - V-Nut (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002W4 - Weld U Nut (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N00002L0 - Lead Lock Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000510 - Spring Nut (Small)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N0000674 - Tough Lock Nut (Details)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
00000003 - Steel(+)Truss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
0002T103 - StainlessTRXTruss machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00060006 - Aluminum(+)Flat countersunk machine screw(Small head)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0000200 - U-Nut
SUNCO INDUSTRY CO.,LTD.
31.10.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表