您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
00010204 - Brass(+)(-)Binding head machine screw
SUNCO INDUSTRY CO.,LTD.
Machine Screws
Powered by
CAD模型選擇
{sunco/machine_screws/01204.prj},{NB=00-01-0204-0040-0050},{S=M 4},{L=5},{L1=4,5,6,8,10,12,14,16},{L2=5,6,8,10,12,16,20,25},{L3=8,10,12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p: Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
dk: Outside Diameter
[mm]
TDK
tolerance-dk
[mm]
K
k: Width
[mm]
TK
tolerance-k
[mm]
00-01-0204-0030-0040
M 3
4
00-01-0204-0030-0040
0.500
2
6.300
-0.5
1.300
+-0.15
00-01-0204-0030-0050
M 3
5
00-01-0204-0030-0050
0.500
2
6.300
-0.5
1.300
+-0.15
00-01-0204-0030-0060
M 3
6
00-01-0204-0030-0060
0.500
2
6.300
-0.5
1.300
+-0.15
00-01-0204-0030-0080
M 3
8
00-01-0204-0030-0080
0.500
2
6.300
-0.5
1.300
+-0.15
00-01-0204-0030-0100
M 3
10
00-01-0204-0030-0100
0.500
2
6.300
-0.5
1.300
+-0.15
00-01-0204-0030-0120
M 3
12
00-01-0204-0030-0120
0.500
2
6.300
-0.5
1.300
+-0.15
00-01-0204-0030-0140
M 3
14
00-01-0204-0030-0140
0.500
2
6.300
-0.5
1.300
+-0.15
00-01-0204-0030-0160
M 3
16
00-01-0204-0030-0160
0.500
2
6.300
-0.5
1.300
+-0.15
00-01-0204-0040-0050
M 4
5
00-01-0204-0040-0050
0.700
2
8.300
-0.5
1.700
+-0.15
00-01-0204-0040-0060
M 4
6
00-01-0204-0040-0060
0.700
2
8.300
-0.5
1.700
+-0.15
00-01-0204-0040-0080
M 4
8
00-01-0204-0040-0080
0.700
2
8.300
-0.5
1.700
+-0.15
00-01-0204-0040-0100
M 4
10
00-01-0204-0040-0100
0.700
2
8.300
-0.5
1.700
+-0.15
00-01-0204-0040-0120
M 4
12
00-01-0204-0040-0120
0.700
2
8.300
-0.5
1.700
+-0.15
00-01-0204-0040-0160
M 4
16
00-01-0204-0040-0160
0.700
2
8.300
-0.5
1.700
+-0.15
00-01-0204-0040-0200
M 4
20
00-01-0204-0040-0200
0.700
2
8.300
-0.5
1.700
+-0.15
00-01-0204-0040-0250
M 4
25
00-01-0204-0040-0250
0.700
2
8.300
-0.5
1.700
+-0.15
00-01-0204-0050-0080
M 5
8
00-01-0204-0050-0080
0.800
2
10.300
-0.6
2.100
+-0.2
00-01-0204-0050-0100
M 5
10
00-01-0204-0050-0100
0.800
2
10.300
-0.6
2.100
+-0.2
00-01-0204-0050-0120
M 5
12
00-01-0204-0050-0120
0.800
2
10.300
-0.6
2.100
+-0.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
00000204 - Steel(+)(-)Binding head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
BOX-KNTR, BOX-SKNTR - (Box Set) Nuts JIS3 Class
Misumi
30.06.2021
BOX-TRSS, BOX-BTRSS - (Box Set) Cross Recessed Truss Machine Screws
Misumi
17.04.2024
BTRSS, TRSS - Cross Recessed Truss Machine Screws
Misumi
31.05.2023
TAL09 - Cross Slot Big Flat Head Screw
Yiheda 3D Electronic Gallery
09.05.2024
BDJ, BDJS - Cross Recessed Binding Head Screws
Misumi
31.05.2023
SPM - Phillips Big Head Screws
SAMLO
24.03.2023
Q230 - Kombischrauben mit flachen Scheiben
Chinese Manufacturers
21.05.2014
DIN 6900-2 Z3-1 Z steel 4.8 zinc-plated - Pozidriv SEMS screws with waved s...
A.R.T. Elektromechanik
26.01.2023
DIN 6900-2 Z3 Z stainless steel A2 plain - Pozidriv SEMS screws with waved ...
A.R.T. Elektromechanik
26.01.2023
AX plastic bolt - for interior installation
Rittal
30.06.2021
DIN 6900 KLEMM ZS steel 4.8 zinc-plated - Slottet Pozidriv SEMS screws with...
A.R.T. Elektromechanik
26.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表