您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
GB 840-88 B - 塑料滚花头螺钉
Chinese Manufacturers
天云山紧固件
Powered by
CAD模型選擇
{chinese_manufacturers/hd-bzj/gb840-88b.prj},{NB=Screws GB 840 BM8X30},{IDNR=},{GUIGE=M8},{D=8.000},{P=1.000},{DK=25.000},{K=8.000},{DP=5.500},{DPMAX=5.500},{DPMIN=5.200},{Z=4.300},{ZMAX=4.300},{ZMIN=4.000},{R=50.000},{L=30.000},{LMIN=29.580},{LMAX=30.420}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
GUIGE
螺纹规格
[mm]
D
[mm]
P
[mm]
DK
[mm]
K
[mm]
DP
[mm]
DPMAX
[mm]
DPMIN
[mm]
Z
[mm]
ZMAX
[mm]
ZMIN
[mm]
R
[mm]
L
公称值
[mm]
LMIN
[mm]
LMAX
[mm]
螺钉 GB 840 BM4X8
M4
4.000
0.500
12.000
5.000
2.500
2.500
2.250
2.250
2.250
2.000
25.000
8.000
7.710
8.290
螺钉 GB 840 BM4X10
M4
4.000
0.500
12.000
5.000
2.500
2.500
2.250
2.250
2.250
2.000
25.000
10.000
9.710
10.290
螺钉 GB 840 BM4X12
M4
4.000
0.500
12.000
5.000
2.500
2.500
2.250
2.250
2.250
2.000
25.000
12.000
11.650
12.350
螺钉 GB 840 BM4X16
M4
4.000
0.500
12.000
5.000
2.500
2.500
2.250
2.250
2.250
2.000
25.000
16.000
15.650
16.350
螺钉 GB 840 BM4X20
M4
4.000
0.500
12.000
5.000
2.500
2.500
2.250
2.250
2.250
2.000
25.000
20.000
19.580
20.420
螺钉 GB 840 BM4X25
M4
4.000
0.500
12.000
5.000
2.500
2.500
2.250
2.250
2.250
2.000
25.000
25.000
24.580
25.420
螺钉 GB 840 BM4X30
M4
4.000
0.500
12.000
5.000
2.500
2.500
2.250
2.250
2.250
2.000
25.000
30.000
29.580
30.420
螺钉 GB 840 BM5X10
M5
5.000
0.500
16.000
6.000
3.500
3.500
3.200
2.750
2.750
2.500
32.000
10.000
9.710
10.290
螺钉 GB 840 BM5X12
M5
5.000
0.500
16.000
6.000
3.500
3.500
3.200
2.750
2.750
2.500
32.000
12.000
11.650
12.350
螺钉 GB 840 BM5X16
M5
5.000
0.500
16.000
6.000
3.500
3.500
3.200
2.750
2.750
2.500
32.000
16.000
15.650
16.350
螺钉 GB 840 BM5X20
M5
5.000
0.500
16.000
6.000
3.500
3.500
3.200
2.750
2.750
2.500
32.000
20.000
19.580
20.420
螺钉 GB 840 BM5X25
M5
5.000
0.500
16.000
6.000
3.500
3.500
3.200
2.750
2.750
2.500
32.000
25.000
24.580
25.420
螺钉 GB 840 BM5X30
M5
5.000
0.500
16.000
6.000
3.500
3.500
3.200
2.750
2.750
2.500
32.000
30.000
29.580
30.420
螺钉 GB 840 BM5X35
M5
5.000
0.500
16.000
6.000
3.500
3.500
3.200
2.750
2.750
2.500
32.000
35.000
34.500
35.500
螺钉 GB 840 BM5X40
M5
5.000
0.500
16.000
6.000
3.500
3.500
3.200
2.750
2.750
2.500
32.000
40.000
39.500
40.500
螺钉 GB 840 BM6X12
M6
6.000
0.750
20.000
6.000
4.000
4.000
3.700
3.250
3.250
3.000
40.000
12.000
11.650
12.350
螺钉 GB 840 BM6X16
M6
6.000
0.750
20.000
6.000
4.000
4.000
3.700
3.250
3.250
3.000
40.000
16.000
15.650
16.350
螺钉 GB 840 BM6X20
M6
6.000
0.750
20.000
6.000
4.000
4.000
3.700
3.250
3.250
3.000
40.000
20.000
19.580
20.420
螺钉 GB 840 BM6X25
M6
6.000
0.750
20.000
6.000
4.000
4.000
3.700
3.250
3.250
3.000
40.000
25.000
24.580
25.420
螺钉 GB 840 BM6X30
M6
6.000
0.750
20.000
6.000
4.000
4.000
3.700
3.250
3.250
3.000
40.000
30.000
29.580
30.420
螺钉 GB 840 BM6X35
M6
6.000
0.750
20.000
6.000
4.000
4.000
3.700
3.250
3.250
3.000
40.000
35.000
34.500
35.500
螺钉 GB 840 BM6X40
M6
6.000
0.750
20.000
6.000
4.000
4.000
3.700
3.250
3.250
3.000
40.000
40.000
39.500
40.500
螺钉 GB 840 BM8X16
M8
8.000
1.000
25.000
8.000
5.500
5.500
5.200
4.300
4.300
4.000
50.000
16.000
15.650
16.350
螺钉 GB 840 BM8X20
M8
8.000
1.000
25.000
8.000
5.500
5.500
5.200
4.300
4.300
4.000
50.000
20.000
19.580
20.420
螺钉 GB 840 BM8X25
M8
8.000
1.000
25.000
8.000
5.500
5.500
5.200
4.300
4.300
4.000
50.000
25.000
24.580
25.420
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
LPGS/LPGSG - Stripper Guide Pins - Straight Type
Chinese Manufacturers
21.05.2014
LHLB-80 - H-Type Lifters
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
LHLD - H-Type Lifters
Chinese Manufacturers
21.05.2014
GB/T 67-2000 - 开槽盘头螺钉
Chinese Manufacturers
26.06.2017
GB/T297-94 30000 - 滚动轴承 圆锥滚子轴承 外形尺寸
Chinese Manufacturers
21.05.2014
00 - 滚动轴承 深沟球轴承 外形尺寸
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
HB4-23-2002 - Tee,A type,asymmetry,flared tube
Chinese Manufacturers
21.05.2014
4R210-08 - 4R210-08
Chinese Manufacturers
21.05.2014
08B-1 - 08B-1
Chinese Manufacturers
21.05.2014
GB 840-88 A - 塑料滚花头螺钉
Chinese Manufacturers
21.05.2014
12A-Z1 - 12A-Z1
Chinese Manufacturers
21.05.2014
08B-2 - 08B-2
Chinese Manufacturers
21.05.2014
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表