ZW/ZWAS 1611 - Normzylinder
Storz-Hydrauliksysteme
160 bar
with measuring system
Powered by
CAD模型選擇
{storzhydraulik/160_bar/with_measuring_system/zw_1611_asmtab.prj},{NB=ZW 1611-80/45-A-29-RG-0-B1C-G1-E3-11-0.2(00)},{AS=},{K=80},{MM=45},{MMX=45,56},{BS=A},{STROKE=29},{POS=0},{XV=0},{DV=RG},{LDA=0},{ODK=B},{KS=1},{KSW=C},{ADL=G},{LA=1},{EN=E},{ENP=3},{HDW=1},{TDW=1},{STE=0},{A1=50.3},{KK=M33x2},{A=45},{BX=85},{B1X=130},{D=130},{D1=95},{D2=65},{D3=129},{H1X=107.0},{L1X=101},{PJX=134.0},{R2X=82.5},{VEX=36},{WFX=54},{OH=62.0},{X2X=68.5},{X3X=65.0},{X4X=83.5},{Y=91},{PPATH=../diff_cylinder/zw1611/zw_1611_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
K
Piston -Ø
[mm]
A1
Piston area
[cm^2]
A2
Ring surface
[cm^2]
ZJ
[mm]
EE
Line connection
[mm]
KK
Rod thread
ⁿ/ₐ
A
max.
[mm]
B
[mm]
B1
[mm]
D
[mm]
D1
max.
[mm]
D2
[mm]
D3
[mm]
H1
[mm]
L1
[mm]
L3
[mm]
PJ
[mm]
R2
[mm]
VE
[mm]
WF
[mm]
OH
[mm]
X2
[mm]
X3
[mm]
X4
[mm]
Y
[mm]
SCH
Wrench size
[mm]
TD
[mm]
TL
[mm]
TM
[mm]
E
max.
[mm]
FB
[mm]
FC
[mm]
NF
[mm]
MF
[mm]
R
[mm]
TF
[mm]
UC
[mm]
UF
max.
[mm]
VD
[mm]
WC
[mm]
W
[mm]
SS
[mm]
LH
[mm]
L2
[mm]
S
[mm]
SB
[mm]
ST
max.
[mm]
TE
[mm]
TS
[mm]
US
[mm]
XS
[mm]
ZW 1611-32/22-A-26-RG-0-B...
32
8.0
4.2
205
G3/8
M14x1.5
18
40
-
67
42
65
65
-
91
-
106.5
-
19
32
30.0
-
-
-
64
19
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZW 1611-40/22-A-37-RG-0-B...
40
12.6
8.8
230
G1/2
M16x1.5
22
50
-
78
52
65
65
-
91
-
126
-
19
32
35.0
-
-
-
71
19
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZW 1611-50/28-A-30-RG-0-B...
50
19.6
13.5
235
G1/2
M20x1.5
28
60
-
95
62
65
95
-
95
-
141
-
24
38
44.0
-
-
-
72
24
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZW 1611-63/36-A-35-RG-0-B...
63
31.2
21.0
259
G3/4
M27x2
36
70
-
116
78
65
116
-
101
-
152
-
29
45
54.0
-
-
-
82
30
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZW 1611-80/45-A-29-RG-0-B...
80
50.3
34.4
279
G3/4
M33x2
45
85
-
130
95
65
129
-
101
-
163
-
36
54
62.0
-
-
-
91
36
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZW 1611-100/56-A-34-RG-0-...
100
78.5
53.9
334
G1
M42x2
56
106
-
158
120
65
104
-
101
-
196
-
37
57
75.0
-
-
-
108
46
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZW 1611-125/70-A-0-RG-0-B...
125
123.0
84.2
325
G1
M48x2
63
132
-
192
150
65
128
-
101
-
174
-
37
60
92.0
-
-
-
121
60
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZW 1611-140/80-A-0-RG-0-B...
140
154.0
104.0
360
G1 1/4
M56x2
75
145
-
215
170
65
128
-
101
-
194
-
40
64
103.5
-
-
-
134
65
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZW 1611-160/90-A-0-RG-0-B...
160
201.0
137.0
370
G1 1/4
M64x3
85
160
-
238
190
65
128
-
101
-
191
-
41
66
115.0
-
-
-
143
75
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZW 1611-180/100-A-0-RG-0-...
180
254.0
176.0
425
G1 1/4
M72x3
90
185
-
260
210
65
128
-
101
-
214
-
45
75
126.0
-
-
-
175
85
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
ZW 1611-200/110-A-0-RG-0-...
200
314.0
219.0
450
G1 1/4
M80x3
95
200
-
285
235
65
128
-
101
-
224
-
45
75
138.0
-
-
-
190
95
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZBD 1611 - Normzylinder
Storz-Hydrauliksysteme
24.04.2023
ZG 1611 - Normzylinder
Storz-Hydrauliksysteme
24.04.2023
ZG 2511 - Normzylinder
Storz-Hydrauliksysteme
24.04.2023
76SC - Polyamide 6 transpallet rollers, hub with bearing facilities
Tellurerota
06.05.2024
76CB - Polyamide 6 transpallet rollers, plain bore
Tellurerota
06.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表