您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
XH 200 - Timing pulleys with pilot bore
Chiaravalli
Open transmission
Timing pulleys
Timing pulleys with pilot bore
XH
Powered by
CAD模型選擇
{chiaravalli/open_transmission/toothed_pulleys/timing_pulleys_with_pilot_bore/xh/xh_200_asmtab.prj},{NB=44200024},{TYPE=24 XH 200},{CODE=44200024},{T=24},{EXEC=1F},{DP=169.79},{DE=166.99},{DF=184.0},{DM=120},{F=65.0},{L=80},{D=24},{NF=161},{WEIGHT=11.47},{MAT=STEEL C45},{L1=3.5},{PPATH=xh_200_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYPE
ⁿ/ₐ
CODE
Part number
ⁿ/ₐ
T
Number of teeth
ⁿ/ₐ
EXEC
design
ⁿ/ₐ
DP
Dp
[mm]
DE
De
[mm]
DF
Df flanges
[mm]
DM
Dm Hub
[mm]
F
[mm]
L
[mm]
D
d
[mm]
NF
Flange number
ⁿ/ₐ
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
44200018
18 XH 200
44200018
18
1F
127.34
124.55
140.0
100
65.0
80
24
155
6.00
STEEL C45
44200019
19 XH 200
44200019
19
1F
134.41
131.62
146.0
100
65.0
80
24
156
6.60
STEEL C45
44200020
20 XH 200
44200020
20
1F
141.49
138.69
155.0
100
65.0
80
24
157
7.30
STEEL C45
44200021
21 XH 200
44200021
21
1F
148.56
145.77
160.0
110
65.0
80
24
158
8.73
STEEL C45
44200022
22 XH 200
44200022
22
1F
155.64
152.84
170.0
110
65.0
80
24
159
9.55
STEEL C45
44200024
24 XH 200
44200024
24
1F
169.79
166.99
184.0
120
65.0
80
24
161
11.47
STEEL C45
44200025
25 XH 200
44200025
25
1F
176.86
174.07
188.0
120
65.0
80
24
162
12.46
STEEL C45
44200026
26 XH 200
44200026
26
1F
183.93
181.14
198.0
120
65.0
80
24
163
13.47
STEEL C45
44200027
27 XH 200
44200027
27
1F
191.01
188.22
205.0
120
65.0
80
24
164
14.42
STEEL C45
44200028
28 XH 200
44200028
28
1F
198.09
195.29
212.0
120
65.0
80
24
165
15.44
STEEL C45
44200030
30 XH 200
44200030
30
1F
212.23
209.44
227.0
120
65.0
80
24
167
17.69
STEEL C45
44200032
32 XH 200
44200032
32
1F
226.38
223.59
240.0
120
65.0
80
24
169
19.95
STEEL C45
44200034
34 XH 200
44200034
34
1F
240.53
237.74
256.0
120
65.0
80
24
170
22.75
STEEL C45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表