您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
WW-125 - Spring Washers - Single Wave
Essentra Components
Fasteners
Washers, Spacers & Bushings
Washers
Spring Washers
Spring Washers - Single Wave
Powered by
CAD模型選擇
{essentra/l1_k00000000/l2_k10000000/l3_k10040000/l4_k10041200/p090935/ww-125.prj},{NB=WW-140},{PN=WW-140},{AMERSID=1104676},{APACID=-},{EMEAID=-},{HOLESIZE=1/4},{FINISH=Plain},{A=0.495 / 0.485},{B=0.270 / 0.260},{C=0.100 / 0.060},{D=0.015},{MAXLBS=13.800},{MAXDEFLECTION=0.0},{A1=0.490},{B1=0.265},{C1=0.080},{R=0.49423077},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
HOLESIZE
Hole Size
ⁿ/ₐ
FINISH
Finish
ⁿ/ₐ
A
A Outside Diameter
ⁿ/ₐ
B
B Inside Diameter
ⁿ/ₐ
C
C Height
ⁿ/ₐ
D
D Thickness
[Inch]
MAXLBS
Maximum Lbs
[Inch]
MAXDEFLECTION
Maximum Deflection
[Inch]
WW-125
WW-125
1104673
-
-
no. 10
Plain
0.448 / 0.428
0.208 / 0.198
0.080 / 0.060
0.010
7.200
0.0
WW-130
WW-130
1104674
-
-
no. 10
Plain
0.510 / 0.490
0.208 / 0.198
0.090 / 0.070
0.015
17.800
0.0
WW-140
WW-140
1104676
-
-
1/4
Plain
0.495 / 0.485
0.270 / 0.260
0.100 / 0.060
0.015
13.800
0.0
WW-155
WW-155
1104677
-
-
1/4
Zinc
0.510 / 0.490
0.257 / 0.251
0.107 / 0.087
0.010
6.600
0.0
WW-170
WW-170
1104679
-
-
3/8
Plain
0.760 / 0.740
0.395 / 0.385
0.150 / 0.130
0.010
6.400
0.1
WW-175
WW-175
1104680
-
-
3/8
Zinc
0.760 / 0.740
0.395 / 0.385
0.150 / 0.130
0.010
6.400
0.1
WW-185
WW-185
1104681
-
-
1/2
Zinc
0.750 / 0.730
0.510 / 0.500
0.140 / 0.120
0.015
15.600
0.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Wave Spring Washer - Wave Spring Washer
Febrotec
16.05.2024
07304 - Spring washers DIN 137 B
norelem
30.04.2024
BM31B - Spring washer
HEFA
29.04.2024
110 Series - Kingpinless Medium Heavy and Heavy Duty Caster
Colson Group
06.12.2023
DIN 912 - Hexagon socket head cap screws
Fabory
13.02.2023
ROC-8071-007 Washer Flat USS, SAE, SAE ROCKALLOY, USS ROCKALLOY, Stainless ...
Essentra Components
29.07.2014
Model 62527 - SPRING WASHER - STAINLESS STEEL A2 - DIN 137 A
EMILE MAURIN - Fixation Bâtiment et Infrastructure
30.07.2020
DIN ≈2093 A/C - Disc springs
Fabory
13.02.2023
DIN 137 A - FN 654 - rostfrei A2 - Lock washers
SFS Group Schweiz AG
25.09.2023
BN 83728 - Waved spring washers (NFE 27-620; ~DIN 137 B; ONDUFLEX B), sprin...
Bossard Catalog
31.10.2023
WW-330 - Spring Washers - Three Wave
Essentra Components
29.07.2014
DIN 137 A - Wave spring washers
Fabory
13.02.2023
BN 801 - Conical spring washers regular type (SN 212745), spring steel, pla...
Bossard Catalog
31.10.2023
BN 838 - Disc springs works standard, stainless steel 1.4310
Bossard Catalog
26.01.2023
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表