您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
WS811,WS812,WS893 (Inner rings)
NTN Corporation
Needle Roller Bearings
Cylindrical Roller Thrust Bearings
Powered by
CAD模型選擇
{ntn/needle_roler_bearings/cylindrical_roler_thrust_b/ws811_ws812_ws893_ir.prj},{NB=WS81213Inner Rings},{ORDER=WS81213},{SD=65},{D1=65},{D2=100},{B=8.00},{R=1.0},{CA=130000},{COA=385000},{CAF=13300},{COAF=39500},{LSG=730},{LSO=2900},{MASS=0.285}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ORDER
Bearing No.
ⁿ/ₐ
SD
Inside Diameter
[mm]
D2
Outside Diameter
[mm]
B
width
[mm]
R
Radius
[mm]
MASS
mass
[kg]
WS81100
WS81100
10
24
2.75
0.3
0.0081
WS81101
WS81101
12
26
2.75
0.3
0.009
WS81102
WS81102
15
28
2.75
0.3
0.0095
WS81103
WS81103
17
30
2.75
0.3
0.01
WS81104
WS81104
20
35
2.75
0.3
0.014
WS81105
WS81105
25
42
3.00
0.6
0.021
WS81106
WS81106
30
47
3.00
0.6
0.024
WS81206
WS81206
30
52
4.25
0.6
0.047
WS89306
WS89306
30
60
6.25
1.0
0.104
WS81107
WS81107
35
52
3.50
0.6
0.032
WS81207
WS81207
35
62
5.25
1.0
0.085
WS89307
WS89307
35
68
7.00
1.0
0.147
WS81108
WS81108
40
60
3.50
0.6
0.043
WS81208
WS81208
40
68
5.00
1.0
0.093
WS89308
WS89308
40
78
7.50
1.0
0.207
WS81109
WS81109
45
65
4.00
0.6
0.054
WS81209
WS81209
45
73
5.50
1.0
0.112
WS89309
WS89309
45
85
8.25
1.0
0.264
WS81110
WS81110
50
70
4.00
0.6
0.059
WS81210
WS81210
50
78
6.50
1.0
0.144
WS89310
WS89310
50
95
9.50
1.1
0.382
WS81111
WS81111
55
78
5.00
0.6
0.094
WS81211
WS81211
55
90
7.00
1.0
0.219
WS89311
WS89311
55
105
10.50
1.1
0.518
WS81112
WS81112
60
85
4.75
1.0
0.106
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GS811,GS812,GS893 (Outer rings)
NTN Corporation
17.10.2023
K811,K812,K893 (Cylindrical roller with the thrust cage)
NTN Corporation
17.10.2023
Type AXK(Needle Roller with Thrust Cage)
NTN Corporation
17.10.2023
Type AS (Washer)
NTN Corporation
17.10.2023
Type NUTR2, NUTR2�E�EX, NUTR3, NUTR3�E�EX
NTN Corporation
17.10.2023
811, 812, 893 (Bearings)
NTN Corporation
17.10.2023
Type NUTW2, NUTW2�E�EX
NTN Corporation
17.10.2023
Single Direction Type
NTN Corporation
17.10.2023
Shielded type ZZ
NTN Corporation
17.10.2023
RNA48,RNA49,RNA59,RNA69,NK (No Inner Ring)
NTN Corporation
17.10.2023
Metric system sizes
NTN Corporation
17.10.2023
Open type
NTN Corporation
17.10.2023
HK,HK..ZWD,HMK,HMK..ZWD (Open-end)
NTN Corporation
17.10.2023
Type NU
NTN Corporation
17.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表