您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
WH-M EO - High pressure banjo elbow
Parker
ERMETO DIN-fittings
Banjo Fittings
Powered by
CAD模型選擇
{parker/i_eo_din/07i_schwenkverschrbg/wh_m.prj},{NB=EO Hochdruck-Winkel-Schwenkverschraubung WH42LMOMD71},{IDNR=},{ZFACTOR=3.700},{ZOOM=2.700},{ERMETO=WH42LMOMD71},{HID=0},{INFO=PDF Link},{WERKSTOFF=EO Edelstahl (X/OMD)},{EO2STAHL=},{EOSTAHL=},{EOSTAHLXOMD=},{EO2EDELSTAHL=},{EOEDELSTAHL=},{EOEDELSTAHLXOMD=X},{XOMD=0.000},{BAUREIHE=L},{D1=42.000},{T=M48X2},{NDM=48.000},{P=2.0},{D3=36.000},{D4=34.000},{D5=55.000},{L1=51.500},{L2=40.500},{L3=40.500},{L4=22.000},{L5=87.000},{L6=63.000},{L7=3.500},{S1=70.000},{S2=60.000},{S3=60.000},{T1=52.000},{P1=2.0},{T1KG=49.500},{D4K=45.000},{BG=70.500},{HG=69.000},{L4M=24.000},{PT=0.300},{WEIGHT=2.57613},{ERMETO2=WH42LMOMD71}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
WERKSTOFF
Werkstoffauswahl
ⁿ/ₐ
EO2STAHL
EO-2 Steel
ⁿ/ₐ
EOSTAHL
EO Steel
ⁿ/ₐ
EOSTAHLXOMD
EO Steel X/OMD
ⁿ/ₐ
EO2EDELSTAHL
EO-2 Stainless Steel
ⁿ/ₐ
EOEDELSTAHL
EO Stainless Steel
ⁿ/ₐ
EOEDELSTAHLXOMD
EO Stainless Steel (X/OMD)
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T
Male stud end
ⁿ/ₐ
D3
Bore in tube end
[mm]
D4
Bore in stud end
[mm]
D5
Sealing ring DKA diameter
[mm]
L1
Stud length w/o nut
[mm]
L2
Distance tube seat/center
[mm]
L3
Distance tube seat center/basis
[mm]
L4
Male stud end length
[mm]
L5
Height
[mm]
L6
Stud length with nut
[mm]
L7
Sealing ring DKA height
[mm]
S1
HEX Body
[mm]
S2
HEX Screw
[mm]
S3
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO High pressure banjo el...
WH06ZLMCF
EO-2 Steel
X
L
6.000
M10X1
4.000
4.500
14.000
19.000
12.000
10.500
8.000
24.000
27.000
2.500
17.000
17.000
14.000
0.06492
EO High pressure banjo el...
WH06LMCF
EO Steel
X
L
6.000
M10X1
4.000
4.500
14.000
19.000
12.000
10.500
8.000
24.000
27.000
2.500
17.000
17.000
14.000
0.06492
EO High pressure banjo el...
WH06LMOMDCF
EO Steel X/OMD
X
L
6.000
M10X1
4.000
4.500
14.000
19.000
12.000
10.500
8.000
24.000
27.000
2.500
17.000
17.000
14.000
0.04997
EO High pressure banjo el...
WH06ZLM71
EO-2 Stainless Steel
X
L
6.000
M10X1
4.000
4.500
14.000
19.000
12.000
10.500
8.000
24.000
27.000
2.500
17.000
17.000
14.000
0.06630
EO High pressure banjo el...
WH06LM71
EO Stainless Steel
X
L
6.000
M10X1
4.000
4.500
14.000
19.000
12.000
10.500
8.000
24.000
27.000
2.500
17.000
17.000
14.000
0.08850
EO High pressure banjo el...
WH06LMOMD71
EO Stainless Steel (X/OMD...
X
L
6.000
M10X1
4.000
4.500
14.000
19.000
12.000
10.500
8.000
24.000
27.000
2.500
17.000
17.000
14.000
0.06350
EO High pressure banjo el...
WH08ZLMCF
EO-2 Steel
X
L
8.000
M12X1,5
6.000
6.000
17.000
21.500
14.500
14.000
12.000
30.000
29.000
3.000
22.000
19.000
17.000
0.11359
EO High pressure banjo el...
WH08LMCF
EO Steel
X
L
8.000
M12X1,5
6.000
6.000
17.000
21.500
14.500
14.000
12.000
30.000
29.000
3.000
22.000
19.000
17.000
0.11359
EO High pressure banjo el...
WH08LMOMDCF
EO Steel X/OMD
X
L
8.000
M12X1,5
6.000
6.000
17.000
21.500
14.500
14.000
12.000
30.000
29.000
3.000
22.000
19.000
17.000
0.09661
EO High pressure banjo el...
WH08ZLM71
EO-2 Stainless Steel
X
L
8.000
M12X1,5
6.000
6.000
17.000
21.500
14.500
14.000
12.000
30.000
29.000
3.000
22.000
19.000
17.000
0.11671
EO High pressure banjo el...
WH08LM71
EO Stainless Steel
X
L
8.000
M12X1,5
6.000
6.000
17.000
21.500
14.500
14.000
12.000
30.000
29.000
3.000
22.000
19.000
17.000
0.11630
EO High pressure banjo el...
WH08LMOMD71
EO Stainless Steel (X/OMD...
X
L
8.000
M12X1,5
6.000
6.000
17.000
21.500
14.500
14.000
12.000
30.000
29.000
3.000
22.000
19.000
17.000
0.10900
EO High pressure banjo el...
WH10ZLMCF
EO-2 Steel
X
L
10.000
M14X1,5
8.000
6.000
19.000
22.500
15.500
14.000
12.000
30.000
30.000
3.000
22.000
19.000
19.000
0.12511
EO High pressure banjo el...
WH10LMCF
EO Steel
X
L
10.000
M14X1,5
8.000
6.000
19.000
22.500
15.500
14.000
12.000
30.000
30.000
3.000
22.000
19.000
19.000
0.12511
EO High pressure banjo el...
WH10LMOMDCF
EO Steel X/OMD
X
L
10.000
M14X1,5
8.000
6.000
19.000
22.500
15.500
14.000
12.000
30.000
30.000
3.000
22.000
19.000
19.000
0.09740
EO High pressure banjo el...
WH10ZLM71
EO-2 Stainless Steel
X
L
10.000
M14X1,5
8.000
6.000
19.000
22.500
15.500
14.000
12.000
30.000
30.000
3.000
22.000
19.000
19.000
0.12660
EO High pressure banjo el...
WH10LM71
EO Stainless Steel
X
L
10.000
M14X1,5
8.000
6.000
19.000
22.500
15.500
14.000
12.000
30.000
30.000
3.000
22.000
19.000
19.000
0.15200
EO High pressure banjo el...
WH10LMOMD71
EO Stainless Steel (X/OMD...
X
L
10.000
M14X1,5
8.000
6.000
19.000
22.500
15.500
14.000
12.000
30.000
30.000
3.000
22.000
19.000
19.000
0.11600
EO High pressure banjo el...
WH12ZLMCF
EO-2 Steel
X
L
12.000
M16X1,5
10.000
7.500
21.000
25.000
18.000
16.500
12.000
36.000
33.000
3.000
27.000
24.000
22.000
0.19639
EO High pressure banjo el...
WH12LMCF
EO Steel
X
L
12.000
M16X1,5
10.000
7.500
21.000
25.000
18.000
16.500
12.000
36.000
33.000
3.000
27.000
24.000
22.000
0.19639
EO High pressure banjo el...
WH12LMOMDCF
EO Steel X/OMD
X
L
12.000
M16X1,5
10.000
7.500
21.000
25.000
18.000
16.500
12.000
36.000
33.000
3.000
27.000
24.000
22.000
0.16774
EO High pressure banjo el...
WH12ZLM71
EO-2 Stainless Steel
X
L
12.000
M16X1,5
10.000
7.500
21.000
25.000
18.000
16.500
12.000
36.000
33.000
3.000
27.000
24.000
22.000
0.20916
EO High pressure banjo el...
WH12LM71
EO Stainless Steel
X
L
12.000
M16X1,5
10.000
7.500
21.000
25.000
18.000
16.500
12.000
36.000
33.000
3.000
27.000
24.000
22.000
0.20960
EO High pressure banjo el...
WH12LMOMD71
EO Stainless Steel (X/OMD...
X
L
12.000
M16X1,5
10.000
7.500
21.000
25.000
18.000
16.500
12.000
36.000
33.000
3.000
27.000
24.000
22.000
0.17972
EO High pressure banjo el...
WH15ZLMCF
EO-2 Steel
X
L
15.000
M18X1,5
11.000
9.000
23.000
27.500
21.500
18.500
12.000
39.500
37.000
3.000
30.000
30.000
27.000
0.28340
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
WH-M-KDS EO - High pressure banjo elbow
Parker
05.09.2022
WH-R EO - High pressure banjo elbow
Parker
05.09.2022
TH-R-KDS EO - High pressure banjo tee
Parker
31.05.2022
EW EO - Swivel nut elbow
Parker
11.09.2023
WH-R-KDS EO - High pressure banjo elbow
Parker
05.09.2022
TH-M-KDS EO - High pressure banjo tee
Parker
31.05.2022
TH-M EO - High pressure banjo tee
Parker
31.05.2022
EVW-M EO - Assembled adjustable standpipe elbow
Parker
31.05.2022
EVT-M EO - Assembled adjustable standpipe branch tee
Parker
31.05.2022
GAI-M EO - Swivel connector
Parker
31.05.2022
WE-NPT EO - Male stud elbow
Parker
31.05.2022
GE-M-ED EO - Male Stud connector
Parker
31.05.2022
MMO444M Adapter - Swivel nut tee
Parker
31.05.2022
TS...A/B - Components, DIN 3015, Part 1 + Part 3, mounting rail
Parker
05.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表