WFK240.D080 S55560-F110
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Meters
Mechanical water meters
Mechanical single-jet water meters
WFK240.D080
Powered by
CAD模型選擇
{siemens_bt_eu/hlkprodukte/zaehler/mechanischewasserzaehler/mechanischeeinstrahlwasserzaehler/wfk240d080/wfk240_d080_s55560_f110.prj},{NB=WFK240.D080 Kaltwasserzähler},{SA810ID03=S55560-F110},{SA700ID28=0.000},{SA700ID06=0.000},{SA71012ID04=80.0},{SA71012ID05=65.0},{SA71012ID06=74.0},{SA71012ID08=MIN},{SA700ID07=50},{SA700ID08=16},{SA700ID04_=16},{SA700ID40_=1},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID26=WFK240.D080 Kaltwasserzähler},{SA110ID05=WFK240.D080},{PREVIEW=../../bilder/a6v12316271.png},{SA700ID04=Armaturen mit Festwiderständen z. B. Wärmemengenzähler (Mess- und Zähl¬einrichtungen)},{SA700ID27=DN},{SA700ID30=16},{LINK=http://www.siemens.com/btproduct?S55560-F110},{SA810ID04=S55560-F110},{SA810ID06=4047625012892},{LODLEVEL=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer Name
ⁿ/ₐ
SA700ID26
Product description
ⁿ/ₐ
SA110ID05
Main product group
ⁿ/ₐ
SA700ID04
Valve assembly type
ⁿ/ₐ
SA700ID27
Nominal width system
ⁿ/ₐ
SA700ID28
ⁿ/ₐ
SA700ID06
[m³/h]
SA700ID30
Nominal pressure PN
ⁿ/ₐ
SA71012ID04
Length
ⁿ/ₐ
SA71012ID05
Width
ⁿ/ₐ
SA71012ID06
Height
ⁿ/ₐ
SA71012ID08
mass (net)
ⁿ/ₐ
SA700ID07
Maximum operating temperature
[°C]
SA700ID08
max. operating pressure
[bar]
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Quantity units
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM Classcode
ⁿ/ₐ
ETIMCLASSN
ETIM Classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
S55560-F110
Siemens Building Technolo...
WFK240.D080 Cold water me...
WFK240.D080
ARG200 Adapter plate for ...
DN
0.000
0.000
16
80.0
65.0
74.0
50
16
S55560-F110
S55560-F110
4047625012892
Mechanical cold water met...
PCE
1
20220128
EC002580
Flow monitoring equipment
IfcFlowMeter.WATERMETER
23-27 11 15
Flow Measuring Instrument...
Pr_80_51_51_96
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表