您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
WEE-OR EO - Adjustable Locknut elbow
Parker
ERMETO DIN-fittings
Locknut adjustable
Powered by
CAD模型選擇
{parker/i_eo_din/06i_einstb_konterm/wee_or.prj},{NB=EO Einstellbarer Winkelstutzen mit Kontermutter WEE28ZLMORCF},{IDNR=},{ZFACTOR=1.900},{ZOOM=1.400},{ERMETO=WEE28ZLMORCF},{HID=0},{INFO=PDF Link},{EO2STAHL=X},{EOSTAHL=},{EOSTAHLXOMD=},{XOMD=1.000},{BAUREIHE=L},{D1=28.000},{T=M33X2},{NDM=33.000},{P=2.0},{D3=24.000},{D4=23.000},{D5=41.000},{L1=38.000},{L2=31.000},{L3=38.000},{L4=14.000},{L5=47.000},{S1=36.000},{S2=41.000},{S3=41.000},{T1=36.000},{P1=2.0},{T1KG=33.500},{D4K=30.300},{L2A=14.000},{L4M=21.000},{LMIP=14.000},{LZ=31.500},{L1Z=11.000},{DF=29.950},{LF=6.000},{LKM=10.000},{LS=1.300},{SS=2.900},{PT=0.300},{WEIGHT=0.51830},{ERMETO2=WEE28ZLMORCF}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ERMETO
Order code
ⁿ/ₐ
EO2STAHL
EO-2 Steel
ⁿ/ₐ
EOSTAHL
EO Steel
ⁿ/ₐ
EOSTAHLXOMD
EO Steel X/OMD
ⁿ/ₐ
BAUREIHE
Series
ⁿ/ₐ
D1
Tube O.D.
[mm]
T
Male stud end
ⁿ/ₐ
D3
Bore in tube end
[mm]
D4
Bore in stud end
[mm]
D5
Retaining ring
[mm]
L1
Overall length w/o nut
[mm]
L2
Distance tube seat/center
[mm]
L3
Stud length port side
[mm]
L4
Male stud end length
[mm]
L5
Overall length with nuts
[mm]
S1
HEX Body
[mm]
S2
HEX locknut
[mm]
S3
HEX Nut
[mm]
WEIGHT
Weight
[kg]
EO Adjustable Locknut elb...
WEE04ZLLMORCF
X
LL
4.000
M8X1
3.000
4.500
13.300
15.000
11.300
19.800
7.100
21.000
12.000
12.000
10.000
0.03180
EO Adjustable Locknut elb...
WEE04LLMORCF
X
LL
4.000
M8X1
3.000
4.500
13.300
15.000
11.300
19.800
7.100
21.000
12.000
12.000
10.000
0.04410
EO Adjustable Locknut elb...
WEE04LLMOROMDCF
X
LL
4.000
M8X1
3.000
4.500
13.300
15.000
11.300
19.800
7.100
21.000
12.000
12.000
10.000
0.02690
EO Adjustable Locknut elb...
WEEZ04LLM10X1ORCF
X
LL
4.000
M10X1
3.000
6.000
15.300
15.000
11.300
19.800
7.100
21.000
11.000
14.000
10.000
9999.99999
EO Adjustable Locknut elb...
WEE04LLM10X1ORCF
X
LL
4.000
M10X1
3.000
6.000
15.300
15.000
11.300
19.800
7.100
21.000
11.000
14.000
10.000
0.03253
EO Adjustable Locknut elb...
WEE04LLM10X1OROMDCF
X
LL
4.000
M10X1
3.000
6.000
15.300
15.000
11.300
19.800
7.100
21.000
11.000
14.000
10.000
0.03030
EO Adjustable Locknut elb...
WEE06ZLLMORCF
X
LL
6.000
M10X1
4.500
6.000
15.300
15.000
9.800
19.800
7.100
22.000
14.000
14.000
12.000
0.03640
EO Adjustable Locknut elb...
WEE06LLMORCF
X
LL
6.000
M10X1
4.500
6.000
15.300
15.000
9.800
19.800
7.100
22.000
14.000
14.000
12.000
0.03630
EO Adjustable Locknut elb...
WEE06LLMOROMDCF
X
LL
6.000
M10X1
4.500
6.000
15.300
15.000
9.800
19.800
7.100
22.000
14.000
14.000
12.000
0.02179
EO Adjustable Locknut elb...
WEE06ZLLM12X1.5ORCF
X
LL
6.000
M12X1,5
4.500
7.000
18.600
18.000
12.800
23.200
9.600
25.000
14.000
17.000
12.000
0.05650
EO Adjustable Locknut elb...
WEE06LLM12X1.5ORCF
X
LL
6.000
M12X1,5
4.500
7.000
18.600
18.000
12.800
23.200
9.600
25.000
14.000
17.000
12.000
0.04920
EO Adjustable Locknut elb...
WEE06LLM12X1.5OROMDCF
X
LL
6.000
M12X1,5
4.500
7.000
18.600
18.000
12.800
23.200
9.600
25.000
14.000
17.000
12.000
9999.99999
EO Adjustable Locknut elb...
WEE06ZLMORCF
X
L
6.000
M10X1
4.000
4.500
15.000
21.000
14.000
20.000
7.000
29.000
14.000
14.000
14.000
0.05780
EO Adjustable Locknut elb...
WEE06LMORCF
X
L
6.000
M10X1
4.000
4.500
15.000
21.000
14.000
20.000
7.000
29.000
14.000
14.000
14.000
0.05820
EO Adjustable Locknut elb...
WEE06LMOROMDCF
X
L
6.000
M10X1
4.000
4.500
15.000
21.000
14.000
20.000
7.000
29.000
14.000
14.000
14.000
0.04560
EO Adjustable Locknut elb...
WEE08ZLMORCF
X
L
8.000
M12X1,5
6.000
6.000
18.000
23.000
16.000
22.000
10.000
31.000
14.000
17.000
17.000
0.06586
EO Adjustable Locknut elb...
WEE08LMORCF
X
L
8.000
M12X1,5
6.000
6.000
18.000
23.000
16.000
22.000
10.000
31.000
14.000
17.000
17.000
0.06491
EO Adjustable Locknut elb...
WEE08LMOROMDCF
X
L
8.000
M12X1,5
6.000
6.000
18.000
23.000
16.000
22.000
10.000
31.000
14.000
17.000
17.000
0.05040
EO Adjustable Locknut elb...
WEE10ZLMORCF
X
L
10.000
M14X1,5
8.000
7.500
20.000
24.000
17.000
25.000
10.000
32.000
19.000
19.000
19.000
0.10547
EO Adjustable Locknut elb...
WEE10LMORCF
X
L
10.000
M14X1,5
8.000
7.500
20.000
24.000
17.000
25.000
10.000
32.000
19.000
19.000
19.000
0.10476
EO Adjustable Locknut elb...
WEE10LMOROMDCF
X
L
10.000
M14X1,5
8.000
7.500
20.000
24.000
17.000
25.000
10.000
32.000
19.000
19.000
19.000
0.08660
EO Adjustable Locknut elb...
WEE12ZLMORCF
X
L
12.000
M16X1,5
10.000
9.000
23.000
26.000
19.000
26.000
10.000
34.000
19.000
22.000
22.000
0.12095
EO Adjustable Locknut elb...
WEE12LMORCF
X
L
12.000
M16X1,5
10.000
9.000
23.000
26.000
19.000
26.000
10.000
34.000
19.000
22.000
22.000
0.12095
EO Adjustable Locknut elb...
WEE12LMOROMDCF
X
L
12.000
M16X1,5
10.000
9.000
23.000
26.000
19.000
26.000
10.000
34.000
19.000
22.000
22.000
0.09540
EO Adjustable Locknut elb...
WEE15ZLMORCF
X
L
15.000
M18X1,5
12.000
11.000
25.000
28.000
21.000
30.000
11.000
36.000
22.000
24.000
27.000
0.18740
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表