WDB95 - Precision Worm Gears - 0.8 Module - Single, Double and Four Thread - Right Hand - 5mm Face - Quality Class DIN 7/AGMA 10 - Brass
WMBerg
METRIC
Gears
Precision Worm Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/precision_worm_gears/b117m.prj},{NB=WDB95-D50(High)},{PN=WDB95-D50},{LOD=High},{LOD2='High'},{DES=PIN HUB WORM GEAR},{CN=Master Inch/Metric Catalog},{CP=MB23},{MAT=Brass},{QC=DIN 7/AGMA 10},{MOD=0.8},{B=8.0},{N=50},{PD=40.0},{CPIT=5.027},{LA=7°-59'},{PA=20},{H=12.0},{MW=Double},{PDW=11.1125},{FT=5},{OL=12.0},{OD=41.60},{F1=5.0000},{PSTOL=0.0100},{MM=1.120}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
B
Bore
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
CPIT
Circular Pitch
[mm]
LA
Helix Angle
[°]
PA
Pressure Angle
[°]
MW
Mating Worm
ⁿ/ₐ
WDB95-S20(High)
WDB95-S20
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
20
16.0
2.513
4°-0'
14-1/2
Single
WDB95-S30(High)
WDB95-S30
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
30
24.0
2.513
4°-0'
14-1/2
Single
WDB95-S40(High)
WDB95-S40
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
40
32.0
2.513
4°-0'
14-1/2
Single
WDB95-S50(High)
WDB95-S50
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
50
40.0
2.513
4°-0'
14-1/2
Single
WDB95-S60(High)
WDB95-S60
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
60
48.0
2.513
4°-0'
14-1/2
Single
WDB95-S80(High)
WDB95-S80
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
80
64.0
2.513
4°-0'
14-1/2
Single
WDB95-S96(High)
WDB95-S96
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
96
76.8
2.513
4°-0'
14-1/2
Single
WDB95-S100(High)
WDB95-S100
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
100
80.0
2.513
4°-0'
14-1/2
Single
WDB95-D20(High)
WDB95-D20
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
20
16.0
5.027
7°-59'
20
Double
WDB95-D30(High)
WDB95-D30
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
30
24.0
5.027
7°-59'
20
Double
WDB95-D40(High)
WDB95-D40
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
40
32.0
5.027
7°-59'
20
Double
WDB95-D50(High)
WDB95-D50
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
50
40.0
5.027
7°-59'
20
Double
WDB95-D60(High)
WDB95-D60
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
60
48.0
5.027
7°-59'
20
Double
WDB95-D80(High)
WDB95-D80
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
80
64.0
5.027
7°-59'
20
Double
WDB95-D96(High)
WDB95-D96
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
96
76.8
5.027
7°-59'
20
Double
WDB95-D100(High)
WDB95-D100
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
100
80.0
5.027
7°-59'
20
Double
WDB95-F20(High)
WDB95-F20
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
20
16.0
10.053
15°-40'
20
Four
WDB95-F30(High)
WDB95-F30
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
30
24.0
10.053
15°-40'
20
Four
WDB95-F40(High)
WDB95-F40
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
40
32.0
10.053
15°-40'
20
Four
WDB95-F50(High)
WDB95-F50
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
50
40.0
10.053
15°-40'
20
Four
WDB95-F60(High)
WDB95-F60
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
60
48.0
10.053
15°-40'
20
Four
WDB95-F80(High)
WDB95-F80
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
80
64.0
10.053
15°-40'
20
Four
WDB95-F96(High)
WDB95-F96
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
96
76.8
10.053
15°-40'
20
Four
WDB95-F100(High)
WDB95-F100
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
0.8
8.0
100
80.0
10.053
15°-40'
20
Four
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表