您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: Reid Supply
Created: 09.12.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Reid Supply
WC-304 - Rigid Plate Casters
Reid Supply
Feet, Casters & Isolation Mounts
Adjustable Leveling Feet & Accessories
Wheel Casters
Plate Casters
Rigid Plate Casters
Rigid Plate Casters
Powered by
CAD模型選擇
{reidsupply/l1_p00000000/l2_p01000000/l3_p01050000/l4_p01050200/l5_p01050201/p100238/wc-304.prj},{NB=WC-307},{PN=WC-307},{AMERSID=1094481},{APACID=-},{EMEAID=-},{CASTERTYPE=Rigid},{WHEELDIAMETERAND=6 x 2},{WHEELTYPE=Rubber on Aluminum},{LOADCAPACITY=410},{OVERALLHEIGHT=7 1/2 },{SWIVELRADIUS=4 7/8 },{WC303=S},{WC304=S},{WC305=S},{WC306=S},{WC307=R},{WC308=S},{WC309=S},{WC310=S},{WC311=S},{URL=https://www.reidsupply.com/en-us/p/plate-casters/wc-307},{HH=7.5000},{X=4 5/8},{X1=3 5/8},{X2=3},{Y=4},{Y1=3},{Y2=2 5/8},{D=6},{W=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
CASTERTYPE
Caster Type
ⁿ/ₐ
WHEELDIAMETERAND
Wheel Diameter and Width
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
LOADCAPACITY
Load Capacity
ⁿ/ₐ
OVERALLHEIGHT
Overall Height
ⁿ/ₐ
SWIVELRADIUS
Swivel Radius
ⁿ/ₐ
WC303
WC-303
ⁿ/ₐ
WC304
WC-304
ⁿ/ₐ
WC305
WC-305
ⁿ/ₐ
WC306
WC-306
ⁿ/ₐ
WC307
WC-307
ⁿ/ₐ
WC308
WC-308
ⁿ/ₐ
WC309
WC-309
ⁿ/ₐ
WC310
WC-310
ⁿ/ₐ
WC311
WC-311
ⁿ/ₐ
WC-304
WC-304
1094454
-
-
Rigid
5 x 2
Rubber on Aluminum
350
6 1/2
4 1/8
S
R
S
S
S
S
S
S
S
WC-313
WC-313
1094406
-
-
Rigid
5 x 2
Urethane on Aluminum
1,050
6 1/2
4 1/8
S
R
S
S
S
S
S
S
S
WC-322
WC-322
1094456
-
-
Rigid
5 x 2
Phenolic
1,000
6 1/2
4 1/8
S
R
S
S
S
S
S
S
S
WC-307
WC-307
1094481
-
-
Rigid
6 x 2
Rubber on Aluminum
410
7 1/2
4 7/8
S
S
S
S
R
S
S
S
S
WC-316
WC-316
1094507
-
-
Rigid
6 x 2
Urethane on Aluminum
1,200
7 1/2
4 7/8
S
S
S
S
R
S
S
S
S
WC-325
WC-325
1094502
-
-
Rigid
6 x 2
Phenolic
1,200
7 1/2
4 7/8
S
S
S
S
R
S
S
S
S
WC-310
WC-310
1094478
-
-
Rigid
8 x 2
Rubber on Aluminum
500
9 1/2
6 1/8
S
S
S
S
S
S
S
R
S
WC-319
WC-319
1094506
-
-
Rigid
8 x 2
Urethane on Aluminum
1,200
9 1/2
6 1/8
S
S
S
S
S
S
S
R
S
WC-328
WC-328
1094415
-
-
Rigid
8 x 2
Phenolic
1,200
9 1/2
6 1/8
S
S
S
S
S
S
S
R
S
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表