WAB86 - Precision Worm Gears - 1.5 Module - Single, Double and Four Thread - Right Hand - 10mm Face - Quality Class DIN 7/AGMA 10 - Brass
WMBerg
METRIC
Gears
Precision Worm Gears
Powered by
CAD模型選擇
{wmberg/m2001/m_gears/precision_worm_gears/b110m.prj},{NB=WAB86-D40(High)},{PN=WAB86-D40},{LOD=High},{LOD2='High'},{DES=PIN HUB WORM GEAR},{CN=Master Inch/Metric Catalog},{CP=MB19},{MAT=Brass},{QC=DIN 7/AGMA 10},{MOD=1.5},{B=10.0},{N=40},{PD=80.0},{CPIT=9.425},{LA=10° 37'},{PA=14-1/2},{H=20.0},{MW=Double},{PDW=15.8750},{FT=10},{OL=20.0},{OD=84.0000},{F1=10.0000},{PSTOL=0.0100},{MM=2.100}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
QC
Quality Class
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
B
Bore
[mm]
N
Number of Teeth
ⁿ/ₐ
PD
Pitch Diameter
[mm]
CPIT
Circular Pitch
[mm]
LA
Helix Angle
[°]
PA
Pressure Angle
[°]
MW
Mating Worm
ⁿ/ₐ
WAB86-S20(High)
WAB86-S20
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
20
30.0
4.712
5.35
14-1/2
Single
WAB66-S30(High)
WAB66-S30
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
30
45.0
4.712
5° 21'
14-1/2
Single
WAB86-S40(High)
WAB86-S40
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
40
80.0
4.712
5° 21'
14-1/2
Single
WAB86-S50(High)
WAB86-S50
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
50
75.0
4.712
5° 21'
14-1/2
Single
WAB86-S60(High)
WAB86-S60
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
60
90.0
4.712
5° 21'
14-1/2
Single
WAB86-S80(High)
WAB86-S80
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
80
120.0
4.712
5° 21'
14-1/2
Single
WAB86-S100(High)
WAB86-S100
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
100
150.0
4.712
5° 21'
14-1/2
Single
WAB86-D20(High)
WAB86-D20
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
20
30.0
9.425
10° 37'
14-1/2
Double
WAB86-D30(High)
WAB86-D30
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
30
45.0
9.425
10° 37'
14-1/2
Double
WAB86-D40(High)
WAB86-D40
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
40
80.0
9.425
10° 37'
14-1/2
Double
WAB86-D50(High)
WAB86-D50
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
50
75.0
9.425
10° 37'
14-1/2
Double
WAB86-D60(High)
WAB86-D60
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
60
90.0
9.425
10° 37'
14-1/2
Double
WAB86-D80(High)
WAB86-D80
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
80
120.0
9.425
10° 37'
14-1/2
Double
WAB86-D100(High)
WAB86-D100
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
100
150.0
9.425
10° 37'
14-1/2
Double
WAB86-F20(High)
WAB86-F20
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
20
30.0
18.850
20° 33'
20
Four
WAB86-F30(High)
WAB86-F30
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
30
45.0
18.850
20° 33'
20
Four
WAB86-F40(High)
WAB86-F40
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
40
80.0
18.850
20° 33'
20
Four
WAB86-F50(High)
WAB86-F50
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
50
75.0
18.850
20° 33'
20
Four
WAB86-F60(High)
WAB86-F60
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
60
90.0
18.850
20° 33'
20
Four
WAB86-F80(High)
WAB86-F80
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
80
120.0
18.850
20° 33'
20
Four
WAB86-F100(High)
WAB86-F100
PIN HUB WORM GEAR
Master Inch/Metric Catalo...
Brass
DIN 7/AGMA 10
1.5
10.0
100
150.0
18.850
20° 33'
20
Four
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表