您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W794CIN - KNOB WITH LOCKING STEEL INDEXING PLUNGER - WITH NUT
Boteco
PLUNGERS
Powered by
CAD模型選擇
{boteco/spintori/w794cin.prj},{NB=W794.J0501CIN},{SHA256=xnh3QGKv92hJLqq04vZkpVDO0Pwcw/AfM7bqhkzAEr8=},{INAME=w7942ej0501cin},{NAME=w794.j0501cin},{NNCUSTOM=W794CIN},{NTCUSTOM=KNOB WITH LOCKING STEEL INDEXING PLUNGER - WITH NUT},{NBCUSTOM=W794.J0501CIN},{LINACUSTOM=W794.J0501CIN},{STEPFILE=W794.J0501CIN.step},{PNGFILE=W794CIN.png},{DWGFILE=W794CIN.dwg},{CODE=W794.J0501CIN},{MIS01=18},{MIS02=9},{MIS03=46},{MIS04=16},{MIS05=8},{MIS06=10},{MIS07=M08},{MIS08=13},{MIS09=5},{MIS10=5},{MIS11=5},{MIS12=16}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
D
[mm]
MIS02
d
[mm]
MIS03
H
[mm]
MIS04
h
[mm]
MIS05
e
[mm]
MIS06
s
[mm]
MIS07
d2
[mm]
MIS08
e2
[mm]
MIS09
s2
[mm]
MIS10
d1 -0,02 -0,04
[mm]
MIS11
Q
[mm]
MIS12
Weight
[gr]
W794.J0401CIN
W794.J0401CIN
14
7
36
12
6
8
M06
10
4
4
4
7
W794.J0501CIN
W794.J0501CIN
18
9
46
16
8
10
M08
13
5
5
5
16
W794.J0601CIN
W794.J0601CIN
22
11
55
20
10
11
M10
17
6
6
6
32
W794.J0801CIN
W794.J0801CIN
24
13
58
24
12
14
M12
19
7
8
8
51
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
W796CIN - KNOB WITH STEEL INDEXING PLUNGER - WITH NUT
Boteco
16.11.2021
W794 - KNOB WITH LOCKING STEEL INDEXING PLUNGER - WITH NUT
Boteco
16.11.2021
W810CIN - KNOB WITH LOCKING STEEL INDEXING PLUNGER
Boteco
16.11.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表