您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
português
English
QA認證資訊
目錄: Boteco
Created: 26.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Boteco
W624 - LONG SPRING THREADED PLUNGER WITH NOSE PIN
Boteco
BALL PLUNGERS
Powered by
CAD模型選擇
{boteco/pressori/w624.prj},{NB=W624060.VBM10Q04X15},{SHA256=mkYzm9/NNQoV27qXnValdz8AHYm2ZoATwcVfH+mT8dU=},{INAME=w6240602evbm10q04x15},{NAME=w624060.vbm10q04x15},{NNCUSTOM=W624},{NTCUSTOM=LONG SPRING THREADED PLUNGER WITH NOSE PIN},{NBCUSTOM=W624060.VBM10Q04X15},{LINACUSTOM=W624060.VBM10Q04X15},{STEPFILE=W624060.VBM10Q04X15.step},{PNGFILE=W624.png},{DWGFILE=W624.dwg},{CODE=W624060.VBM10Q04X15},{MIS01=60},{MIS02=M10},{MIS03=30},{MIS04=30},{MIS05=8},{MIS06=1.4},{MIS07=1.6},{MIS08=3},{MIS09=4},{MIS10=15},{MIS11=21},{MIS12=20},{MIS13=55}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Art.
ⁿ/ₐ
MIS01
L
ⁿ/ₐ
MIS02
D
ⁿ/ₐ
MIS03
H
ⁿ/ₐ
MIS04
h
ⁿ/ₐ
MIS05
d
ⁿ/ₐ
MIS06
a
ⁿ/ₐ
MIS07
b
ⁿ/ₐ
MIS08
e
ⁿ/ₐ
MIS09
d1
ⁿ/ₐ
MIS10
Q
ⁿ/ₐ
MIS11
Weight
ⁿ/ₐ
MIS12
N1 (Newton)
ⁿ/ₐ
MIS13
N2 (Newton)
ⁿ/ₐ
W624030.VBM08Q03.5X06
W624030.VBM08Q03.5X06
30
M08
20
10
6.2
1.4
1.2
2.5
3.5
6
9
8
20
W624040.VBM08Q03.5X08
W624040.VBM08Q03.5X08
40
M08
20
20
6.2
1.4
1.2
2.5
3.5
8
10
10
28
W624040.VBM10Q04X08
W624040.VBM10Q04X08
40
M10
30
10
8
1.4
1.6
3
4
8
15
12
30
W624050.VBM08Q03.5X10
W624050.VBM08Q03.5X10
50
M08
20
30
6.2
1.4
1.2
2.5
3.5
10
10
12
38
W624050.VBM10Q04X10
W624050.VBM10Q04X10
50
M10
30
20
8
1.4
1.6
3
4
10
18
16
46
W624050.VBM12Q06X10
W624050.VBM12Q06X10
50
M12
30
20
9.6
2
2
4
6
10
28
20
50
W624060.VBM08Q03.5X15
W624060.VBM08Q03.5X15
60
M08
20
40
6.2
1.4
1.2
2.5
3.5
15
14
15
48
W624060.VBM10Q04X15
W624060.VBM10Q04X15
60
M10
30
30
8
1.4
1.6
3
4
15
21
20
55
W624060.VBM12Q06X15
W624060.VBM12Q06X15
60
M12
30
30
9.6
2
2
4
6
15
31
25
76
W624060.VBM16Q07.5X12
W624060.VBM16Q07.5X12
60
M16
30
30
13.4
2.5
2.5
5
7.5
12
63
30
64
W624080.VBM10Q04X20
W624080.VBM10Q04X20
80
M10
30
50
8
1.4
1.6
3
4
20
28
25
65
W624080.VBM12Q06X20
W624080.VBM12Q06X20
80
M12
30
50
9.6
2
2
4
6
20
40
35
102
W624080.VBM16Q07.5X10
W624080.VBM16Q07.5X10
80
M16
30
50
13.4
2.5
2.5
5
7.5
10
80
30
110
W624100.VBM12Q06X25
W624100.VBM12Q06X25
100
M12
30
70
9.6
2
2
4
6
25
47
40
102
W624100.VBM16Q07.5X30
W624100.VBM16Q07.5X30
100
M16
30
70
13.4
2.5
2.5
5
7.5
30
100
30
120
W624120.VBM16Q07.5X40
W624120.VBM16Q07.5X40
120
M16
30
90
13.4
2.5
2.5
5
7.5
40
118
20
130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
W830 - STEEL SPRING BALL PLUNGER WITH SLOTTED END BLACK-OXIDE STEEL
Boteco
17.11.2021
GN613 - Indexing plunger without head, Type GK, with lock nut, with threade...
Berger Tools
04.04.2023
MAKCS, MAKSS - Fixed type of Shock absorber (stainless steel)
Misumi
29.05.2023
WN 717.10 - Stubby Hand Retractable Spring Plungers, Steel, Non Lock-Out, w...
JW Winco
02.04.2024
GN 612.2 - Cam action indexing plungers Threaded body steel, Type B with pl...
Ganter
12.04.2024
GN 613 - Stainless steel-Indexing plungers without head, Type GK, with lock...
JW Winco
02.04.2024
GN817 - Indexing plungers, Type GK with threaded rod, with lock nut
Berger Tools
04.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表