您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
VZBD - 球阀
Festo
产品 (A - Z)
V
VZBD
Powered by
CAD模型選擇
{festo/parts/v/vzbd/vzbd.prj},{NB=4783601 VZBD-21/2-W3-16-T-2-F0710-V14V14},{TNR=4783601},{DN=65},{D=72.1},{D1=76.1},{D2=70},{D3=102},{D4=147.00},{D5=9.00},{D6=11.0},{L1=290.0},{L2=30.0},{H1=99.40},{H2=17},{SW=17},{PN=16},{CNSMASSEXACT=10.080},{VER=2},{L3=125.000},{D7=128.800},{D8=125.800},{B1=25.000},{L4=82.000},{L5=11.500},{L6=99.000},{D9=18.000},{A1=55.000},{B2=10.000},{D10=85.500},{R1=5.000},{D11=40.000},{D12=63.000},{H3=8.000},{H4=10.500},{A2=30.000},{D13=47.000},{H5=14.000},{D14=34.000},{H6=7.700},{L7=94.000},{B3=8.000},{D15=23.500},{D16=19.500},{D17=23.500},{B4=16.000},{L8=25.000},{B5=10.000},{R2=2.000},{D18=8.000},{L9=37.000},{R3=12.000},{A3=8.000},{H7=64.000},{B6=44.000},{B7=7.000},{D19=16.000},{L10=16.500}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DN
额定尺寸
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
FL
ISO 5211
ⁿ/ₐ
L1
[mm]
L2
[mm]
H1
[mm]
H2
[mm]
SW
扳手开口宽度
[mm]
PN
额定压力
[bar]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
4762847 VZBD-1/2-W1-16-T-...
4762847
VZBD-1/2-W1-16-T-2-F0304-...
15
9.6
12.7
36
42
45.50
5.50
5.5
F03/F04
90.7
20.0
34.00
9
9
16
0.430
4052568275174
4762848 VZBD-3/4-W1-16-T-...
4762848
VZBD-3/4-W1-16-T-2-F0304-...
20
15.8
19.1
36
42
47.00
5.50
5.5
F03/F04
103.0
22.5
35.30
11
9
16
0.530
4052568275181
4762849 VZBD-1-W1-16-T-2-...
4762849
VZBD-1-W1-16-T-2-F0405-V1...
25
22.1
25.4
42
50
57.50
5.50
7.0
F04/F05
115.0
25.0
47.00
11
11
16
0.950
4052568275198
4762850 VZBD-11/2-W1-16-T...
4762850
VZBD-11/2-W1-16-T-2-F0507...
40
34.8
38.1
50
70
83.00
7.00
9.0
F05/F07
139.0
25.0
63.50
14
14
16
1.970
4052568275204
4762851 VZBD-2-W1-16-T-2-...
4762851
VZBD-2-W1-16-T-2-F0507-V1...
50
47.7
50.8
50
70
100.00
7.00
9.0
F05/F07
158.0
25.0
72.00
14
14
16
3.070
4052568275211
4762852 VZBD-21/2-W1-16-T...
4762852
VZBD-21/2-W1-16-T-2-F0710...
65
60.3
63.5
70
102
126.00
9.00
11.0
F07/F10
197.0
25.0
90.00
17
17
16
6.180
4052568275228
4762853 VZBD-3-W1-16-T-2-...
4762853
VZBD-3-W1-16-T-2-F0710-V1...
80
72.9
76.2
70
102
148.00
9.00
11.0
F07/F10
228.0
25.0
99.00
17
17
16
9.080
4052568275235
4762854 VZBD-4-W1-16-T-2-...
4762854
VZBD-4-W1-16-T-2-F1012-V1...
100
97.5
101.6
102
125
183.00
11.00
13.0
F10/F12
241.8
25.0
127.50
22
22
16
16.180
4052568275242
4783595 VZBD-1/2-W3-16-T-...
4783595
VZBD-1/2-W3-16-T-2-F0304-...
15
18.1
21.3
36
42
52.00
5.50
5.5
F03/F04
130.0
20.0
38.50
9
9
16
0.730
4052568275259
4783596 VZBD-3/4-W3-16-T-...
4783596
VZBD-3/4-W3-16-T-2-F0304-...
20
23.7
26.9
36
42
61.90
5.50
5.5
F03/F04
150.0
25.0
42.70
9
9
16
0.930
4052568275266
4783597 VZBD-1-W3-16-T-2-...
4783597
VZBD-1-W3-16-T-2-F0405-V1...
25
29.7
33.7
42
50
70.00
5.50
7.0
F04/F05
160.0
30.0
53.50
11
11
16
1.350
4052568275273
4783598 VZBD-11/4-W3-16-T...
4783598
VZBD-11/4-W3-16-T-2-F0405...
32
38.4
42.4
42
50
85.00
5.50
7.0
F04/F05
180.0
30.0
60.10
11
11
16
2.050
4052568275280
4783599 VZBD-11/2-W3-16-T...
4783599
VZBD-11/2-W3-16-T-2-F0507...
40
44.3
48.3
50
70
98.75
7.00
9.0
F05/F07
200.0
30.0
70.55
14
14
16
3.270
4052568275297
4783600 VZBD-2-W3-16-T-2-...
4783600
VZBD-2-W3-16-T-2-F0507-V1...
50
56.3
60.3
50
70
120.00
7.00
9.0
F05/F07
230.0
30.0
79.75
14
14
16
5.470
4052568275303
4783601 VZBD-21/2-W3-16-T...
4783601
VZBD-21/2-W3-16-T-2-F0710...
65
72.1
76.1
70
102
147.00
9.00
11.0
F07/F10
290.0
30.0
99.40
17
17
16
10.080
4052568275310
4795666 VZBD-1/2-S1-16-T-...
4795666
VZBD-1/2-S1-16-T-2-F0304-...
15
9.6
25.4
36
42
45.50
5.50
5.5
F03/F04
90.7
0.0
34.00
9
9
16
0.430
4052568275334
4795667 VZBD-3/4-S1-16-T-...
4795667
VZBD-3/4-S1-16-T-2-F0304-...
20
15.8
25.4
36
42
47.00
5.50
5.5
F03/F04
103.0
0.0
35.30
9
9
16
0.530
4052568275341
4795668 VZBD-1-S1-16-T-2-...
4795668
VZBD-1-S1-16-T-2-F0405-V1...
25
22.1
50.5
42
50
57.50
5.50
7.0
F04/F05
115.0
0.0
47.00
11
11
16
0.950
4052568275358
4795669 VZBD-11/2-S1-16-T...
4795669
VZBD-11/2-S1-16-T-2-F0507...
40
34.8
50.5
50
70
83.00
7.00
9.0
F05/F07
139.0
0.0
63.50
14
14
16
1.970
4052568275365
4795670 VZBD-2-S1-16-T-2-...
4795670
VZBD-2-S1-16-T-2-F0507-V1...
50
47.7
64.0
50
70
100.00
7.00
9.0
F05/F07
158.0
0.0
72.00
14
14
16
3.070
4052568275372
4795671 VZBD-21/2-S1-16-T...
4795671
VZBD-21/2-S1-16-T-2-F0710...
65
60.3
77.5
70
102
126.00
9.00
11.0
F07/F10
197.0
0.0
90.00
17
17
16
6.180
4052568275389
4795672 VZBD-3-S1-16-T-2-...
4795672
VZBD-3-S1-16-T-2-F0710-V1...
80
72.9
91.0
70
102
148.00
9.00
11.0
F07/F10
228.0
0.0
99.00
17
17
16
9.080
4052568275396
4795673 VZBD-4-S1-16-T-2-...
4795673
VZBD-4-S1-16-T-2-F1012-V1...
100
97.5
119.0
102
125
183.00
11.00
13.0
F10/F12
241.8
0.0
127.50
22
22
16
16.180
4052568275402
4802244 VZBD-1/2-S5-16-T-...
4802244
VZBD-1/2-S5-16-T-2-F0304-...
15
18.1
50.5
36
42
52.00
5.50
5.5
F03/F04
130.0
0.0
38.50
9
9
16
0.830
4052568275419
4802245 VZBD-3/4-S5-16-T-...
4802245
VZBD-3/4-S5-16-T-2-F0304-...
20
23.7
50.5
36
42
61.90
5.50
5.5
F03/F04
150.0
0.0
42.70
9
9
16
1.130
4052568275426
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 58471 - 3 pieces ball valve with ISO mounting pad - full bore - SW o...
BENE INOX - Stainless steel valves, pipes and fittings
05.05.2021
QH - 球阀
Festo
29.08.2023
I.RBIBWC - 3 pieces ball valves FULL BORE BW / BW LOCKABLE NP64 <2264> ND50...
FG INOX
16.02.2017
Modèle H482 - One piece ball valve with reduced bore - female / female BSP
MICHAUD CHAILLY - Direct Transmission
26.04.2023
VZBE - 球阀
Festo
30.08.2023
VZBF - 球阀
Festo
30.08.2023
VZBA-WW - 球阀
Festo
30.08.2023
VZBD_A - 球阀
Festo
30.08.2023
VZBA-GG - 球阀
Festo
30.08.2023
VAOH-F10 - 手杆
Festo
30.08.2023
DFPD - 摆动驱动器
Festo
25.06.2024
VZPR - 球阀驱动单元
Festo
30.08.2023
VZBC - 球阀驱动单元
Festo
30.08.2023
VZBM - 球阀
Festo
30.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表