VXF42.100-125 S55204-V142
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Valves and actuators
Globe and pressure independent control valve (PICV)
3-port flanged valves
3-port‚ PN16: VXF4..
VXF42.100-125
Powered by
CAD模型選擇
{siemens_bt_eu/hlkprodukte/ventileundstellantriebe/hubunddruckunabhaengigeregelventilepicv/3wegflanschventile/3wegpn16vxf4/vxf42100125/vxf42_100_125_s55204_v142.prj},{NB=VXF42.100-125 Dreiwegventil PN16Flansch (0)},{SA810ID03=S55204-V142},{SA700ID28=100},{SA700ID06=125},{SA71012ID04=350.00},{SA71012ID05=220.00},{SA71012ID06=401.50},{SA71012ID08=29.00},{SA700ID07=150},{SA700ID08=16},{SA700ID04_=13},{SA700ID36_=1},{SA700ID38_=1},{SA700ID39_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID26=VXF42.100-125 Dreiwegventil PN16Flansch},{SA110ID05=VXF42.100-125},{PREVIEW=../../_pool_/a2/ea/vxf422e100-1252f160.png},{SA700ID04=Absperr- und Regelarmaturen},{SA700ID27=DN},{SA700ID30=16},{SA400ID03=Grauguss},{LINK=http://www.siemens.com/btproduct?S55204-V142},{SA810ID04=S55204-V142},{SA810ID06=7612914087621},{LODLEVEL=0},{ACCESSORY_1=-1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
SA010ID04
Manufacturer’s name
ⁿ/ₐ
SA700ID26
Product description
ⁿ/ₐ
SA110ID05
Main product group
ⁿ/ₐ
SA700ID04
Valve assembly type
ⁿ/ₐ
SA700ID28
nominal dimension
ⁿ/ₐ
SA700ID06
kvs value
[m³/h]
SA700ID30
Nominal pressure PN
ⁿ/ₐ
SA71012ID04
Length
[mm]
SA71012ID05
Width
[mm]
SA71012ID06
Height
[mm]
SA71012ID08
mass (net)
[kg]
SA700ID07
Maximum operating temperature
[°C]
SA700ID08
Maximum operating pressure
[bar]
SA400ID03
Body material
ⁿ/ₐ
SA810ID03
Manufacturer’s reference number
ⁿ/ₐ
SA810ID04
Datanorm number
ⁿ/ₐ
SA810ID06
GTIN number
ⁿ/ₐ
SA810ID10
Description text
ⁿ/ₐ
SA810ID14
Units of quantity
ⁿ/ₐ
SA810ID15
Quantity per packaging unit
ⁿ/ₐ
SA010ID12
Status of the manufacturer's catalog
ⁿ/ₐ
ETIMCLASSC
ETIM Classcode
ⁿ/ₐ
ETIMCLASSN
ETIM Classname
ⁿ/ₐ
IFCEXPORT
IfcExportAs
ⁿ/ₐ
OMNICLASSNU
OmniClass number
ⁿ/ₐ
OMNICLASS
OmniClass title
ⁿ/ₐ
UNICLASSC
Uniclass code
ⁿ/ₐ
SA010ID02
Sheet number of the guideline
ⁿ/ₐ
SA010ID03
Issue date (month) of the guideline
ⁿ/ₐ
INFO
Information about export to accessory combination
ⁿ/ₐ
VXF42.100-125 Dreiwegven...
Siemens Building Technolo...
VXF42.100-125 3-Port Val...
VXF42.100-125
shut-off and control valv...
100
125
16
350.00
220.00
401.50
29.00
150
16
grey iron
S55204-V142
S55204-V142
7612914087621
3-port valve, flanged, PN...
PCE
1
20210514
EC011310
Three-way control valve
IfcValve.REGULATING
23-27 31 29 15
Thermostatically Controll...
Pr_65_54_95_87
2
200111
When selecting accessory ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Characteristics Graph
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
下載CAD模型
生成CAD模型
生成PDF資料表