目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Vulcanized steel M20, Ø100
MOVET
Leveling Feet
Steel / Vulcanized
Spindle Diameter M20
Base Diameter 91-11mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m20/durchmesserbereich_fussplatte_91_110mm/vulcanized_stahl_m20_d100_asmtab.prj},{NB=MOVET+45826116(hoch0)},{TYP=45826116},{BESTNR=4061408028467},{LODLEVEL=hoch},{ANG=0},{BES=M20x150},{A=38.5},{B=150},{D=100},{CH=20},{F=M20},{M=20},{G=28},{H=188.6},{SL=15000},{INFO=Download-Link},{TYPX=26116},{PPATH=../../parts/vulcanized_stahl_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/26090_26162.pdf}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
ⁿ/ₐ
SL
Maschine foot load
[N]
MOVET+45826112(hoch0)
45826112
4061408037483
M20x100
38.5
100
100
20
M20
28
138.5
15000
MOVET+45826116(hoch0)
45826116
4061408028467
M20x150
38.5
150
100
20
M20
28
188.6
15000
MOVET+45826120(hoch0)
45826120
4061408026555
M20x200
38.5
200
100
20
M20
28
238.5
15000
MOVET+45826124(hoch0)
45826124
4061408086726
M20x250
38.5
250
100
20
M20
28
288.5
15000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表