目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VR.FP+I-A - Three-spoke handwheels with side handle
Elesa+Ganter
操作件
VR.FP
VR.FP+I-A
Powered by
CAD模型選擇
{elesa_ganter/operating_elements/vr_fp_combi/vr_fp_i_a/vr_fp_i_a_asmtab.prj},{NB=Three-spoke handwheels with side handle VR.160 FP+I-A16},{PARTNUMBER=77421-16},{DESCRIPTION=VR.160 FP+I-A16},{DIM01=157},{DIM02=16},{DIM03=50},{DIM04=22},{DIM05=32},{DIM06=24.0},{DIM07=38},{DIM08=15},{DIM09=65},{M=8},{DIM10=M8},{DIM11=59},{DIM12=20},{DIM13=16},{DIM14=18.3},{DIM15=5},{DIM16=165},{DIM17=12},{WEIGHT=520},{RU=59.000},{REZ=21.700},{VS=3.000},{RR=9.000},{SS=37.000},{VP=15.000},{KP=17},{GR=5.000},{KUG=135.000},{PR1=14.0},{PR2=5.0},{PR3=26.0},{R1=3.0},{R2=3.0},{R3=35},{KUT=14},{MA=8},{MB=6.466},{PPATH=vr_fp_i_a_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d H7
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
l
[mm]
DIM08
l2
[mm]
DIM09
H
[mm]
DIM10
m
ⁿ/ₐ
DIM11
R
[mm]
DIM12
d
ⁿ/ₐ
DIM13
d''
ⁿ/ₐ
DIM14
t
[mm]
DIM15
b
[mm]
DIM16
C
[Nm]
DIM17
L
[J]
WEIGHT
重量
[g]
Three-spoke handwheels wi...
77121-10
VR.100 FP+I-A10
98
10
40
14
24
20.0
36
12
40
M6
37
16
13
15.3
5
67
5
195
Three-spoke handwheels wi...
77121-10-K
VR.100 FP+I-A10-K
98
10
40
14
24
20.0
36
12
40
M6
37
-
-
11.4
3
67
5
195
Three-spoke handwheels wi...
77121-12
VR.100 FP+I-A12
98
12
40
14
24
20.0
36
12
40
M6
37
16
13
15.3
5
67
5
190
Three-spoke handwheels wi...
77121-12-K
VR.100 FP+I-A12-K
98
12
40
14
24
20.0
36
12
40
M6
37
-
-
13.8
4
67
5
190
Three-spoke handwheels wi...
77221-12
VR.125 FP+I-A12
124
12
45
18
24
20.0
36
12
50
M8
47
16
13
15.3
5
120
8
290
Three-spoke handwheels wi...
77221-12-K
VR.125 FP+I-A12-K
124
12
45
18
24
20.0
36
12
50
M8
47
-
-
13.8
4
120
8
290
Three-spoke handwheels wi...
77221-14
VR.125 FP+I-A14
124
14
45
18
24
20.0
36
12
50
M8
47
16
13
15.3
5
120
8
285
Three-spoke handwheels wi...
77221-14-K
VR.125 FP+I-A14-K
124
14
45
18
24
20.0
36
12
50
M8
47
-
-
16.3
5
120
8
285
Three-spoke handwheels wi...
77321-14
VR.140 FP+I-A14
139
14
47
20
32
24.0
38
15
65
M8
53
20
16
18.3
5
165
12
460
Three-spoke handwheels wi...
77321-14-K
VR.140 FP+I-A14-K
139
14
47
20
32
24.0
38
15
65
M8
53
-
-
16.3
5
165
12
460
Three-spoke handwheels wi...
77321-16
VR.140 FP+I-A16
139
16
47
20
32
24.0
38
15
65
M8
53
20
16
18.3
5
165
12
455
Three-spoke handwheels wi...
77321-16-K
VR.140 FP+I-A16-K
139
16
47
20
32
24.0
38
15
65
M8
53
-
-
18.3
5
165
12
455
Three-spoke handwheels wi...
77421-14
VR.160 FP+I-A14
157
14
50
22
32
24.0
38
15
65
M8
59
20
16
18.3
5
165
12
525
Three-spoke handwheels wi...
77421-14-K
VR.160 FP+I-A14-K
157
14
50
22
32
24.0
38
15
65
M8
59
-
-
16.3
5
165
12
525
Three-spoke handwheels wi...
77421-16
VR.160 FP+I-A16
157
16
50
22
32
24.0
38
15
65
M8
59
20
16
18.3
5
165
12
520
Three-spoke handwheels wi...
77421-16-K
VR.160 FP+I-A16-K
157
16
50
22
32
24.0
38
15
65
M8
59
-
-
18.3
5
165
12
520
Three-spoke handwheels wi...
77521-16
VR.180 FP+I-A16
180
16
56
24
40
31.0
43
15
80
M10
68
26
22
24.8
6
280
15
810
Three-spoke handwheels wi...
77521-16-K
VR.180 FP+I-A16-K
180
16
56
24
40
31.0
43
15
80
M10
68
-
-
18.3
5
280
15
810
Three-spoke handwheels wi...
77521-18
VR.180 FP+I-A18
180
18
56
24
40
31.0
43
15
80
M10
68
26
22
24.8
6
280
15
800
Three-spoke handwheels wi...
77521-18-K
VR.180 FP+I-A18-K
180
18
56
24
40
31.0
43
15
80
M10
68
-
-
20.8
6
280
15
800
Three-spoke handwheels wi...
77621-18
VR.200 FP+I-A18
198
18
57
26
40
30.5
43
15
80
M10
76
26
22
24.8
6
300
16
855
Three-spoke handwheels wi...
77621-18-K
VR.200 FP+I-A18-K
198
18
57
26
40
30.5
43
15
80
M10
76
-
-
20.8
6
300
16
855
Three-spoke handwheels wi...
77621-20
VR.200 FP+I-A20
198
20
57
26
40
30.5
43
15
80
M10
76
26
22
24.8
6
300
16
845
Three-spoke handwheels wi...
77621-20-K
VR.200 FP+I-A20-K
198
20
57
26
40
30.5
43
15
80
M10
76
-
-
22.8
6
300
16
845
Three-spoke handwheels wi...
77721-22
VR.250 FP+I-A22
247
22
66
30
49
38.0
44
15
90
M10
98
34
27
30.3
8
405
19
1390
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表