目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
VNR L pipe-pipe
Metalwork
Fittings and Accessories
Line on Line
In-line non return valve VNR L
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/line_on_line/series_vnr_l/vnr_l_pp_asmtab.prj},{NB=9064016U},{CODE=9064016U},{REF=VNR L Ø1/4-Ø1/4},{F=-},{O=1/4},{A=49.4},{A2=24.500},{B=20.0},{C=14.7},{D=6.4},{E=11.4},{I=14.6},{I1=20},{V=1},{PPATH=parts/vnr_l_asmtpl.prj},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
O
Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
I
[mm]
I1
[mm]
9064001
9064001
VNR L Ø4-Ø4
4
41.8
17.5
10.7
5.6
10.0
12.8
16
9064016
9064016
VNR L Ø6-Ø6
6
49.4
20.0
14.7
6.4
11.4
14.6
20
9064016U
9064016U
VNR L Ø1/4-Ø1/4
1/4
49.4
20.0
14.7
6.4
11.4
14.6
20
9064024
9064024
VNR L Ø8-Ø8
8
57.3
25.5
18.7
9.1
13.8
18.7
24
9064032U
9064032U
VNR-L-Ø3/8-Ø3/8
3/8
65.0
30.0
21.0
10.9
16.0
21.4
26
9064032
9064032
VNR-L-Ø10-Ø10
10
65.0
30.0
21.0
10.9
16.0
21.4
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表