目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
VL Ø 25 - Extra light load
RCM
SPRINGS / GAS SPRINGS - ELASTOMER
DIE SPRINGS
DIE SPRINGS - METRIC
DIE SPRINGS TO ISO 10243
SERIES VL
Powered by
CAD模型選擇
{rcm/molle_elastomeri/molle_per_stampi_1/molle_per_stampi_metric/molle_per_stampi_iso10243/vl/vl_25.prj},{NB=VL25-089(0)},{CODE=VL25-089},{DH=25},{DD=12.5},{LO=89},{RG=15.2},{SX=0.0},{S1=26.700},{F1=406},{S2=35.6},{F2=541},{S3=40.1},{F3=609},{SN=44.5},{FN=676},{SB=51.4},{FB=781},{MAT=Cr-Si},{BXH=5.4 x 2.2},{DE=24.8},{RG1=15.200},{DE1=24.800},{DDNUM=12.500},{B=5.400},{H=2.200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
-
ⁿ/ₐ
DH
Hole diameter
[mm]
DD
Rod diameter
[mm]
LO
Free length
[mm]
RG
Rate /±10%
[mm]
FX
Force
[N]
LX
Force
[N]
S1
Force
[N]
F1
Force
[N]
S2
Recommended working deflection for medium spring life
[mm]
F2
Force
[N]
S3
Deflessione per media-corta durata
[mm]
F3
Force
[N]
SN
Maximum operating deflection
[mm]
FN
Force
[N]
SB
Solid deflection
[mm]
BXH
Cross wire section
[mm]
VL25-025
VL25-025
25
12.5
25
53.9
0.000
25.000
7.500
404
10
539
11.3
606
12.5
674
12.9
5.4 x 2.2
VL25-032
VL25-032
25
12.5
32
42.2
0.000
32.000
9.600
405
12.8
540
14.4
608
16
675
17.2
5.4 x 2.2
VL25-038
VL25-038
25
12.5
38
35.8
0.000
38.000
11.400
408
15.2
544
17.1
612
19
680
20.7
5.4 x 2.2
VL25-044
VL25-044
25
12.5
44
31.4
0.000
44.000
13.200
414
17.6
553
19.8
622
22
691
24.4
5.4 x 2.2
VL25-051
VL25-051
25
12.5
51
27
0.000
51.000
15.300
413
20.4
551
23.0
620
25.5
689
28.5
5.4 x 2.2
VL25-064
VL25-064
25
12.5
64
21.6
0.000
64.000
19.200
415
25.6
553
28.8
622
32
691
36.5
5.4 x 2.2
VL25-076
VL25-076
25
12.5
76
18.1
0.000
76.000
22.800
413
30.4
550
34.2
619
38
688
43.9
5.4 x 2.2
VL25-089
VL25-089
25
12.5
89
15.2
0.000
89.000
26.700
406
35.6
541
40.1
609
44.5
676
51.4
5.4 x 2.2
VL25-102
VL25-102
25
12.5
102
13.2
0.000
102.000
30.600
404
40.8
539
45.9
606
51
673
59.3
5.4 x 2.2
VL25-115
VL25-115
25
12.5
115
11.8
0.000
115.000
34.500
407
46
543
51.8
611
57.5
679
67.2
5.4 x 2.2
VL25-127
VL25-127
25
12.5
127
10.6
0.000
127.000
38.100
404
50.8
538
57.2
606
63.5
673
74.4
5.4 x 2.2
VL25-139
VL25-139
25
12.5
139
9.6
0.000
139.000
41.700
400
55.6
534
62.6
600
69.5
667
81.6
5.4 x 2.2
VL25-152
VL25-152
25
12.5
152
8.8
0.000
152.000
45.600
401
60.8
535
68.4
602
76
669
89.5
5.4 x 2.2
VL25-178
VL25-178
25
12.5
178
7.6
0.000
178.000
53.400
406
71.2
541
80.1
609
89
676
105.4
5.4 x 2.2
VL25-203
VL25-203
25
12.5
203
6.7
0.000
203.000
60.900
408
81.2
544
91.4
612
101.5
680
120.7
5.4 x 2.2
VL25-305
VL25-305
25
12.5
305
4.4
0.000
305.000
91.500
403
122
537
137
604
152.5
671
182.4
5.4 x 2.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表