VL Ø 1 - Extra light load
Special Springs
Die springs
Die springs - INCH
Die springs to ISO 10243 INCH
Series VL
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_inch/molle_per_stampi_iso10243_inch/vl/vl_25_inch.prj},{NB=VL25-089(0-in)},{CODE=VL25-089},{DHINCH=1},{DDINCH=1/2},{LO=89},{LOINCH=3 1/2},{LOIX=3.50},{R=8.7},{SXINCH=0.00},{S1INCH=1.05},{F1LBS=91},{S2INCH=1.40},{F2LBS=122},{S3INCH=1.58},{F3LBS=137},{SN=44.5},{SNINCH=1.75},{FN=676},{FNLBS=152},{SBINCH=2.02},{FBLBS=176},{MAT=Cr-Si},{BXHINCH=0.21 x 0.08},{DEINCH=0.97},{RG1=15.200},{RG1I=0.56},{DE1=24.800},{B=5.400},{H=2.200},{DDNUM=12.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
-
ⁿ/ₐ
DHINCH
Hole diameter
[Inch]
DDINCH
Rod diameter
[Inch]
LOINCH
Free length
[Inch]
R
Rate /±10%
[lbs/0.1 in.]
FXI
Force
[lbs]
LXINCH
Length at compression end
[Inch]
S1INCH
Recommended working deflection for long spring life
[Inch]
F1LBS
Force
[lbs]
S2INCH
Recommended working deflection for medium spring life
[Inch]
F2LBS
Force
[lbs]
S3INCH
Deflessione per media - corta durata
[Inch]
F3LBS
Force
[lbs]
SNINCH
Maximum operating deflection
[Inch]
FNLBS
Force
[lbs]
SBINCH
Solid deflection
[Inch]
BXHINCH
Cross wire section
[Inch]
VL25-025
VL25-025
1
1/2
1
30.8
0.00
1.00
0.30
91
0.39
121
0.44
137
0.49
152
0.51
0.21 x 0.08
VL25-032
VL25-032
1
1/2
1 1/4
24.1
0.00
1.25
0.38
91
0.50
122
0.57
137
0.63
152
0.68
0.21 x 0.08
VL25-038
VL25-038
1
1/2
1 1/2
20.5
0.00
1.50
0.45
92
0.60
122
0.67
138
0.75
153
0.81
0.21 x 0.08
VL25-044
VL25-044
1
1/2
1 3/4
17.9
0.00
1.75
0.52
93
0.69
124
0.78
140
0.87
155
0.96
0.21 x 0.08
VL25-051
VL25-051
1
1/2
2
15.4
0.00
2.00
0.60
93
0.80
124
0.90
140
1.00
155
1.12
0.21 x 0.08
VL25-064
VL25-064
1
1/2
2 1/2
12.3
0.00
2.50
0.76
93
1.01
124
1.13
140
1.26
155
1.44
0.21 x 0.08
VL25-076
VL25-076
1
1/2
3
10.3
0.00
3.00
0.90
93
1.20
124
1.35
139
1.50
155
1.73
0.21 x 0.08
VL25-089
VL25-089
1
1/2
3 1/2
8.7
0.00
3.50
1.05
91
1.40
122
1.58
137
1.75
152
2.02
0.21 x 0.08
VL25-102
VL25-102
1
1/2
4
7.5
0.00
4.00
1.20
91
1.61
121
1.81
136
2.01
151
2.33
0.21 x 0.08
VL25-115
VL25-115
1
1/2
4 1/2
6.7
0.00
4.50
1.36
92
1.81
122
2.04
137
2.26
153
2.65
0.21 x 0.08
VL25-127
VL25-127
1
1/2
5
6.1
0.00
5.00
1.50
91
2.00
121
2.25
136
2.50
151
2.93
0.21 x 0.08
VL25-139
VL25-139
1
1/2
5 1/2
5.5
0.00
5.50
1.64
90
2.19
120
2.46
135
2.74
150
3.21
0.21 x 0.08
VL25-152
VL25-152
1
1/2
6
5.0
0.00
6.00
1.80
90
2.39
120
2.69
136
2.99
151
3.52
0.21 x 0.08
VL25-178
VL25-178
1
1/2
7
4.3
0.00
7.00
2.10
91
2.80
122
3.15
137
3.50
152
4.15
0.21 x 0.08
VL25-203
VL25-203
1
1/2
8
3.8
0.00
8.00
2.40
92
3.20
122
3.60
138
4.00
153
4.75
0.21 x 0.08
VL25-305
VL25-305
1
1/2
12
2.5
0.00
12.00
3.60
91
4.80
121
5.40
136
6.00
151
7.18
0.21 x 0.08
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表