目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VDSC-GXX2+IR - Solid handwheels with revolving handle
Elesa
GENERAL CATALOGUE
Rotary controls
Handwheels with indicator
VDSC-XX
Powered by
CAD模型選擇
{elesa/general_catalogue/07/4_handwheels_with_handknobs/vdsc_xx/vdsc_gxx_ir_asmtab.prj},{NB=Solid handwheels with revolving handle VDSC.160-GXX2 A-10+IR(1)},{CODE=CE.34045},{DESCRIPTION=VDSC.160-GXX2 A-10+IR},{POS=1},{POSX= 1, 'open', 2, 'closed'},{DIM01=160},{DIM02=66.0},{DIM03=10},{DIM04=30},{DIM05=26},{DIM06=38.5},{DIM07=77.0},{DIM08=25.5},{DIM09=7.5},{DIM10=60},{DIM11=63},{WEIGHT=437},{HANDWHEEL=GA02 - GA12 - GW12},{NDM=0.000},{KDM=0.000},{VER=1.000},{PPATH=vdsc_gxx_ir_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
dH7
[mm]
DIM04
h
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
l
[mm]
DIM09
l1
[mm]
DIM10
H
[mm]
DIM11
R
[mm]
WEIGHT
Weight
[g]
HANDWHEEL
Handwheel/indicator combinations
ⁿ/ₐ
Solid handwheels with rev...
CE.34001
VDSC.125-GXX1 A-8+IR
125
59.5
8
22
22
34.0
57.5
22.0
11.0
45
46
322
GA01 - GA11
Solid handwheels with rev...
CE.34005
VDSC.125-GXX1 A-10+IR
125
63.0
10
22
22
35.0
76.0
22.0
14.0
45
47
321
GA01 - GA11
Solid handwheels with rev...
CE.34045
VDSC.160-GXX2 A-10+IR
160
66.0
10
30
26
38.5
77.0
25.5
7.5
60
63
437
GA02 - GA12 - GW12
Solid handwheels with rev...
CE.34051
VDSC.160-GXX2 A-12+IR
160
66.0
12
30
26
38.5
77.0
25.5
7.5
60
63
435
GA02 - GA12 - GW12
Solid handwheels with rev...
CE.34085
VDSC.200-GXX2 A-16+IR
200
77.0
16
36
40
49.0
77.0
35.0
4.0
80
77
784
GA02 - GA12 - GW12
Solid handwheels with rev...
CE.34091
VDSC.200-GXX2 A-20+IR
200
77.0
20
36
40
49.0
77.0
35.0
4.0
80
77
780
GA02 - GA12 - GW12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表