您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VDN.FP.SST - Solid handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDN.FP-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vdn_fp_sst/vdn_fp_sst.prj},{NB=Solid handwheels VDN.125 FP-SST},{CODE=73722},{DESCRIPTION=VDN.125 FP-SST},{DIM01=125},{DIM03=44},{DIM04=15},{DIM05=32},{DIM06=26.5},{DIM07=44},{DIM08=70},{DIM09=46},{DIM10=38},{DIM11=15},{DIM12=20},{DIM13=16},{DIM14=18.3},{DIM15=5},{DIM16=300},{DIM17=8},{WEIGHT=389},{D=12.000},{D3X=35.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
d5
[mm]
DIM10
l
[mm]
DIM11
l2
[mm]
DIM12
d'
[mm]
DIM13
d''
[mm]
DIM14
t
[mm]
DIM15
b
[mm]
DIM16
C
[Nm]
DIM17
L
[J]
WEIGHT
Weight
[g]
D
dH7
[mm]
D3X
d3
[mm]
Solid handwheels VDN.80 F...
73695
VDN.80 FP-SST
80
31
14
20
18.0
28
43
30
28
10
13
11
12.8
4
120
5
146
10.000
28.000
Solid handwheels VDN.100 ...
73713
VDN.100 FP-SST
100
40
15
24
22.0
35
54
39
36
12
16
13
15.3
5
150
6
263
10.000
35.000
Solid handwheels VDN.125 ...
73722
VDN.125 FP-SST
125
44
15
32
26.5
44
70
46
38
15
20
16
18.3
5
300
8
389
12.000
35.000
Solid handwheels VDN.150 ...
73733
VDN.150 FP-SST
150
49
18
32
26.5
44
70
48
38
15
20
16
18.3
5
400
14
528
14.000
44.000
Solid handwheels VDN.200 ...
73753
VDN.200 FP-SST
200
58
22
40
33.0
55
90
60
43
15
26
22
24.8
6
600
18
989
18.000
55.000
Solid handwheels VDN.250 ...
73773
VDN.250 FP-SST
249
65
25
49
40.0
66
110
70
44
15
35
27
30.3
8
1000
28
1728
22.000
66.000
Solid handwheels VDN.300 ...
73785
VDN.300 FP-SST
301
75
25
58
58.0
94
148
82
56
18
42
38
41.3
10
1100
35
2978
26.000
94.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表