目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
VCTS-Z-SST-p - Adjustable lobe knobs
Elesa+Ganter
紧固旋钮
VCTS-Z
VCTS-Z-SST-p
Powered by
CAD模型選擇
{elesa_ganter/clamping_knobs/vct_z_combi/vcts_z_sst_p/vcts_z_sst_p.prj},{NB=Adjustable lobe knobs VCTS-Z-40-SST-p-M8x40},{PARTNUMBER=169784},{DESCRIPTION=VCTS-Z-40-SST-p-M8x40},{DIM01=40},{DIM02=M8},{NDM=8},{DIM03=37},{DIM04=18},{DIM05=13.5},{DIM06=40},{DIM07=22},{DIM08=7},{DIM09=24},{WEIGHT=52},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
CODE
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
D
ⁿ/ₐ
DIM03
l
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
L
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
Teeth no.
ⁿ/ₐ
WEIGHT
重量
[g]
Adjustable lobe knobs VCT...
169771
VCTS-Z-40-SST-p-M6x20
40
M6
37
18
13.5
20
22
7
24
40
Adjustable lobe knobs VCT...
169772
VCTS-Z-40-SST-p-M6x25
40
M6
37
18
13.5
25
22
7
24
42
Adjustable lobe knobs VCT...
169773
VCTS-Z-40-SST-p-M6x32
40
M6
37
18
13.5
32
22
7
24
45
Adjustable lobe knobs VCT...
169774
VCTS-Z-40-SST-p-M6x40
40
M6
37
18
13.5
40
22
7
24
50
Adjustable lobe knobs VCT...
169781
VCTS-Z-40-SST-p-M8x20
40
M8
37
18
13.5
20
22
7
24
42
Adjustable lobe knobs VCT...
169782
VCTS-Z-40-SST-p-M8x25
40
M8
37
18
13.5
25
22
7
24
44
Adjustable lobe knobs VCT...
169783
VCTS-Z-40-SST-p-M8x32
40
M8
37
18
13.5
32
22
7
24
47
Adjustable lobe knobs VCT...
169784
VCTS-Z-40-SST-p-M8x40
40
M8
37
18
13.5
40
22
7
24
52
Adjustable lobe knobs VCT...
169792
VCTS-Z-50-SST-p-M8x25
50
M8
42
22
16.0
25
23
8
26
58
Adjustable lobe knobs VCT...
169793
VCTS-Z-50-SST-p-M8x32
50
M8
42
22
16.0
32
23
8
26
62
Adjustable lobe knobs VCT...
169794
VCTS-Z-50-SST-p-M8x40
50
M8
42
22
16.0
40
23
8
26
68
Adjustable lobe knobs VCT...
169795
VCTS-Z-50-SST-p-M8x50
50
M8
42
22
16.0
50
23
8
26
74
Adjustable lobe knobs VCT...
169802
VCTS-Z-50-SST-p-M10x25
50
M10
42
22
16.0
25
23
8
26
60
Adjustable lobe knobs VCT...
169803
VCTS-Z-50-SST-p-M10x32
50
M10
42
22
16.0
32
23
8
26
64
Adjustable lobe knobs VCT...
169804
VCTS-Z-50-SST-p-M10x40
50
M10
42
22
16.0
40
23
8
26
70
Adjustable lobe knobs VCT...
169805
VCTS-Z-50-SST-p-M10x50
50
M10
42
22
16.0
50
23
8
26
76
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表