目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Vacuum Centres VZ - VZ-OG 165 AC3 200 MS
Schmalz
Vacuum Components
Vacuum generators
Vacuum Centres
Vacuum Centres VZ
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/vakuum_erzeuger/vakuum_zentralen/vakuum_zentralen_vz/10_03_04_00167.prj},{NB=SCHMALZ 10.03.04.00167 VZ-OG 165 AC3 200 MS},{NAME=10_03_04_00167},{INAME=10_03_04_00167},{SHA256=/YsKvdoey5ZsWKHr2GUUKKUMblmYTOFHnuNbAkurkO4=},{NNCUSTOM=VZ-OG 165 AC3 200 MS},{NTCUSTOM=Vakuumzentrale},{NBCUSTOM=VZ-OG 165 AC3 200 MS},{LINACUSTOM=VZ-OG 165 AC3 200 MS},{ARTNR=10.03.04.00167},{C114=710},{C112=1040},{C127=11},{C135=G2-1/2\"-IG},{C117=950},{C111=910},{C109=1040},{C628=592},{C625=670},{C493=-980},{C674=230/400 V, 50 Hz},{C519=4},{C934=200},{C449=IP 44},{C576=272}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C112
B1
[mm]
C127
d
[mm]
C135
G2
ⁿ/ₐ
C117
H
[mm]
C111
L
[mm]
C109
L1
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C493
Vacuum (max)
[mbar]
C674
Spannung
ⁿ/ₐ
C519
Motorleistung
[kW]
C934
Speichervolumen
[l]
C449
Protection class
ⁿ/ₐ
C576
Weight
[kg]
SCHMALZ 10.03.04.00167 VZ...
10_03_04_00167
VZ-OG 165 AC3 200 MS
Vakuumzentrale
VZ-OG 165 AC3 200 MS
VZ-OG 165 AC3 200 MS
10.03.04.00167
710
1040
11
G2-1/2"-IG
950
910
1040
592
670
-980
230/400 V, 50 Hz
4
200
IP 44
272
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表