您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Schmalz
Created: 02.07.2008
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Schmalz
Vacuum and Pressure Switches VS-V/P-W-D-K(-2C) - VS-V-W-D-K-PNP
Schmalz
Vacuum Components
Switches and System Monitoring
Electronic Vacuum/Pressure Switches
Vacuum and Pressure Switches VS-V/P-W-D-K(-2C)
Powered by
CAD模型選擇
{schmalz/vakuum_komponenten/schalter_und_systemueberwachung/elektronische_vakuum_und_druckschalter/vakuum_und_druckschalter_vs_v_p_w_d_k_2c/10_06_02_00418.prj},{NB=SCHMALZ 10.06.02.00418 VS-V-W-D-K-PNP},{ARTNR=10.06.02.00418},{C114=31},{C117=36.5},{C111=31},{C133=5},{C139=5},{C628=20},{C625=20},{C492=3},{C1022=80},{C532=55},{C575=105},{NAME=10_06_02_00418},{INAME=10_06_02_00418},{SHA256=lbvk0fjfH3hVAK/2O+9u6KNyllhm70Wie234wOOZEM8=},{NNCUSTOM=VS-V-W-D-K-PNP},{NTCUSTOM=Vakuum-/Druckschalter in Würfelform},{NBCUSTOM=VS-V-W-D-K-PNP},{LINACUSTOM=VS-V-W-D-K-PNP},{C132=G1/8\"-IG},{C138=G1/8\"-IG},{C633=M3-IG},{C846=Nicht aggressive Gase, trockene, ölfreie Luft},{C2213=-1,0 ... 0,0},{C836=3-digit 7-segment LED},{C856=± 0.2% vom max. Einstellwert},{C844=Einstellbar: 0 bis 100% vom Einstellwert oder Komparatormodus},{C422=2 digital},{C838=2xLED}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NAME
Name
ⁿ/ₐ
NNCUSTOM
ⁿ/ₐ
NTCUSTOM
ⁿ/ₐ
NBCUSTOM
ⁿ/ₐ
LINACUSTOM
ⁿ/ₐ
ARTNR
Order number
ⁿ/ₐ
C114
B
[mm]
C132
G1
ⁿ/ₐ
C138
G3
ⁿ/ₐ
C633
G4
ⁿ/ₐ
C117
H
[mm]
C111
L
[mm]
C133
LG1
[mm]
C139
LG3
[mm]
C628
X1
[mm]
C625
Y1
[mm]
C846
Messmedium
ⁿ/ₐ
C2213
Messbereich
[bar]
C836
Messwertanzeige
ⁿ/ₐ
C492
Überdrucksicherheit
[bar]
C856
Wiederholgenauigkeit
ⁿ/ₐ
C422
Ein-/Ausgänge
ⁿ/ₐ
C1022
Schaltvermögen (max)
[mA]
C838
Zustandsanzeige
ⁿ/ₐ
C424
Elektrischer Anschluss
ⁿ/ₐ
C2195
Connection
ⁿ/ₐ
C674
Spannung
ⁿ/ₐ
C532
Stromaufnahme
[mA]
C449
Protection class
ⁿ/ₐ
C2220
Umgebungstemperatur
[°C]
C575
Weight
[g]
SCHMALZ 10.06.02.00418 VS...
10_06_02_00418
VS-V-W-D-K-PNP
Vakuum-/Druckschalter in ...
VS-V-W-D-K-PNP
VS-V-W-D-K-PNP
10.06.02.00418
31
G1/8"-IG
G1/8"-IG
M3-IG
36.5
31
5
5
20
20
Nicht aggressive Gase, tr...
-1,0 ... 0,0
3-digit 7-segment LED
3
± 0.2% vom max. Einstellw...
2 digital
80
2xLED
Kabel
G1/8"-IG
12-24V DC
55
IP 40
0 ... 50
105
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表