V5M-S & V7M-S - 60° V Belt Pulleys - For V5M & V7M Belts - 8, 10 and 12 (mm) Bore - Single Groove Balanced - DIN 1.4305 Stainless Steel
WMBerg
METRIC
Chain and Belt Drives
V-Flex®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/v_flex_cable_drive_chain_system/a100m.prj},{NB=V5M91S-15},{PN=V5M91S-15},{DES=V-FLEX FRICTION DRIVE SERIES},{CN=Master Inch/Metric Catalog},{CP=MA123},{MAT=Stainless Steel},{BS=V5M},{B=10},{H=20},{OD=100.08},{F=7},{L=16},{F2=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
BS
Belt Size
ⁿ/ₐ
B
Bore
[mm]
H
Hub Diameter
[mm]
OD
Outside Diameter
[mm]
F
Face Width
[mm]
L
Overall Length
[mm]
V5M90S-1
V5M90S-1
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
26.42
7
16
V5M90S-2
V5M90S-2
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
27.94
7
16
V5M90S-3
V5M90S-3
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
29.72
7
16
V5M90S-4
V5M90S-4
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
31.50
7
16
V5M90S-5
V5M90S-5
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
33.53
7
16
V5M90S-6
V5M90S-6
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
35.56
7
16
V5M90S-7
V5M90S-7
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
37.59
7
16
V5M90S-8
V5M90S-8
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
39.88
7
16
V5M90S-9
V5M90S-9
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
42.42
7
16
V5M90S-10
V5M90S-10
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
44.96
7
16
V5M90S-11
V5M90S-11
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
47.49
7
16
V5M90S-12
V5M90S-12
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
50.03
7
16
V5M90S-13
V5M90S-13
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
62.99
7
16
V5M90S-14
V5M90S-14
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
80.01
7
16
V5M90S-15
V5M90S-15
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
8
20
100.08
7
16
V5M91S-1
V5M91S-1
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
10
20
26.42
7
16
V5M91S-2
V5M91S-2
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
10
20
27.94
7
16
V5M91S-3
V5M91S-3
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
10
20
29.72
7
16
V5M91S-4
V5M91S-4
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
10
20
31.50
7
16
V5M91S-5
V5M91S-5
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
10
20
33.53
7
16
V5M91S-6
V5M91S-6
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
10
20
35.56
7
16
V5M91S-7
V5M91S-7
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
10
20
37.59
7
16
V5M91S-8
V5M91S-8
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
10
20
39.88
7
16
V5M91S-9
V5M91S-9
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
10
20
42.42
7
16
V5M91S-10
V5M91S-10
V-FLEX FRICTION DRIVE SER...
Master Inch/Metric Catalo...
Stainless Steel
V5M
10
20
44.96
7
16
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表