V5 - V-Belt Pulleys - 5V Series - Die Cast Zinc Alloy
WMBerg
INCH
Chain and Belt Drives
Pow-R-Vee® V-Belt Drives
Powered by
CAD模型選擇
{wmberg/b2000/chain_and_belt_drives/pow_r_vee_v_belt_drives/a157.prj},{NB=V5-325-5},{PN=V5-325-5},{DES=POW-R-VEE SERIES},{CN=Master Inch/Metric Catalog},{CP=A157},{MAT=Die Cast Zinc Alloy},{B=0.625},{OD=3-1/4},{W=1-1/4},{C=1/2},{L=1-1/9},{H=1-1/4},{F=3/4},{OD1=3.2500},{F1=0.7500},{W1=1.2500},{H1=1.2500},{F2=0.0938},{C1=0.8750},{L1=1.1111}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
B
Bore
[Inch]
OD
Outside Diameter O.D. (±5/64)
[Inch]
W
Overall Length
[Inch]
C
Hub Width
[Inch]
L
Hub Width
[Inch]
H
Hub Diameter
[Inch]
V5-200-4
V5-200-4
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.500
2
1-1/4
1/2
1-1/8
1-1/8
V5-225-4
V5-225-4
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.500
2-1/4
1-1/4
3/8
1
1-1/8
V5-250-4
V5-250-4
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.500
2-1/2
1-1/4
3/8
1
1-1/4
V5-275-4
V5-275-4
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.500
2-3/4
1-1/4
1/2
1
1-1/4
V5-300-4
V5-300-4
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.500
3
1-7/16
5/8
1-1/8
1-1/4
V5-325-4
V5-325-4
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.500
3-1/4
1-1/4
1/2
1-1/9
1-1/4
V5-350-4
V5-350-4
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.500
3-1/2
1-3/8
5/8
1-1/10
1-1/4
V5-400-4
V5-400-4
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.500
4
1-3/8
5/8
1-1/11
1-5/16
V5-450-4
V5-450-4
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.500
4-1/2
1-3/8
5/8
1-1/12
1-5/16
V5-500-4
V5-500-4
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.500
5
1-9/16
3/4
1-5/16
1-3/8
V5-600-4
V5-600-4
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.500
6
1-5/8
3/4
1-3/8
2-1/16
V5-200-5
V5-200-5
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.625
2
1-1/4
1/2
1-1/8
1-1/8
V5-225-5
V5-225-5
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.625
2-1/4
1-1/4
3/8
1
1-1/8
V5-250-5
V5-250-5
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.625
2-1/2
1-1/4
3/8
1
1-1/4
V5-275-5
V5-275-5
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.625
2-3/4
1-1/4
1/2
1
1-1/4
V5-300-5
V5-300-5
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.625
3
1-7/16
5/8
1-1/8
1-1/4
V5-325-5
V5-325-5
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.625
3-1/4
1-1/4
1/2
1-1/9
1-1/4
V5-350-5
V5-350-5
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.625
3-1/2
1-3/8
5/8
1-1/10
1-1/4
V5-400-5
V5-400-5
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.625
4
1-3/8
5/8
1-1/11
1-5/16
V5-450-5
V5-450-5
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.625
4-1/2
1-3/8
5/8
1-1/12
1-5/16
V5-500-5
V5-500-5
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.625
5
1-9/16
3/4
1-5/16
1-3/8
V5-600-5
V5-600-5
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.625
6
1-5/8
3/4
1-3/8
2-1/16
V5-225-6
V5-225-6
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.750
2-1/4
1-1/4
3/8
1
1-1/8
V5-250-6
V5-250-6
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.750
2-1/2
1-1/4
3/8
1
1-1/4
V5-275-6
V5-275-6
POW-R-VEE SERIES
Master Inch/Metric Catalo...
Die Cast Zinc Alloy
0.750
2-3/4
1-1/4
1/2
1
1-1/4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表