您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
V15-G-BK4M-PUR-U - Sensor-Actuator Cables
Pepperl+Fuchs
Connectivity
Sensor-Actuator Cables
Powered by
CAD模型選擇
{pepperl_fuchs/connectivity/sensor-actuator20cables/v15-g-bk4m-pur-u.prj},{NB=V15-G-BK4M-PUR-U},{MANUID=V15-G-BK4M-PUR-U},{VAR0173_1_02_AAB733_006=4},{VAR0173_1_02_AAT080_001=5},{NOCUPEROU=1},{VOLUME=0.001},{WEIGHT=0.150},{LENGTH=0.194},{WIDTH=0.097},{DEPTH=0.048},{DESCSHORT=Female cordset V15-G-BK4M-PUR-U},{EAN=4050143437511},{MANUTYPEDESC=V15-G-BK4M-PUR-U},{VAR0173_1_02_AAS488_001=},{VAR0173_1_02_AAB226_007=straight},{VAR0173_1_02_AAB397_006=cable},{VAR0173_1_02_AAB419_007=M12},{VAR0173_1_02_AAB593_006=Black},{VAR0173_1_02_AAC202_007=Au},{VAR0173_1_02_BAD391_008=No},{VAR0173_1_02_AAD251_006=},{COO=HU},{CTC=8544 4290 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
VAR0173_1_02_AAS488_001
Type of plug-in contact (housing)
ⁿ/ₐ
VAR0173_1_02_AAB226_007
arrangement of the cable lead-in (housing side)
ⁿ/ₐ
VAR0173_1_02_AAB397_006
Design of the line
ⁿ/ₐ
VAR0173_1_02_AAB419_007
Design of the electrical connection, housing side
ⁿ/ₐ
VAR0173_1_02_AAB593_006
Color of jacket
ⁿ/ₐ
VAR0173_1_02_AAB733_006
Cable length
[m]
VAR0173_1_02_AAT080_001
Pole number
ⁿ/ₐ
VAR0173_1_02_AAC202_007
Material of the contact coat
ⁿ/ₐ
VAR0173_1_02_BAD391_008
LED display present
ⁿ/ₐ
VAR0173_1_02_AAD251_006
Material of the cable mantle
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
V15-G-BK4M-PUR-U
V15-G-BK4M-PUR-U
Female cordset V15-G-BK4M...
4050143437511
V15-G-BK4M-PUR-U
straight
cable
M12
Black
4
5
Au
No
1
HU
0.150
0.194
0.097
0.048
8544 4290 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表