您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
V1-W-N-10M-PVC - Sensor-Actuator Cables
Pepperl+Fuchs
Connectivity
Sensor-Actuator Cables
Powered by
CAD模型選擇
{pepperl_fuchs/connectivity/sensor-actuator20cables/v1-w-n-10m-pvc.prj},{NB=V1-W-N-10M-PVC},{MANUID=V1-W-N-10M-PVC},{AAB733006=10},{AAT080001=2},{NOCUPEROU=1},{VOLUME=0.001},{WEIGHT=0.310},{LENGTH=0.188},{WIDTH=0.094},{DEPTH=0.047},{PRODUCT_PICTURE=../../../_pool_/13/5b/d455341a_int.png},{DESCSHORT=Cable connector, NAMUR V1-W-N-10M-PVC},{EAN=4050143037803},{MANUTYPEDESC=V1-W-N-10M-PVC},{AAS488001=},{AAB226007=angled},{AAB397006=cable},{AAB419007=M12},{AAB593006=Blue},{AAC202007=Au},{BAD391008=No},{COO=HU},{CTC=8544 4290 900 [DE]},{DATA_SHEET=Data Sheet},{DEEPLINK=Deeplink},{ORDERUNIT=One},{CONTENTUNIT=One},{DEEPLINK_ENG=http://www.pepperl-fuchs.com/cgi-bin/db/doci.pl?ShowProductDocByPartNo=240770-100000&LanId=ENG}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
EAN
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
AAS488001
Type of plug-in contact (housing)
ⁿ/ₐ
AAB226007
arrangement of the cable lead-in (housing side)
ⁿ/ₐ
AAB397006
Design of the line
ⁿ/ₐ
AAB419007
Design of the electrical connection, housing side
ⁿ/ₐ
AAB593006
Color of jacket
ⁿ/ₐ
AAB733006
Cable length
[m]
AAT080001
Pole number
ⁿ/ₐ
AAC202007
Material of the contact coat
ⁿ/ₐ
BAD391008
LED display present
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
CTC
Customs tariff number
ⁿ/ₐ
V1-W-N-10M-PVC
V1-W-N-10M-PVC
Cable connector, NAMUR V1...
4050143037803
V1-W-N-10M-PVC
angled
cable
M12
Blue
10
2
Au
No
1
HU
0.310
0.188
0.094
0.047
8544 4290 900 [DE]
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
iMATE 28 Circular Plastic Connector Plug - IP67 Overmold
ICONN Systems
03.03.2023
M12 Cable Assembly A-cod st/- m/- 5,0m
HARTING
01.09.2021
iMINI-A 7/8" Circular Connectors MINI - A size Waterproof IP67
ICONN Systems
08.04.2021
80150-10 - Connectors bush M12x1 with screw lock
norelem
30.04.2024
1292120200 - SAIL-7/8G-4-2.0U
Weidmüller
22.01.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表